目錄: Berger Tools
Created: 07.11.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Berger Tools
GN 862 - Toggle clamps pneumatic, with angled base, with magnetic piston, Type APV3, U-bar version, with two flanged washers
Berger Tools
2.0 Clamping parts
2.4 Tensioning with clamping mechanisms
Pneumatically operated clamps
GN 862
GN 862 APV3
GN 862 APV3 M
Powered by
CAD模型選擇
{berger_tools/2_0_spannelemente/2_4/pneumatik_spanner/gn862/gn_862_apv3/gn862_apv3_m/gn_862_apv3_m_asmtab.prj},{NB=Schnellspanner GN862-200-APV3-M (closed)},{ARTNR=GN862-200-APV3-M},{PARTNUMBER=GN 862-200-APV3-M},{NORMNR=GN 862},{GROESSE=200},{POS=0},{FH=1600},{FS=970},{A=34},{B1=59.5},{B2=38.3},{B3=51.0},{B4=35},{B5=8.5},{D1=M8},{D2=6.5},{D3=G 1/8},{IA=4},{E=39.5},{H1=210},{H2=78},{H3=17},{H4=35},{L1=150},{L2=59},{L3=80},{M1=26},{M2=14.5},{M3=16},{M4=11},{M5=16},{R=98},{S=6},{MODELLO=200/APVM},{PPATH=gn_862_apv3_m_asmtpl.prj},{WEIGHT=1.2000},{CTN=82057000},{ROHS=YES},{INFOGANTER=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
Discontinued product
Product discontinued since 2021年9月1日. Please do not use for new projects.
Alternative part(s)
No valid replacement parts have been specified. For questions, please contact the manufacturer.
1
2
LINA
明細表
ARTNR
ⁿ/ₐ
GROESSE
Size
ⁿ/ₐ
FH
Holding Force
[N]
FS
Clamping Force
[N]
A
[mm]
B1
[mm]
B2
[mm]
B3
[mm]
B4
[mm]
B5
[mm]
D1
Thread
ⁿ/ₐ
D2
[mm]
D3
Thread
ⁿ/ₐ
IA
Female thread Ø for hose
[mm]
E
[mm]
H1
~
[mm]
H2
[mm]
H3
[mm]
H4
[mm]
L1
~
[mm]
L2
~
[mm]
L3
~
[mm]
M1
[mm]
M2
[mm]
M3
[mm]
M4
[mm]
M5
[mm]
R
~
[mm]
S
[mm]
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Schnellspanner GN862-200-...
GN862-200-APV3-M
200
1600
970
34
59.5
38.3
51.0
35
8.5
M8
6.5
G 1/8
4
39.5
210
78
17
35
150
59
80
26
14.5
16
11
16
98
6
1.2000
82057000
YES
Schnellspanner GN862-300-...
GN862-300-APV3-M
300
2400
1050
42
68.5
53.2
60.5
50
10.3
M10
8.5
G 1/4
6
50.5
249
108
20
41
187
74
104
30
16.5
28
12
30
122
8
2.0150
82057000
YES
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表