目錄: Berger Tools
Created: 07.11.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Berger Tools
GN 7490 - Welded bushings, Type A, with chamfer
Berger Tools
3.0 Machine parts
3.5 Controlling, venting, sealing of liquids and gases
Breather filters, Breather valves
GN7490
GN7490 A
Powered by
CAD模型選擇
{berger_tools/3_0_maschinenelemente/3_5/belueftungs_entlueftungselemente/gn7490/gn7490_a/gn7490_a.prj},{NB=Schweissmuffe ohne Bund GN7490-ST-G1/2-A},{ARTNR=GN7490-ST-G1/2-A},{PARTNUMBER=GN 7490-ST-G1/2-A},{NORMNR=GN 7490},{D1=G1/2},{D1NDM=20.955},{D2=32},{D3=26},{H1=16},{H2=4.5},{D1X=21.800},{R1=40.000},{CH=1.580},{WEIGHT=0.0520},{CTN=73079210},{ROHS=YES},{INFOGANTER=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
ARTNR
ⁿ/ₐ
D1
[mm]
D2
[mm]
D3
[mm]
H1
[mm]
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Schweissmuffe ohne Bund G...
GN7490-ST-G1/8-A
G1/8
20
16
10
0.0184
73079210
YES
Schweissmuffe ohne Bund G...
GN7490-ST-G1/4-A
G1/4
24
20
14
0.0349
73079210
YES
Schweissmuffe ohne Bund G...
GN7490-ST-G3/8-A
G3/8
28
22
14
0.0410
73079210
YES
Schweissmuffe ohne Bund G...
GN7490-ST-G1/2-A
G1/2
32
26
16
0.0520
73079210
YES
Schweissmuffe ohne Bund G...
GN7490-ST-G3/4-A
G3/4
40
32
18
0.0960
73079210
YES
Schweissmuffe ohne Bund G...
GN7490-ST-G1-A
G1
50
40
20
0.1650
73079210
YES
Schweissmuffe ohne Bund G...
GN7490-ST-G11/4-A
G11/4
60
50
22
0.2430
73079210
YES
Schweissmuffe ohne Bund G...
GN7490-ST-G11/2-A
G11/2
65
55
24
0.2820
73079210
YES
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表