目錄: Berger Tools
Created: 07.11.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Berger Tools
GN 7237 - Stainless Steel-Multiple-joint hinges, Type L, Fixing angle piece left
Berger Tools
3.0 Machine parts
3.3 Hinging, latching, locking of doors and covers
Hinges
GN7237
Powered by
CAD模型選擇
{berger_tools/3_0_maschinenelemente/3_3/scharniere/gn7237/gn7237_l_asmtab.prj},{NB=Edelstahl-Mehrgelenkscharnier GN7237-NI-40-L-MT (closed)},{ARTNR=GN7237-NI-40-L-MT},{PARTNUMBER=GN 7237-NI-40-L-MT},{NORMNR=GN 7237},{L1=40},{FORM=L - Befestigungswinkel links},{OB=MT - matt, gleitgeschliffen},{POS=0},{D=5.3},{H1=7.5},{H2=28},{H3=2.5},{L2=26},{L3=36},{L4=70.1},{L5=105.2},{L6=74.5},{L7=27.4},{L8=101.9},{L9=16.0},{M1=25},{M2=5},{R=78.5},{S=4},{X=13},{Y=29.5},{WEIGHT=0.2500},{CTN=83021000},{ROHS=YES},{INFOGANTER=Produktdetails},{PPATH=gn7237_l_asmtpl.prj},{VIDEO=Video link}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
LINA
明細表
ARTNR
ⁿ/ₐ
L1
[mm]
D
[mm]
H1
[mm]
H2
[mm]
H3
[mm]
L2
[mm]
L3
[mm]
L4
[mm]
L5
[mm]
L6
[mm]
L7
[mm]
L8
[mm]
L9
[mm]
M1
[mm]
M2
[mm]
R
[mm]
S
[mm]
X
[mm]
Y
[mm]
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
VIDEO
Video link
ⁿ/ₐ
Edelstahl-Mehrgelenkschar...
GN7237-NI-40-L-MT
40
5.3
7.5
28
2.5
26
36
70.1
105.2
74.5
27.4
101.9
16.0
25
5
78.5
4
13
29.5
0.2500
83021000
YES
Video link
Edelstahl-Mehrgelenkschar...
GN7237-NI-50-L-MT
50
6.5
10.0
35
2.5
35
46
92.3
140.0
102.8
39.3
134.7
27.8
30
6
105.0
5
18
38.0
0.5500
83021000
YES
Video link
Edelstahl-Mehrgelenkschar...
GN7237-NI-60-L-MT
60
8.5
12.5
40
2.5
40
61
116.5
179.5
125.2
51.3
172.2
37.2
36
8
137.5
5
19
47.0
0.7000
83021000
YES
Video link
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表