目錄: Berger Tools
Created: 07.11.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Berger Tools
GN 7072.2 - Split Stainless Steel-Set collars, Type B, with two countersunk holes for socket head cap screws
Berger Tools
3.0 Machine parts
3.2 Mounting, positioning, levelling with screws, clamping and supporting elements
Set collars
GN7072.2
Powered by
CAD模型選擇
{berger_tools/3_0_maschinenelemente/3_2/stellringe/gn7072_2/gn7072_2_b.prj},{NB=Geteilte Edelstahl-Stellring GN7072.2-42-B20-NI-B},{ARTNR=GN7072.2-42-B20-NI-B},{PARTNUMBER=GN 7072.2-42-B20-NI-B},{NORMNR=GN 7072.2},{D1=42},{D2=B20},{D2X=20},{B=15},{D3=M5},{D3X=5},{D5=4.5},{M=31.0},{S=3.0},{X=0.6},{KD3=GN 311-30-M5-15-SW},{WEIGHT=0,0876},{CTN=73269096},{ROHS=YES},{VERS=6},{INFOGANTER=Produktdetails},{AX=14.500},{AY=6.000},{BX=8.500},{BX2=4.500},{LX=7.000},{C=5},{SW=4},{SWY=3.0},{LD3=12},{D4Y=14.25},{D5X=4.4},{D5D=7.5}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
LINA
明細表
ARTNR
ⁿ/ₐ
D1
[mm]
D2
H10 recommended shaft tolerance h11
[mm]
B
±0.2
[mm]
D3
Thread
ⁿ/ₐ
D5
[mm]
M
[mm]
S
[mm]
X
≈ Protrusion of cap thread
[mm]
KD3
Clamping kits for d3
ⁿ/ₐ
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Geteilte Edelstahl-Stellr...
GN7072.2-30-B12-NI-B
30
B12
11
M4
3.5
21.0
2.1
0.7
GN 311-30-M4-12-SW
0,0355
73269096
YES
Geteilte Edelstahl-Stellr...
GN7072.2-32-B14-NI-B
32
B14
11
M4
3.5
23.0
2.1
0.7
GN 311-30-M4-12-SW
0,0391
73269096
YES
Geteilte Edelstahl-Stellr...
GN7072.2-36-B15-NI-B
36
B15
13
M5
4.5
25.5
2.1
1.4
GN 311-30-M5-13-SW
0,064
73269096
YES
Geteilte Edelstahl-Stellr...
GN7072.2-36-B16-NI-B
36
B16
13
M5
4.5
26.0
2.1
1.4
GN 311-30-M5-13-SW
0,0576
73269096
YES
Geteilte Edelstahl-Stellr...
GN7072.2-42-B18-NI-B
42
B18
15
M5
4.5
30.0
3.0
0.6
GN 311-30-M5-15-SW
0,0936
73269096
YES
Geteilte Edelstahl-Stellr...
GN7072.2-42-B20-NI-B
42
B20
15
M5
4.5
31.0
3.0
0.6
GN 311-30-M5-15-SW
0,0876
73269096
YES
Geteilte Edelstahl-Stellr...
GN7072.2-48-B22-NI-B
48
B22
15
M5
5.5
35.0
3.0
0.0
GN 311-45-M5-16-SW
0,1177
73269096
YES
Geteilte Edelstahl-Stellr...
GN7072.2-48-B25-NI-B
48
B25
15
M5
5.5
36.5
3.0
0.0
GN 311-45-M5-16-SW
0,1079
73269096
YES
Geteilte Edelstahl-Stellr...
GN7072.2-55-B28-NI-B
55
B28
15
M6
5.5
41.5
3.0
0.5
GN 311-45-M6-18-SW
0,148
73269096
YES
Geteilte Edelstahl-Stellr...
GN7072.2-55-B30-NI-B
55
B30
15
M6
5.5
42.5
3.0
0.5
GN 311-45-M6-18-SW
0,14
73269096
YES
Geteilte Edelstahl-Stellr...
GN7072.2-60-B32-NI-B
60
B32
15
M6
5.5
46.0
4.0
0.4
GN 311-45-M6-19-SW
0,181
73269096
YES
Geteilte Edelstahl-Stellr...
GN7072.2-60-B35-NI-B
60
B35
15
M6
5.5
47.5
4.0
0.4
GN 311-45-M6-19-SW
0,1543
73269096
YES
Geteilte Edelstahl-Stellr...
GN7072.2-65-B40-NI-B
65
B40
15
M6
5.5
52.5
4.0
0.5
GN 311-45-M6-20-SW
0,1742
73269096
YES
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表