目錄: Berger Tools
Created: 07.11.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Berger Tools
GN 651 1 - Oil level indicators
Berger Tools
3.0 Machine parts
3.5 Controlling, venting, sealing of liquids and gases
Oil level indicators
GN651
Powered by
CAD模型選擇
{berger_tools/3_0_maschinenelemente/3_5/oelstandanzeiger/gn651/gn651.prj},{NB=Oelstandanzeiger GN651-300},{ARTNR=GN651-300},{PARTNUMBER=GN 651-300},{NORMNR=GN 651},{L1=300},{B=35},{D1=M12},{D2=20},{L2=13.5},{L3=242},{L4=326},{L5=29},{L6=13},{L7=28.5},{MAT=Kunststoff},{WEIGHT=0.2270},{CTN=90261029},{ROHS=YES},{INFOGANTER=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
LINA
明細表
ARTNR
ⁿ/ₐ
L1
[mm]
B
[mm]
D1
Thread
ⁿ/ₐ
D2
[mm]
L2
[mm]
L3
[mm]
L4
[mm]
L5
[mm]
L6
[mm]
L7
[mm]
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Oelstandanzeiger GN651-30...
GN651-300
300
35
M12
20
13.5
242
326
29
13
28.5
0.2270
90261029
YES
Oelstandanzeiger GN651-40...
GN651-400
400
35
M12
20
13.5
342
426
29
13
28.5
0.2680
90261029
YES
Oelstandanzeiger GN651-50...
GN651-500
500
35
M12
20
13.5
442
526
29
13
28.5
0.3200
90261029
YES
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表