您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
QA認證資訊
目錄: Berger Tools
Created: 07.11.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Berger Tools
GN 6336.13 - Star knobs with loss protection, Type K, with ball chain
Berger Tools
2.0 Clamping parts
2.2 Tensioning, clamping with knobs
Star handle
GN 6336.13
GN 6336.13 S
Powered by
CAD模型選擇
{berger_tools/2_0_spannelemente/2_2/sterngriffe/gn6336_13/gn6336_13_2/gn_6336_13_k2_asmtab.prj},{NB=Sterngriff GN6336.13-40-M8-20-K},{ARTNR=GN6336.13-40-M8-20-K},{PARTNUMBER=GN 6336.13-40-M8-20-K},{NORMNR=GN 6336.13},{D1=40},{D2=M8},{NDM=8},{L=20},{D3=18},{H1=25},{H2=13},{H3=4.0},{R=29.5},{S=3.2},{T=14},{WEIGHT=0.0310},{CTN=73181535},{ROHS=YES},{VER=28},{TYPE=K},{PPATH=gn_6336_13_k2_asmtpl.prj},{INFOGANTER=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
LINA
明細表
ARTNR
ⁿ/ₐ
D1
[mm]
D2
Thread
ⁿ/ₐ
L
Length
[mm]
D3
[mm]
H1
[mm]
H2
[mm]
H3
[mm]
R
[mm]
S
[mm]
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Sterngriff GN6336.13-25-M...
GN6336.13-25-M5-10-K
25
M5
10
12
16
8
2.5
21.2
2.8
0.0125
73181535
YES
Sterngriff GN6336.13-25-M...
GN6336.13-25-M5-15-K
25
M5
15
12
16
8
2.5
21.2
2.8
0.0140
73181535
YES
Sterngriff GN6336.13-25-M...
GN6336.13-25-M5-20-K
25
M5
20
12
16
8
2.5
21.2
2.8
0.0137
73181535
YES
Sterngriff GN6336.13-25-M...
GN6336.13-25-M5-25-K
25
M5
25
12
16
8
2.5
21.2
2.8
0.0145
73181535
YES
Sterngriff GN6336.13-32-M...
GN6336.13-32-M6-16-K
32
M6
16
14
20
10
3.5
22.3
2.8
0.0170
73181535
YES
Sterngriff GN6336.13-32-M...
GN6336.13-32-M6-20-K
32
M6
20
14
20
10
3.5
22.3
2.8
0.0180
73181535
YES
Sterngriff GN6336.13-32-M...
GN6336.13-32-M6-25-K
32
M6
25
14
20
10
3.5
22.3
2.8
0.0190
73181535
YES
Sterngriff GN6336.13-32-M...
GN6336.13-32-M6-30-K
32
M6
30
14
20
10
3.5
22.3
2.8
0.0200
73181535
YES
Sterngriff GN6336.13-40-M...
GN6336.13-40-M8-20-K
40
M8
20
18
25
13
4.0
29.5
3.2
0.0310
73181535
YES
Sterngriff GN6336.13-40-M...
GN6336.13-40-M8-25-K
40
M8
25
18
25
13
4.0
29.5
3.2
0.0320
73181535
YES
Sterngriff GN6336.13-40-M...
GN6336.13-40-M8-30-K
40
M8
30
18
25
13
4.0
29.5
3.2
0.0340
73181535
YES
Sterngriff GN6336.13-40-M...
GN6336.13-40-M8-40-K
40
M8
40
18
25
13
4.0
29.5
3.2
0.0380
73181535
YES
Sterngriff GN6336.13-50-M...
GN6336.13-50-M10-20-K
50
M10
20
22
32
17
5.0
34.6
3.8
0.0600
73181535
YES
Sterngriff GN6336.13-50-M...
GN6336.13-50-M10-25-K
50
M10
25
22
32
17
5.0
34.6
3.8
0.0610
73181535
YES
Sterngriff GN6336.13-50-M...
GN6336.13-50-M10-30-K
50
M10
30
22
32
17
5.0
34.6
3.8
0.0640
73181535
YES
Sterngriff GN6336.13-50-M...
GN6336.13-50-M10-45-K
50
M10
45
22
32
17
5.0
34.6
3.8
0.0750
73181535
YES
Sterngriff GN6336.13-63-M...
GN6336.13-63-M12-30-K
63
M12
30
26
40
21
5.5
36.7
3.8
0.2000
73181535
YES
Sterngriff GN6336.13-63-M...
GN6336.13-63-M12-40-K
63
M12
40
26
40
21
5.5
36.7
3.8
0.1200
73181535
YES
Sterngriff GN6336.13-63-M...
GN6336.13-63-M12-50-K
63
M12
50
26
40
21
5.5
36.7
3.8
0.0300
73181535
YES
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表