您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
QA認證資訊
目錄: Berger Tools
Created: 07.11.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Berger Tools
GN 616.5 - Screwdrivers for spring plungers GN 616
Berger Tools
3.0 Machine parts
3.1 Indexing, locking, blocking with pins and ball-shaped elements
Spring plungers
GN616.5
Powered by
CAD模型選擇
{berger_tools/3_0_maschinenelemente/3_1/federnde_druckstuecke/gn616_5/gn616_5.prj},{NB=Schraubendreher GN616.5-M6},{ARTNR=GN616.5-M6},{PARTNUMBER=GN 616.5-M6},{NORMNR=GN 616.5},{D1=M6},{D1X=6.000},{WEIGHT=0,067},{CTN=82054000},{ROHS=YES},{INFOGANTER=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
Discontinued product
Product discontinued since 2021年4月1日. Please do not use for new projects.
Alternative part(s)
Should a replacement part be used?
GN 611.5 - Screw drivers for GN 611
Ganter
12.04.2024
1
2
3
4
5
6
7
8
9
LINA
明細表
ARTNR
ⁿ/ₐ
D1
Thread-Ø of spring plungers GN 616
ⁿ/ₐ
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Schraubendreher GN616.5-M...
GN616.5-M3
M3
0,0127
82054000
YES
Schraubendreher GN616.5-M...
GN616.5-M4
M4
0,0144
82054000
YES
Schraubendreher GN616.5-M...
GN616.5-M5
M5
0,0616
82054000
YES
Schraubendreher GN616.5-M...
GN616.5-M6
M6
0,067
82054000
YES
Schraubendreher GN616.5-M...
GN616.5-M8
M8
0,1092
82054000
YES
Schraubendreher GN616.5-M...
GN616.5-M10
M10
0,1238
82054000
YES
Schraubendreher GN616.5-M...
GN616.5-M12
M12
0,103
82054000
YES
Schraubendreher GN616.5-M...
GN616.5-M16
M16
0,1717
82054000
YES
Schraubendreher GN616.5-M...
GN616.5-M20
M20
0,2215
82054000
YES
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Screwdriver
Special Collection
14.08.2023
SKCD - Ball - End Hexagon Screwdriver with Screw Holding Function
NBK (Nabeya Bi-tech Kaisha)
27.05.2024
EH 1139.400 - EH 1139.500 - Wrenches
Halder
13.04.2022
Screwdriver Set Han VDE
HARTING
14.04.2022
96614 - Hammer inserts for Supercraft hammers
norelem
30.04.2024
10010001 - Brass(+)Pan head P
SUNCO INDUSTRY CO.,LTD.
11.01.2019
Hammer drive blind rivet domed head aluminum - stainless steel A2
Goebel
11.04.2022
GN616 - Spring plungers with steel bolt
Berger Tools
04.04.2023
GN 513 - ELESA-Threaded spring elements
Elesa
13.05.2024
Rafter nail SXNA - Steel, zinc-plated A1J
SPAX
21.11.2023
Rafter nail SXNA - Steel, zinc-plated A1J
SPAX
21.11.2023
K1488 - Torque wrench for 5-axis module clamping system
KIPP
27.05.2024
DS Socket wrenches - DME
D-M-E
22.05.2024
har-flexicon screw driver, 2.0 x 40
HARTING
01.09.2021
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表