目錄: Berger Tools
Created: 07.11.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Berger Tools
GN 607 - Indexing Plungers, Steel, without Rest Position, Type AK, with lock nut
Berger Tools
3.0 Machine parts
3.1 Indexing, locking, blocking with pins and ball-shaped elements
Indexing plungers
GN607
GN607 ST
Powered by
CAD模型選擇
{berger_tools/3_0_maschinenelemente/3_1/rastbolzen/gn607/gn607_s/gn607_ak_asmtab.prj},{NB=Rastbolzen, Stahl GN607-6-AK-ST (deactivated-3)},{ARTNR=GN607-6-AK-ST},{PARTNUMBER=GN 607-6-AK-ST},{NORMNR=GN 607},{POS=0},{POSX=eingerastet,ausgerastet},{ABSTAND=3},{ABSTANDX=[3:4]},{D1=6},{B=4.0},{D2=M12x1,5},{D3=25},{E=19.6},{L1=45},{L2=6},{L3=10},{L4=5},{L5=3},{L6=17},{SW=17},{FEDERDRUCK=11},{FEDERDRUCK2=28},{BELASTBARKEIT=400},{D2G=12.000},{D2K=10.160},{T=1.600},{R=21.000},{WEIGHT=0.0430},{CTN=73181900},{ROHS=YES},{INFOGANTER=Produktdetails},{PPATH=gn607_ak_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
LINA
明細表
ARTNR
ⁿ/ₐ
D1
Plunger -0.02/-0.05 Bore H7
[mm]
B
[mm]
D2
Thread
ⁿ/ₐ
D3
[mm]
E
~
[mm]
L1
[mm]
L2
±0.5
[mm]
L3
-0.15
[mm]
L4
[mm]
L5
[mm]
SW
[mm]
FEDERDRUCK
Initial
[N]
FEDERDRUCK2
End
[N]
BELASTBARKEIT
Axial
[N]
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Rastbolzen, Stahl GN607-6...
GN607-6-AK-ST
6
4.0
M12x1,5
25
19.6
45
6
10
5
3
17
11
28
400
0.0430
73181900
YES
Rastbolzen, Stahl GN607-8...
GN607-8-AK-ST
8
4.5
M16x1,5
31
21.9
54
8
12
6
3
19
15
29
500
0.0680
73181900
YES
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表