目錄: Berger Tools
Created: 07.11.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Berger Tools
GN 5337.5 - Star knobs Type E, with threaded blind bore
Berger Tools
2.0 Clamping parts
2.2 Tensioning, clamping with knobs
Star handle
GN 5337.5
GN 5337.5 E
Powered by
CAD模型選擇
{berger_tools/2_0_spannelemente/2_2/sterngriffe/gn5337_5/gn5337_5e/gn5337_5_e.prj},{NB=Sterngriff GN5337.5-40-M8-E},{ARTNR=GN5337.5-40-M8-E},{PARTNUMBER=GN 5337.5-40-M8-E},{NORMNR=GN 5337.5},{D1=40},{D2=M8},{D2X=8},{D3X=14},{D4=21},{H1=27},{H2=12},{H3=1.5},{T=13},{R1=6.000},{R2=16.000},{ABS1=10.000},{ABS2=12.000},{ABS3=14.000},{ABS4=11.000},{R3=80.000},{H3X=1.500},{WEIGHT=0.0300},{CTN=39263000},{ROHS=YES},{INFOGANTER=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
ARTNR
ⁿ/ₐ
D1
[mm]
D2
Thread
ⁿ/ₐ
D4
[mm]
H1
+1
[mm]
H2
+1
[mm]
T
min.
[mm]
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Sterngriff GN5337.5-32-M6...
GN5337.5-32-M6-E
32
M6
19
23
11
12
0.0200
39263000
YES
Sterngriff GN5337.5-40-M8...
GN5337.5-40-M8-E
40
M8
21
27
12
13
0.0300
39263000
YES
Sterngriff GN5337.5-50-M1...
GN5337.5-50-M10-E
50
M10
25
33
14
17
0.0500
39263000
YES
Sterngriff GN5337.5-60-M1...
GN5337.5-60-M12-E
60
M12
27
37
17
20
0.0780
39263000
YES
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表