目錄: Berger Tools
Created: 07.11.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Berger Tools
GN 5337.2 - Star knobs, Type E, with cap (threaded blind bore)
Berger Tools
2.0 Clamping parts
2.2 Tensioning, clamping with knobs
Star handle
GN 5337.2
GN 5337.2 SV
Powered by
CAD模型選擇
{berger_tools/2_0_spannelemente/2_2/sterngriffe/gn5337_2/gn5337_2_sv/gn5337_2_e_sv.prj},{NB=Sterngriff selbstverloeschend GN5337.2-32-M6-E-SV},{ARTNR=GN5337.2-32-M6-E-SV},{PARTNUMBER=GN 5337.2-32-M6-E-SV},{NORMNR=GN 5337.2},{D1=32},{D2=M6},{D2X='M5','M5','M6','M6'},{D5=15},{D6=10},{H1=23},{H2=10},{T1=12},{R1Y=6.000},{R2Y=10.000},{H2Y=10.000},{D1Y=2.000},{HX=20.790},{D1X=8.000},{H4X=20.000},{R1=5.000},{R2=13.000},{ABS1=8.000},{ABS2=10.000},{ABS3=11.000},{ABS4=10.000},{R3=64.000},{S=3.000},{H=10.000},{H1X=8.500},{H2X=0.200},{H3X=11.500},{S1X=0.200},{WEIGHT=0.0160},{CTN=39263000},{ROHS=YES},{INFOGANTER=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
ARTNR
ⁿ/ₐ
D1
[mm]
D2
Thread
ⁿ/ₐ
D5
[mm]
D6
[mm]
H1
[mm]
H2
[mm]
T1
[mm]
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Sterngriff selbstverloesc...
GN5337.2-25-M5-E-SV
25
M5
13
8
19
8
10
0.0080
39263000
YES
Sterngriff selbstverloesc...
GN5337.2-32-M6-E-SV
32
M6
15
10
23
10
12
0.0160
39263000
YES
Sterngriff selbstverloesc...
GN5337.2-40-M8-E-SV
40
M8
17
13
27
12
18
0.0240
39263000
YES
Sterngriff selbstverloesc...
GN5337.2-50-M10-E-SV
50
M10
19
15
32
14
20
0.0410
39263000
YES
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表