目錄: Berger Tools
Created: 07.11.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Berger Tools
GN 5330 - Tristar knobs with threaded bolt
Berger Tools
2.0 Clamping parts
2.2 Tensioning, clamping with knobs
Three-lobe knobs
GN 5330
GN 5330 GS
Powered by
CAD模型選擇
{berger_tools/2_0_spannelemente/2_2/dreisterngriffe/gn5330/gn5330_gs/gn5330_gs.prj},{NB=Dreisterngriff mit Schraube GN5330-45-M8-25},{ARTNR=GN5330-45-M8-25},{PARTNUMBER=GN 5330-45-M8-25},{NORMNR=GN 5330},{D1=45},{D2=M8},{D2X=8},{L=25},{D3=19},{H1=25},{H2=22.5},{ABS1=0.000},{ABS2=0.000},{ABS3=0.000},{ABS4=0.000},{W1=0.000},{W2=0.000},{WEIGHT=0.0537},{CTN=39263000},{ROHS=YES},{INFOGANTER=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
LINA
明細表
ARTNR
ⁿ/ₐ
D1
[mm]
D2
Thread
ⁿ/ₐ
L
Length
[mm]
D3
[mm]
H1
[mm]
H2
[mm]
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Dreisterngriff mit Schrau...
GN5330-45-M6-20
45
M6
20
19
25
22.5
0.0240
39263000
YES
Dreisterngriff mit Schrau...
GN5330-45-M8-25
45
M8
25
19
25
22.5
0.0537
39263000
YES
Dreisterngriff mit Schrau...
GN5330-63-M8-25
63
M8
25
27
28
25.0
0.0450
39263000
YES
Dreisterngriff mit Schrau...
GN5330-80-M10-30
80
M10
30
32
36
30.0
0.0800
39263000
YES
Dreisterngriff mit Schrau...
GN5330-100-M12-40
100
M12
40
36
42
36.0
0.1290
39263000
YES
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表