目錄: Berger Tools
Created: 07.11.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Berger Tools
GN 480.5 - Stainless Steel-Retaining rods, for clamp mountings
Berger Tools
3.0 Machine parts
3.7 Connecting, assemling with clamping and connecting elements
Tubes, Rods
GN480.5
Powered by
CAD模型選擇
{berger_tools/3_0_maschinenelemente/3_7/rohre_stangen/gn480_5/gn480_5.prj},{NB=Edelstahl-Haltestange GN480.5-D8-80-160-NI},{ARTNR=GN480.5-D8-80-160-NI},{PARTNUMBER=GN 480.5-D8-80-160-NI},{NORMNR=GN 480.5},{D=D8},{D1X=8},{L1=80},{L2=160},{WEIGHT=0.1250},{CTN=73269098},{ROHS=YES},{INFOGANTER=Produktdetails},{R=14}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
ARTNR
ⁿ/ₐ
D
Diameter
ⁿ/ₐ
L1
[mm]
L2
[mm]
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Edelstahl-Haltestange GN4...
GN480.5-D8-30-60-NI
D8
30
60
0.0423
73269098
YES
Edelstahl-Haltestange GN4...
GN480.5-D8-50-100-NI
D8
50
100
0.0739
73269098
YES
Edelstahl-Haltestange GN4...
GN480.5-D8-80-160-NI
D8
80
160
0.1250
73269098
YES
Edelstahl-Haltestange GN4...
GN480.5-D10-50-100-NI
D10
50
100
0.1133
73269098
YES
Edelstahl-Haltestange GN4...
GN480.5-D10-70-140-NI
D10
70
140
0.1630
73269098
YES
Edelstahl-Haltestange GN4...
GN480.5-D10-100-200-NI
D10
100
200
0.2370
73269098
YES
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表