您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
QA認證資訊
目錄: Berger Tools
Created: 07.11.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Berger Tools
GN 41 - Stainless Steel-Levelling feet without fixing lug
Berger Tools
3.0 Machine parts
3.4 Installing, lifting, dampening with leveling feet, lifting gear and rubber elements
Leveling feet
GN41
Powered by
CAD模型選擇
{berger_tools/3_0_maschinenelemente/3_4/gelenkfuesse_stellfuesse/gn41/gn_41_asmtab.prj},{NB=Edelstahl-Stellfuss GN41-60-M16-250-D1-U (0-0)},{ARTNR=GN41-60-M16-250-D1-U},{PARTNUMBER=GN 41-60-M16-250-D1-U},{NORMNR=GN 41},{WINKEL=0},{D1=60},{D2=M16},{H33=-},{H44=17},{NDM=16},{FORM=D1},{FORMX='B0','D0','D1','D3'},{AUSF=U},{L1=250},{AUSF1='T','TK','U','UK','V','VK','W','X'},{L11='75','100','125','150','200'},{LL='-'},{L2=-},{L21='75','100','125','150'},{L3=-},{L31='110','135','160','185'},{L77=37},{SW77=22},{TT=16},{D3=-},{D4=-},{H1=2.5},{H11=2.5},{H22=2.0},{H55=14},{H66=4.5},{L44=45},{L55=45},{L6=0},{L6MAX=29},{M=-},{SW11=-},{SW22=12},{SW33=8},{SW44=10},{SW55=12},{SW66=20},{WEIGHT=0.6611},{CTN=73269098},{ROHS=YES},{PPATH=gn_41_asmtpl.prj},{INFOGANTER=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
ARTNR
ⁿ/ₐ
D1
[mm]
D2
Thread
ⁿ/ₐ
FORM
Form
ⁿ/ₐ
AUSF
Type
ⁿ/ₐ
L1
[mm]
L2
[mm]
L3
[mm]
L7
[mm]
SW7
[mm]
T
[mm]
D3
[mm]
D4
[mm]
H1
[mm]
S
[mm]
H3
[mm]
H4
[mm]
H5
[mm]
H6
[mm]
L4
[mm]
L5
[mm]
M
[mm]
SW1
[mm]
SW2
[mm]
SW3
[mm]
SW4
[mm]
SW5
[mm]
SW6
[mm]
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Edelstahl-Stellfuess GN41...
GN41-40-M8-40-B0-S
40
M8
B0
S
40
-
-
-
-
-
5.4
-
2.0
-
11
-
-
-
-
-
30
17
-
-
-
-
-
0.1384
73269098
YES
Edelstahl-Stellfuess GN41...
GN41-40-M8-50-B0-S
40
M8
B0
S
50
-
-
-
-
-
5.4
-
2.0
-
11
-
-
-
-
-
30
17
-
-
-
-
-
0.1418
73269098
YES
Edelstahl-Stellfuess GN41...
GN41-40-M8-63-B0-S
40
M8
B0
S
63
-
-
-
-
-
5.4
-
2.0
-
11
-
-
-
-
-
30
17
-
-
-
-
-
0.1464
73269098
YES
Edelstahl-Stellfuess GN41...
GN41-40-M8-40-B0-SK
40
M8
B0
SK
40
-
-
-
-
-
5.4
-
2.0
-
11
-
-
-
-
-
30
17
-
-
-
-
-
0.1424
73269098
YES
Edelstahl-Stellfuess GN41...
GN41-40-M8-50-B0-SK
40
M8
B0
SK
50
-
-
-
-
-
5.4
-
2.0
-
11
-
-
-
-
-
30
17
-
-
-
-
-
0.1458
73269098
YES
Edelstahl-Stellfuess GN41...
GN41-40-M8-63-B0-SK
40
M8
B0
SK
63
-
-
-
-
-
5.4
-
2.0
-
11
-
-
-
-
-
30
17
-
-
-
-
-
0.1504
73269098
YES
Edelstahl-Stellfuess GN41...
GN41-40-M8-25-B0-X
40
M8
B0
X
-
-
-
25
14
8
5.4
-
2.0
-
-
-
-
-
-
-
30
-
-
-
-
-
-
0.1602
73269098
YES
Edelstahl-Stellfuess GN41...
GN41-40-M8-40-D0-S
40
M8
D0
S
40
-
-
-
-
-
-
-
2.0
-
11
-
-
-
-
-
-
17
-
-
-
-
-
0.0404
73269098
YES
Edelstahl-Stellfuess GN41...
GN41-40-M8-50-D0-S
40
M8
D0
S
50
-
-
-
-
-
-
-
2.0
-
11
-
-
-
-
-
-
17
-
-
-
-
-
0.0438
73269098
YES
Edelstahl-Stellfuess GN41...
GN41-40-M8-63-D0-S
40
M8
D0
S
63
-
-
-
-
-
-
-
2.0
-
11
-
-
-
-
-
-
17
-
-
-
-
-
0.0484
73269098
YES
Edelstahl-Stellfuess GN41...
GN41-40-M8-40-D0-SK
40
M8
D0
SK
40
-
-
-
-
-
-
-
2.0
-
11
-
-
-
-
-
-
17
-
-
-
-
-
0.0444
73269098
YES
Edelstahl-Stellfuess GN41...
GN41-40-M8-50-D0-SK
40
M8
D0
SK
50
-
-
-
-
-
-
-
2.0
-
11
-
-
-
-
-
-
17
-
-
-
-
-
0.0478
73269098
YES
Edelstahl-Stellfuess GN41...
GN41-40-M8-63-D0-SK
40
M8
D0
SK
63
-
-
-
-
-
-
-
2.0
-
11
-
-
-
-
-
-
17
-
-
-
-
-
0.0524
73269098
YES
Edelstahl-Stellfuess GN41...
GN41-40-M8-25-D0-X
40
M8
D0
X
-
-
-
25
14
8
-
-
2.0
-
-
-
-
-
-
-
-
-
-
-
-
-
-
0.0622
73269098
YES
Edelstahl-Stellfuess GN41...
GN41-40-M8-40-D1-S
40
M8
D1
S
40
-
-
-
-
-
-
-
2.0
1.5
11
-
-
-
-
-
-
17
-
-
-
-
-
0.0434
73269098
YES
Edelstahl-Stellfuess GN41...
GN41-40-M8-50-D1-S
40
M8
D1
S
50
-
-
-
-
-
-
-
2.0
1.5
11
-
-
-
-
-
-
17
-
-
-
-
-
0.0468
73269098
YES
Edelstahl-Stellfuess GN41...
GN41-40-M8-63-D1-S
40
M8
D1
S
63
-
-
-
-
-
-
-
2.0
1.5
11
-
-
-
-
-
-
17
-
-
-
-
-
0.0514
73269098
YES
Edelstahl-Stellfuess GN41...
GN41-40-M8-40-D1-SK
40
M8
D1
SK
40
-
-
-
-
-
-
-
2.0
1.5
11
-
-
-
-
-
-
17
-
-
-
-
-
0.0474
73269098
YES
Edelstahl-Stellfuess GN41...
GN41-40-M8-50-D1-SK
40
M8
D1
SK
50
-
-
-
-
-
-
-
2.0
1.5
11
-
-
-
-
-
-
17
-
-
-
-
-
0.0508
73269098
YES
Edelstahl-Stellfuess GN41...
GN41-40-M8-63-D1-SK
40
M8
D1
SK
63
-
-
-
-
-
-
-
2.0
1.5
11
-
-
-
-
-
-
17
-
-
-
-
-
0.0554
73269098
YES
Edelstahl-Stellfuess GN41...
GN41-40-M8-25-D1-X
40
M8
D1
X
-
-
-
25
14
8
-
-
2.0
1.5
-
-
-
-
-
-
-
-
-
-
-
-
-
0.0652
73269098
YES
Edelstahl-Stellfuess GN41...
GN41-40-M8-40-D3-S
40
M8
D3
S
40
-
-
-
-
-
-
-
2.0
-
11
-
-
3.5
-
-
-
17
-
-
-
-
-
0.0414
73269098
YES
Edelstahl-Stellfuess GN41...
GN41-40-M8-50-D3-S
40
M8
D3
S
50
-
-
-
-
-
-
-
2.0
-
11
-
-
3.5
-
-
-
17
-
-
-
-
-
0.0448
73269098
YES
Edelstahl-Stellfuess GN41...
GN41-40-M8-63-D3-S
40
M8
D3
S
63
-
-
-
-
-
-
-
2.0
-
11
-
-
3.5
-
-
-
17
-
-
-
-
-
0.0494
73269098
YES
Edelstahl-Stellfuess GN41...
GN41-40-M8-40-D3-SK
40
M8
D3
SK
40
-
-
-
-
-
-
-
2.0
-
11
-
-
3.5
-
-
-
17
-
-
-
-
-
0.0454
73269098
YES
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
GN44 - Stainless Steel-Levelling feet, A4
Berger Tools
22.05.2023
GN 41 - Stainless Steel-Levelling feet without fixing lug
Ganter
12.04.2024
Heavy duty line - Solid base Ø159
MOVET
03.08.2020
GN 339 - Stainless Steel-Levelling feet, Type KR with plastic cap, non-glid...
Ganter
12.04.2024
PTA100ss/eb - Articulated foot with Ø100 sheet metal base - Max load: 15000...
HPC
17.02.2022
GN244 - Levelling feet, without fixing hole, Type A without nut, without ...
Berger Tools
22.05.2023
GN343.6 KS - Stainless Steel-Levelling feet, Threaded stud, Type KS, with p...
Berger Tools
22.05.2023
GN31 - Stainless Steel-Levelling feet rubber black/white
Berger Tools
22.05.2023
Medium load - Solid base Ø150
MOVET
03.08.2020
GN6311.4 - Levelling feet, Type OS, without plastic cap
Berger Tools
22.05.2023
SX-99 - Stud Mount Leveling Feet - Metal Swivel Base
Essentra Components
04.08.2014
GN342.2 SV - Levelling feet with screw, Type SV, vibration absorbing
Berger Tools
22.05.2023
Heavy duty line - Solid base Ø140-160
MOVET
03.08.2020
GN343.6 KSE - Stainless Steel-Levelling feet, Threaded stud, Type KSE, with...
Berger Tools
22.05.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表