目錄: Berger Tools
Created: 07.11.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Berger Tools
GN 316 - Ratchet spanner with square
Berger Tools
2.0 Clamping parts
2.1 Tensioning, clamping, switching with levers
Ratchet spanners
GN 316
GN 316 V
Powered by
CAD模型選擇
{berger_tools/2_0_spannelemente/2_1/ratschen_spanner/gn316/gn316_v/gn316_v.prj},{NB=Ratschenspanner GN316-17-V10},{ARTNR=GN316-17-V10},{PARTNUMBER=GN 316-17-V10},{BESTNR=GN 316-17-V10},{NORMNR=GN 316},{D1=17},{D2=-},{D2X=0},{D3=-},{D3X=0},{S1=V10},{S1X=10},{S2=-},{S2X=0},{B=30.0},{D4=11},{D5=26},{H=14},{L=156},{DREH=100},{WEIGHT=0.1930},{CTN=82042000},{ROHS=YES},{INFOGANTER=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
LINA
明細表
ARTNR
ⁿ/ₐ
D1
Ø Insert
[mm]
S1
Square V
[mm]
B
[mm]
D4
[mm]
D5
[mm]
H
[mm]
L
[mm]
DREH
max. torque
[Nm]
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Ratschenspanner GN316-12-...
GN316-12-V8
12
V8
22.0
9
20
11
118
40
0.0870
82042000
YES
Ratschenspanner GN316-17-...
GN316-17-V10
17
V10
30.0
11
26
14
156
100
0.1930
82042000
YES
Ratschenspanner GN316-22-...
GN316-22-V12
22
V12
39.5
14
33
17
187
130
0.3800
82042000
YES
Ratschenspanner GN316-22-...
GN316-22-V14
22
V14
39.5
14
33
17
187
130
0.3600
82042000
YES
Ratschenspanner GN316-26-...
GN316-26-V17
26
V17
46.0
17
33
22
219
180
0.6050
82042000
YES
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表