目錄: Berger Tools
Created: 07.11.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Berger Tools
GN 289 - Swivel Clamp Connector Joints, Aluminum, with screw, stainless steel, Type S, Stepless adjustment
Berger Tools
3.0 Machine parts
3.7 Connecting, assemling with clamping and connecting elements
Tube clamp connectors
GN289
Powered by
CAD模型選擇
{berger_tools/3_0_maschinenelemente/3_7/rohr_klemmverbinder/gn289/gn289_k2_asmtab.prj},{NB=Gelenk-Klemmverbinder GN289-B42-V50-S-2-BL (0)},{ARTNR=GN289-B42-V50-S-2-BL},{PARTNUMBER=GN 289-B42-V50-S-2-BL},{NORMNR=GN 289},{D1D2=-},{D1S2=B42-V50},{S1S2=-},{ROT=0},{D1=42},{S1=0},{D2=0},{S2=50},{B=65},{D3=M10},{D4=M10},{K=76},{L1=268},{L2=70},{M=85},{Z1=M10-60},{Z2=M10-55},{L3Z1=78 | 92},{L3Z2=78 | 92},{OBVIS=blank},{KHD3=GN 911-M10-55},{KHD4=GN 911-M10-63},{NDM=10},{KDM=8.160},{T=35},{PPATH=gn289_asmtpl.prj},{WEIGHT=1.6920},{CTN=76090000},{ROHS=YES},{INFOGANTER=Produktdetails},{V=2}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
ARTNR
ⁿ/ₐ
D1D2
Bore - Bore
ⁿ/ₐ
D1S2
Bore - Square
ⁿ/ₐ
S1S2
Square - Square
ⁿ/ₐ
B
Swivel width
[mm]
K
[mm]
L1
[mm]
L2
[mm]
M
[mm]
Z1
Screw locations
ⁿ/ₐ
Z2
Screw location
ⁿ/ₐ
L3Z1
Clamping lever for Z1
[mm]
L3Z2
Clamping lever for Z2
[mm]
OBVIS
Finish
ⁿ/ₐ
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Gelenk-Klemmverbinder GN2...
GN289-B40-B40-S-2-SW
B40-B40
-
-
65
76
268
70
85
M10-60
M10-55
78 | 92
78 | 92
black
1.7280
76090000
YES
Gelenk-Klemmverbinder GN2...
GN289-B40-B40-S-2-BL
B40-B40
-
-
65
76
268
70
85
M10-60
M10-55
78 | 92
78 | 92
blank
1.7280
76090000
YES
Gelenk-Klemmverbinder GN2...
GN289-B40-V40-S-2-SW
-
B40-V40
-
65
76
268
70
85
M10-60
M10-55
78 | 92
78 | 92
black
1.6920
76090000
YES
Gelenk-Klemmverbinder GN2...
GN289-B40-V40-S-2-BL
-
B40-V40
-
65
76
268
70
85
M10-60
M10-55
78 | 92
78 | 92
blank
1.6920
76090000
YES
Gelenk-Klemmverbinder GN2...
GN289-V40-V40-S-2-SW
-
-
V40-V40
65
76
268
70
85
M10-60
M10-55
78 | 92
78 | 92
black
1.6560
76090000
YES
Gelenk-Klemmverbinder GN2...
GN289-V40-V40-S-2-BL
-
-
V40-V40
65
76
268
70
85
M10-60
M10-55
78 | 92
78 | 92
blank
1.6560
76090000
YES
Gelenk-Klemmverbinder GN2...
GN289-B40-B42-S-2-SW
B40-B42
-
-
65
76
268
70
85
M10-60
M10-55
78 | 92
78 | 92
black
1.7280
76090000
YES
Gelenk-Klemmverbinder GN2...
GN289-B40-B42-S-2-BL
B40-B42
-
-
65
76
268
70
85
M10-60
M10-55
78 | 92
78 | 92
blank
1.7280
76090000
YES
Gelenk-Klemmverbinder GN2...
GN289-B40-B45-S-2-SW
B40-B45
-
-
65
76
268
70
85
M10-60
M10-55
78 | 92
78 | 92
black
1.7280
76090000
YES
Gelenk-Klemmverbinder GN2...
GN289-B40-B45-S-2-BL
B40-B45
-
-
65
76
268
70
85
M10-60
M10-55
78 | 92
78 | 92
blank
1.7280
76090000
YES
Gelenk-Klemmverbinder GN2...
GN289-B40-V45-S-2-SW
-
B40-V45
-
65
76
268
70
85
M10-60
M10-55
78 | 92
78 | 92
black
1.6920
76090000
YES
Gelenk-Klemmverbinder GN2...
GN289-B40-V45-S-2-BL
-
B40-V45
-
65
76
268
70
85
M10-60
M10-55
78 | 92
78 | 92
blank
1.6920
76090000
YES
Gelenk-Klemmverbinder GN2...
GN289-V40-V45-S-2-SW
-
-
V40-V45
65
76
268
70
85
M10-60
M10-55
78 | 92
78 | 92
black
1.5680
76090000
YES
Gelenk-Klemmverbinder GN2...
GN289-V40-V45-S-2-BL
-
-
V40-V45
65
76
268
70
85
M10-60
M10-55
78 | 92
78 | 92
blank
1.5680
76090000
YES
Gelenk-Klemmverbinder GN2...
GN289-B40-B48-S-2-SW
B40-B48
-
-
65
76
268
70
85
M10-60
M10-55
78 | 92
78 | 92
black
1.7280
76090000
YES
Gelenk-Klemmverbinder GN2...
GN289-B40-B48-S-2-BL
B40-B48
-
-
65
76
268
70
85
M10-60
M10-55
78 | 92
78 | 92
blank
1.7280
76090000
YES
Gelenk-Klemmverbinder GN2...
GN289-B40-B50-S-2-SW
B40-B50
-
-
65
76
268
70
85
M10-60
M10-55
78 | 92
78 | 92
black
1.6600
76090000
YES
Gelenk-Klemmverbinder GN2...
GN289-B40-B50-S-2-BL
B40-B50
-
-
65
76
268
70
85
M10-60
M10-55
78 | 92
78 | 92
blank
1.6600
76090000
YES
Gelenk-Klemmverbinder GN2...
GN289-B40-V50-S-2-SW
-
B40-V50
-
65
76
268
70
85
M10-60
M10-55
78 | 92
78 | 92
black
1.6920
76090000
YES
Gelenk-Klemmverbinder GN2...
GN289-B40-V50-S-2-BL
-
B40-V50
-
65
76
268
70
85
M10-60
M10-55
78 | 92
78 | 92
blank
1.6920
76090000
YES
Gelenk-Klemmverbinder GN2...
GN289-V40-V50-S-2-SW
-
-
V40-V50
65
76
268
70
85
M10-60
M10-55
78 | 92
78 | 92
black
1.5680
76090000
YES
Gelenk-Klemmverbinder GN2...
GN289-V40-V50-S-2-BL
-
-
V40-V50
65
76
268
70
85
M10-60
M10-55
78 | 92
78 | 92
blank
1.5680
76090000
YES
Gelenk-Klemmverbinder GN2...
GN289-B42-V40-S-2-SW
-
B42-V40
-
65
76
268
70
85
M10-60
M10-55
78 | 92
78 | 92
black
1.6920
76090000
YES
Gelenk-Klemmverbinder GN2...
GN289-B42-V40-S-2-BL
-
B42-V40
-
65
76
268
70
85
M10-60
M10-55
78 | 92
78 | 92
blank
1.6920
76090000
YES
Gelenk-Klemmverbinder GN2...
GN289-B42-B42-S-2-SW
B42-B42
-
-
65
76
268
70
85
M10-60
M10-55
78 | 92
78 | 92
black
1.7040
76090000
YES
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表