目錄: Berger Tools
Created: 07.11.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Berger Tools
GN 242 - Tube connectors, Id. No. 2 with 2 Stainless Steel-clamping screws DIN 912
Berger Tools
3.0 Machine parts
3.7 Connecting, assemling with clamping and connecting elements
Tube clamp connectors
GN242
Powered by
CAD模型選擇
{berger_tools/3_0_maschinenelemente/3_7/rohr_klemmverbinder/gn242/gn242_2.prj},{NB=Muffen-Klemmverbinder GN242-B40-B48-2-SW},{ARTNR=GN242-B40-B48-2-SW},{PARTNUMBER=GN 242-B40-B48-2-SW},{NORMNR= GN 242},{D1=B40},{D1X=40},{D2=B48},{D2X=48},{D3=M10},{NDM=10},{D4=65},{K1=70},{K2=70},{L1=140},{L2=77.5},{KLEMM=GN 911-M10-55},{OBFVIS=schwarz},{VERS=40},{WEIGHT=0.8300},{CTN=76090000},{ROHS=YES},{INFOGANTER=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
ARTNR
ⁿ/ₐ
D1
Bore B
[mm]
D2
Bore B
[mm]
D3
Clamping screw
ⁿ/ₐ
D4
[mm]
K1
Clamping length
[mm]
K2
Clamping length
[mm]
L1
[mm]
L2
[mm]
KLEMM
Clamping lever set for d3
ⁿ/ₐ
OBFVIS
Finish
ⁿ/ₐ
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Muffen-Klemmverbinder GN2...
GN242-B20-B20-2-SW
B20
B20
M8
40
45
45
90
52.0
GN 911-M8-32
black
0.2900
76090000
YES
Muffen-Klemmverbinder GN2...
GN242-B20-B20-2-BL
B20
B20
M8
40
45
45
90
52.0
GN 911-M8-32
blank
0.2900
76090000
YES
Muffen-Klemmverbinder GN2...
GN242-B20-B25-2-SW
B20
B25
M8
40
45
45
90
52.0
GN 911-M10-55
black
0.2736
76090000
YES
Muffen-Klemmverbinder GN2...
GN242-B20-B25-2-BL
B20
B25
M8
40
45
45
90
52.0
GN 911-M10-55
blank
0.2900
76090000
YES
Muffen-Klemmverbinder GN2...
GN242-B20-B30-2-SW
B20
B30
M8
40
45
45
90
52.0
GN 911-M10-55
black
0.2437
76090000
YES
Muffen-Klemmverbinder GN2...
GN242-B20-B30-2-BL
B20
B30
M8
40
45
45
90
52.0
GN 911-M10-55
blank
0.2416
76090000
YES
Muffen-Klemmverbinder GN2...
GN242-B25-B25-2-SW
B25
B25
M8
40
45
45
90
52.0
GN 911-M8-32
black
0.2040
76090000
YES
Muffen-Klemmverbinder GN2...
GN242-B25-B25-2-BL
B25
B25
M8
40
45
45
90
52.0
GN 911-M8-32
blank
0.2600
76090000
YES
Muffen-Klemmverbinder GN2...
GN242-B25-B30-2-SW
B25
B30
M8
40
45
45
90
52.0
GN 911-M10-55
black
0.2250
76090000
YES
Muffen-Klemmverbinder GN2...
GN242-B25-B30-2-BL
B25
B30
M8
40
45
45
90
52.0
GN 911-M10-55
blank
0.2250
76090000
YES
Muffen-Klemmverbinder GN2...
GN242-B30-B30-2-SW
B30
B30
M8
40
45
45
90
52.0
GN 911-M8-32
black
0.2033
76090000
YES
Muffen-Klemmverbinder GN2...
GN242-B30-B30-2-BL
B30
B30
M8
40
45
45
90
52.0
GN 911-M8-32
blank
0.2016
76090000
YES
Muffen-Klemmverbinder GN2...
GN242-B40-B40-2-SW
B40
B40
M10
65
70
70
140
77.5
GN 911-M10-55
black
0.9400
76090000
YES
Muffen-Klemmverbinder GN2...
GN242-B40-B40-2-BL
B40
B40
M10
65
70
70
140
77.5
GN 911-M10-55
blank
0.9600
76090000
YES
Muffen-Klemmverbinder GN2...
GN242-B40-B45-2-SW
B40
B45
M10
65
70
70
140
77.5
GN 911-M10-55
black
0.9000
76090000
YES
Muffen-Klemmverbinder GN2...
GN242-B40-B45-2-BL
B40
B45
M10
65
70
70
140
77.5
GN 911-M10-55
blank
0.8685
76090000
YES
Muffen-Klemmverbinder GN2...
GN242-B40-B48-2-SW
B40
B48
M10
65
70
70
140
77.5
GN 911-M10-55
black
0.8300
76090000
YES
Muffen-Klemmverbinder GN2...
GN242-B40-B48-2-BL
B40
B48
M10
65
70
70
140
77.5
GN 911-M10-55
blank
0.8336
76090000
YES
Muffen-Klemmverbinder GN2...
GN242-B40-B50-2-SW
B40
B50
M10
65
70
70
140
77.5
GN 911-M10-55
black
0.8207
76090000
YES
Muffen-Klemmverbinder GN2...
GN242-B40-B50-2-BL
B40
B50
M10
65
70
70
140
77.5
GN 911-M10-55
blank
0.7955
76090000
YES
Muffen-Klemmverbinder GN2...
GN242-B42-B42-2-SW
B42
B42
M10
65
70
70
140
77.5
GN 911-M10-55
black
0.7740
76090000
YES
Muffen-Klemmverbinder GN2...
GN242-B42-B42-2-BL
B42
B42
M10
65
70
70
140
77.5
GN 911-M10-55
blank
0.8650
76090000
YES
Muffen-Klemmverbinder GN2...
GN242-B42-B48-2-SW
B42
B48
M10
65
70
70
140
77.5
GN 911-M10-55
black
0.8123
76090000
YES
Muffen-Klemmverbinder GN2...
GN242-B42-B48-2-BL
B42
B48
M10
65
70
70
140
77.5
GN 911-M10-55
blank
0.8016
76090000
YES
Muffen-Klemmverbinder GN2...
GN242-B42-B50-2-SW
B42
B50
M10
65
70
70
140
77.5
GN 911-M10-55
black
0.7764
76090000
YES
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表