카탈로그: Berger Tools
생성됨: 07.11.2018
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Berger Tools
GN 241 - Tube Connectors, Aluminum, with screw, stainless steel
Berger Tools
3.0 Machine parts
3.7 Connecting, assemling with clamping and connecting elements
Tube clamp connectors
GN241
Powered by
CAD모델 선택
{berger_tools/3_0_maschinenelemente/3_7/rohr_klemmverbinder/gn241/gn_241_2.prj},{NB=Muffen-Klemmverbinder GN241-V35-60-2-BL},{ARTNR=GN241-V35-60-2-BL},{PARTNUMBER=GN 241-V35-60-2-BL},{NORMNR=GN 241},{FORMVIS=S},{FORMX= 1, 'D1', 2, 'S'},{D=-},{B=35.000},{S=V35},{V=35.000},{KS=Klemmschrauben mit Innensechskant},{D2=M 8},{NDM=8.000},{KDM=6.464},{AA=4.500},{K=60},{L1=79},{L2=59},{L3=58},{Z=M8-50},{L4=63 | 78},{S2=0.000},{S22=0.000},{A=0.000},{B2=0.000},{C=0.000},{D3=0.000},{E=0.000},{F=0.000},{G=0.000},{H=0.000},{I=0.000},{J=0.000},{JJ=0.000},{K2=0.000},{M=0.000},{N=0.000},{S3=0.000},{O=0.000},{P2=0.000},{ZX=0.000},{OB=blank},{KLEMM=GN 911-M 8-55},{WEIGHT=0.3500},{CTN=76090000},{ROHS=YES},{INFOGANTER=Produktdetails}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
ARTNR
ⁿ/ₐ
D
Bore
ⁿ/ₐ
S
Square
ⁿ/ₐ
K
Clamping length
[mm]
L1
[mm]
L2
[mm]
L3
[mm]
Z
Screw locations
ⁿ/ₐ
L4
Clamping lever
[mm]
OB
Finish
ⁿ/ₐ
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Muffen-Klemmverbinder GN2...
GN241-B20-50-2-BL
B20
-
50
68
46
48
M8-35
63 | 78
blank
0.2000
76090000
YES
Muffen-Klemmverbinder GN2...
GN241-B20-50-2-SW
B20
-
50
68
46
48
M8-35
63 | 78
black
0.2000
76090000
YES
Muffen-Klemmverbinder GN2...
GN241-V20-50-2-BL
-
V20
50
68
46
48
M8-35
63 | 78
blank
0.1960
76090000
YES
Muffen-Klemmverbinder GN2...
GN241-V20-50-2-SW
-
V20
50
68
46
48
M8-35
63 | 78
black
0.1960
76090000
YES
Muffen-Klemmverbinder GN2...
GN241-B25-50-2-BL
B25
-
50
68
46
48
M8-35
63 | 78
blank
0.1940
76090000
YES
Muffen-Klemmverbinder GN2...
GN241-B25-50-2-SW
B25
-
50
68
46
48
M8-35
63 | 78
black
0.1940
76090000
YES
Muffen-Klemmverbinder GN2...
GN241-V25-50-2-BL
-
V25
50
68
46
48
M8-35
63 | 78
blank
0.1880
76090000
YES
Muffen-Klemmverbinder GN2...
GN241-V25-50-2-SW
-
V25
50
68
46
48
M8-35
63 | 78
black
0.1880
76090000
YES
Muffen-Klemmverbinder GN2...
GN241-B30-50-2-BL
B30
-
50
68
46
48
M8-35
63 | 78
blank
0.1880
76090000
YES
Muffen-Klemmverbinder GN2...
GN241-B30-50-2-SW
B30
-
50
68
46
48
M8-35
63 | 78
black
0.1880
76090000
YES
Muffen-Klemmverbinder GN2...
GN241-V30-50-2-BL
-
V30
50
68
46
48
M8-35
63 | 78
blank
0.1780
76090000
YES
Muffen-Klemmverbinder GN2...
GN241-V30-50-2-SW
-
V30
50
68
46
48
M8-35
63 | 78
black
0.1780
76090000
YES
Muffen-Klemmverbinder GN2...
GN241-B30-60-2-BL
B30
-
60
79
59
58
M8-50
63 | 78
blank
0.3900
76090000
YES
Muffen-Klemmverbinder GN2...
GN241-B30-60-2-SW
B30
-
60
79
59
58
M8-50
63 | 78
black
0.3900
76090000
YES
Muffen-Klemmverbinder GN2...
GN241-V30-60-2-BL
-
V30
60
79
59
58
M8-50
63 | 78
blank
0.3740
76090000
YES
Muffen-Klemmverbinder GN2...
GN241-V30-60-2-SW
-
V30
60
79
59
58
M8-50
63 | 78
black
0.3740
76090000
YES
Muffen-Klemmverbinder GN2...
GN241-B32-60-2-BL
B32
-
60
79
59
58
M8-50
63 | 78
blank
0.3810
76090000
YES
Muffen-Klemmverbinder GN2...
GN241-B32-60-2-SW
B32
-
60
79
59
58
M8-50
63 | 78
black
0.3810
76090000
YES
Muffen-Klemmverbinder GN2...
GN241-B35-60-2-BL
B35
-
60
79
59
58
M8-50
63 | 78
blank
0.3720
76090000
YES
Muffen-Klemmverbinder GN2...
GN241-B35-60-2-SW
B35
-
60
79
59
58
M8-50
63 | 78
black
0.3720
76090000
YES
Muffen-Klemmverbinder GN2...
GN241-V35-60-2-BL
-
V35
60
79
59
58
M8-50
63 | 78
blank
0.3500
76090000
YES
Muffen-Klemmverbinder GN2...
GN241-V35-60-2-SW
-
V35
60
79
59
58
M8-50
63 | 78
black
0.3500
76090000
YES
Muffen-Klemmverbinder GN2...
GN241-B40-60-2-BL
B40
-
60
79
59
58
M8-50
63 | 78
blank
0.3440
76090000
YES
Muffen-Klemmverbinder GN2...
GN241-B40-60-2-SW
B40
-
60
79
59
58
M8-50
63 | 78
black
0.3440
76090000
YES
Muffen-Klemmverbinder GN2...
GN241-V40-60-2-BL
-
V40
60
79
59
58
M10-60
78 | 92
blank
0.3140
76090000
YES
F
P
1
2
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
이 사용자는 또한에 관심이있는 사용자를 보았습니다.
GN145 - Stainless Steel-Flanged Connector Clamps, with screw, stainless ste...
Berger Tools
25.05.2023
GN163 - Base plate connector clamps, Id. No. 2 with Stainless Steel-clampin...
Berger Tools
25.05.2023
RC...2 - 2 clamp halves, weld plate, cover plate, socket head bolt
Parker
31.05.2022
K1281 - Sensor holders
KIPP
27.05.2024
K0616 - Square tube connectors two-way
KIPP
27.05.2024
MM - Tube Connectors, Aluminum, with screw, steel zinc plated
Inocon
22.03.2024
FGSB - Gas Springs - Free Attachable Type with Bracket
Misumi
30.06.2021
29207 - Column clamps double
norelem
30.05.2024
GN231 - Tube Supports, Aluminum, with screw, stainless steel
Berger Tools
25.05.2023
GN 241 - Tube Connectors, Aluminum, with screw, stainless steel
Elesa+Ganter
28.03.2024
자세히 보기
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성