카탈로그: Ganter
생성됨: 29.01.2018
카탈로그의 특징:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Ganter
GN 764 - Breather caps
Ganter
3.0 Machine parts
3.5 Controlling, venting, sealing of liquids and gases
Breather Filters, Breather Valves
GN 764 Breather Caps, Steel Sheet, with Filter, with Double Valve
Powered by
CAD모델 선택
{ganter/3_0_maschinenelemente/3_5/belueftungs_entlueftungselemente/gn764/gn764.prj},{NB=Belueftungsdeckel GN 764-81-G3/4-F},{PARTNUMBER=GN 764-81-G3/4-F},{NORMNR=GN 764},{D1=81},{D2VIS=G3/4},{D2X=1, 'G3/4',2,'3/4NPT'},{FORMVIS=mit Filter},{FORMX='F','mit Filter','FD','mit Filter und Doppelventil'},{B=BA},{D3=17},{D4=83},{D5=72},{D6=49},{L1=16},{L2=12},{L3=70},{L4=42},{L5=17},{L6=80},{SW=30},{D11=80.510},{L21=14.000},{DH1=33.500},{DH2=2.000},{WEIGHT=0.3000},{CTN=90268080},{ROHS=YES},{INFOGANTER=Produktdetails}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
LINA
BOM
PARTNUMBER
GANTER PARTNUMBER
ⁿ/ₐ
D1
[mm]
D2VIS
Thread
ⁿ/ₐ
FORMVIS
Form
ⁿ/ₐ
D3
[mm]
L1
[mm]
L2
[mm]
L3
[mm]
SW
[mm]
OED
Opening pressure - Type FD
[mbar]
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Breather cap GN 764-47-G1...
GN 764-47-G1/4-F
47
G1/4
mit Filter
7
10
5
51
17
0
0.0570
90268080
YES
Breather cap GN 764-47-1/...
GN 764-47-1/4NPT-F
47
1/4NPT
mit Filter
7
10
5
51
17
0
0.0570
90268080
YES
Breather cap GN 764-81-G3...
GN 764-81-G3/4-F
81
G3/4
mit Filter
17
16
12
70
30
0
0.3000
90268080
YES
Breather cap GN 764-81-G3...
GN 764-81-G3/4-FD
81
G3/4
mit Filter und Doppelvent...
17
16
12
70
30
350
0.3030
90268080
YES
Breather cap GN 764-81-3/...
GN 764-81-3/4NPT-F
81
3/4NPT
mit Filter
17
16
12
70
30
0
0.2300
90268080
YES
Breather cap GN 764-81-3/...
GN 764-81-3/4NPT-FD
81
3/4NPT
mit Filter und Doppelvent...
17
16
12
70
30
350
0.6790
90268080
YES
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성