目錄: Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Ganter
GN 5341 - Triangular knobs with thread (M)
Ganter
2.0 Clamping parts
2.2 Tensioning, clamping with knobs
Three-Lobed Knobs
GN 5341
GN 5341 M
Powered by
CAD模型選擇
{ganter/2_0_spannelemente/2_2/dreisterngriffe/gn5341/gn5341_m/gn5341_m.prj},{NB=Dreikantgriff GN 5341-40-M6},{PARTNUMBER=GN 5341-40-M6},{NORMNR=GN 5341},{D1=40},{D2=M6},{NDM=6.000},{KDM=4.917},{D3=16},{D4=12},{H1=18},{H2=5},{T=8},{R1=60.000},{ABS1=26.000},{WEIGHT=0.0080},{CTN=39263000},{ROHS=YES},{INFOGANTER=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
PARTNUMBER
GANTER PARTNUMBER
ⁿ/ₐ
D1
[mm]
D2
Thread
ⁿ/ₐ
D3
[mm]
D4
[mm]
H1
[mm]
H2
[mm]
T
[mm]
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Triangular knob GN 5341-3...
GN 5341-32-M5
32
M5
14
10
14
4
6
0.0050
39263000
YES
Triangular knob GN 5341-4...
GN 5341-40-M6
40
M6
16
12
18
5
8
0.0080
39263000
YES
Triangular knob GN 5341-5...
GN 5341-50-M8
50
M8
19
16
22
6
10
0.0160
39263000
YES
Triangular knob GN 5341-6...
GN 5341-60-M10
60
M10
22
20
26
7
12
0.0220
39263000
YES
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表