目錄: Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Ganter
GN 532 - Wing nuts, Type D with threaded through bore
Ganter
2.0 Clamping parts
2.2 Tensioning, clamping with knobs
Wing Screws, Wing Nuts
GN 532
GN 532 D
Powered by
CAD模型選擇
{ganter/2_0_spannelemente/2_2/fluegelschrauben_fluegelmuttern/gn532/gn532_d/gn532_d.prj},{NB=Fluegelmutter GN 532-40-M5-D},{PARTNUMBER=GN 532-40-M5-D},{NORMNR=GN 532},{D1=40},{D3=M5},{D3X=5},{D4=9.0},{B=15.5},{H=17},{T2=12},{R1=3.000},{R3=80.000},{WEIGHT=0.0110},{CTN=39269097},{ROHS=YES},{INFOGANTER=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
LINA
明細表
PARTNUMBER
GANTER PARTNUMBER
ⁿ/ₐ
D1
[mm]
D3
Thread
ⁿ/ₐ
D4
[mm]
B
[mm]
H
[mm]
T2
min.
[mm]
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Wing nut GN 532-32-M5-D
GN 532-32-M5-D
32
M5
6.5
13.0
15
12
0.0043
39269097
YES
Wing nut GN 532-32-M6-D
GN 532-32-M6-D
32
M6
6.5
13.0
15
12
0.0068
39269097
YES
Wing nut GN 532-40-M5-D
GN 532-40-M5-D
40
M5
9.0
15.5
17
12
0.0110
39269097
YES
Wing nut GN 532-40-M6-D
GN 532-40-M6-D
40
M6
9.0
15.5
17
12
0.0110
39269097
YES
Wing nut GN 532-40-M8-D
GN 532-40-M8-D
40
M8
9.0
15.5
17
12
0.0090
39269097
YES
Wing nut GN 532-48-M8-D
GN 532-48-M8-D
48
M8
9.0
19.0
19
16
0.0140
39269097
YES
Wing nut GN 532-56-M10-D
GN 532-56-M10-D
56
M10
11.0
21.0
23
20
0.0180
39269097
YES
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表