目錄: Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Ganter
GN 345 - Levelling feet, Foot plastic / Threaded stud steel with two fixing holes, Type AG, without nut, with rubber underlay
Ganter
3.0 Machine parts
3.4 Installing, lifting, dampening with leveling feet, lifting gear and rubber elements
Leveling Feet
GN 345 Leveling Feet, Plastic / Steel
Powered by
CAD模型選擇
{ganter/3_0_maschinenelemente/3_4/gelenkfuesse_stellfuesse/gn345/gn345_ag.prj},{NB=Gelenkfuss GN 345-100-M12-43-AG (0)},{PARTNUMBER=GN 345-100-M12-43-AG},{NORMNR=GN 345},{FORM=AG},{D1=100},{DD1=96.000},{D2=M12},{ND=12.000},{KD=9.853},{L1=43},{L2=33},{L3=23},{L4=24},{D3=12.5},{K=70},{SW=14},{KUDU=14},{WINKEL=0},{WINKELX=-15° bis 15°},{SB=25},{VER=2.0},{WEIGHT=0.29340},{CTN=73269098},{ROHS=YES},{SWV=5},{DX1=11},{VERS=3},{KUGV=20.250},{INFOGANTER=Produktdetails},{TR=WINKEL}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PARTNUMBER
GANTER PARTNUMBER
ⁿ/ₐ
D1
[mm]
D2
Thread
ⁿ/ₐ
L1
[mm]
L2
[mm]
L3
[mm]
L4
[mm]
K
[mm]
SW
[mm]
KUDU
Ball diameter
[mm]
SB
Static load
[kN]
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Levelling foot GN 345-80-...
GN 345-80-M8-43-AG
80
M8
43
33
23
24
54
14
14
16
0.12000
73269098
YES
Levelling foot GN 345-80-...
GN 345-80-M8-68-AG
80
M8
68
33
23
24
54
14
14
16
0.12000
73269098
YES
Levelling foot GN 345-80-...
GN 345-80-M10-43-AG
80
M10
43
33
23
24
54
14
14
16
0.14000
73269098
YES
Levelling foot GN 345-80-...
GN 345-80-M10-68-AG
80
M10
68
33
23
24
54
14
14
16
0.12700
73269098
YES
Levelling foot GN 345-80-...
GN 345-80-M10-98-AG
80
M10
98
33
23
24
54
14
14
16
0.14500
73269098
YES
Levelling foot GN 345-80-...
GN 345-80-M12-43-AG
80
M12
43
33
23
24
54
14
14
16
0.12200
73269098
YES
Levelling foot GN 345-80-...
GN 345-80-M12-68-AG
80
M12
68
33
23
24
54
14
14
16
0.15000
73269098
YES
Levelling foot GN 345-80-...
GN 345-80-M12-98-AG
80
M12
98
33
23
24
54
14
14
16
0.16500
73269098
YES
Levelling foot GN 345-80-...
GN 345-80-M14-68-AG
80
M14
68
33
23
24
54
14
14
16
0.23950
73269098
YES
Levelling foot GN 345-80-...
GN 345-80-M14-98-AG
80
M14
98
33
23
24
54
14
14
16
0.26900
73269098
YES
Levelling foot GN 345-80-...
GN 345-80-M14-148-AG
80
M14
148
33
23
24
54
14
14
16
0.33490
73269098
YES
Levelling foot GN 345-80-...
GN 345-80-M16-68-AG
80
M16
68
33
23
24
54
16
14
16
0.19860
73269098
YES
Levelling foot GN 345-80-...
GN 345-80-M16-108-AG
80
M16
108
33
23
24
54
16
14
16
0.24000
73269098
YES
Levelling foot GN 345-80-...
GN 345-80-M16-148-AG
80
M16
148
33
23
24
54
16
14
16
0.28500
73269098
YES
Levelling foot GN 345-80-...
GN 345-80-M16-168-AG
80
M16
168
33
23
24
54
16
14
16
0.31000
73269098
YES
Levelling foot GN 345-80-...
GN 345-80-M16-58-AG
80
M16
58
43
23
24
54
24
24
18
0.24700
73269098
YES
Levelling foot GN 345-80-...
GN 345-80-M16-98-AG
80
M16
98
43
23
24
54
24
24
18
0.30500
73269098
YES
Levelling foot GN 345-80-...
GN 345-80-M16-138-AG
80
M16
138
43
23
24
54
24
24
18
0.35100
73269098
YES
Levelling foot GN 345-80-...
GN 345-80-M16-158-AG
80
M16
158
43
23
24
54
24
24
18
0.37500
73269098
YES
Levelling foot GN 345-80-...
GN 345-80-M20-98-AG
80
M20
98
43
23
24
54
24
24
18
0.37500
73269098
YES
Levelling foot GN 345-80-...
GN 345-80-M20-138-AG
80
M20
138
43
23
24
54
24
24
18
0.45900
73269098
YES
Levelling foot GN 345-80-...
GN 345-80-M20-158-AG
80
M20
158
43
23
24
54
24
24
18
0.48600
73269098
YES
Levelling foot GN 345-80-...
GN 345-80-M20-198-AG
80
M20
198
43
23
24
54
24
24
18
0.56900
73269098
YES
Levelling foot GN 345-80-...
GN 345-80-M24-98-AG
80
M24
98
43
23
24
54
24
24
18
0.46600
73269098
YES
Levelling foot GN 345-80-...
GN 345-80-M24-138-AG
80
M24
138
43
23
24
54
24
24
18
0.69500
73269098
YES
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表