카탈로그: Elesa+Ganter
생성됨: 29.01.2018
카탈로그의 특징:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Elesa+Ganter
GN 2370 - Stainless Steel-Spacer plates
Elesa+Ganter
Hinges
GN2370
Powered by
CAD모델 선택
{elesa_ganter/hinges/gn2370/gn_2370.prj},{NB=Edelstahl-Distanzplatte GN 2370-NI-40-5-MT},{PARTNUMBER=GN 2370-NI-40-5-MT},{L2=40},{S=5},{B1=14.5},{B2=7.5},{D=5},{L1=40},{M1=25},{M2=25},{WEIGHT=0.0201},{CTN=73269098},{ROHS=YES},{R=1.0},{SX=5.0},{INFOEG=Produktdetails}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
LINA
BOM
PARTNUMBER
E+G PARTNUMBER
ⁿ/ₐ
L2
[mm]
S
[mm]
B1
[mm]
B2
[mm]
D
[mm]
L1
[mm]
M1
[mm]
M2
[mm]
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Stainless Steel-Spacer pl...
GN 2370-NI-30-1-MT
30
1
10.8
6.0
4
30
18
18
0.0023
73269098
YES
Stainless Steel-Spacer pl...
GN 2370-NI-30-1,5-MT
30
1,5
10.8
6.0
4
30
18
18
0.0034
73269098
YES
Stainless Steel-Spacer pl...
GN 2370-NI-30-3-MT
30
3
10.8
6.0
4
30
18
18
0.0065
73269098
YES
Stainless Steel-Spacer pl...
GN 2370-NI-30-5-MT
30
5
10.8
6.0
4
30
18
18
0.0105
73269098
YES
Stainless Steel-Spacer pl...
GN 2370-NI-40-1-MT
40
1
14.5
7.5
5
40
25
25
0.0041
73269098
YES
Stainless Steel-Spacer pl...
GN 2370-NI-40-1,5-MT
40
1,5
14.5
7.5
5
40
25
25
0.0062
73269098
YES
Stainless Steel-Spacer pl...
GN 2370-NI-40-3-MT
40
3
14.5
7.5
5
40
25
25
0.0121
73269098
YES
Stainless Steel-Spacer pl...
GN 2370-NI-40-5-MT
40
5
14.5
7.5
5
40
25
25
0.0201
73269098
YES
Stainless Steel-Spacer pl...
GN 2370-NI-50-1-MT
50
1
18.0
10.0
6
50
30
30
0.0065
73269098
YES
Stainless Steel-Spacer pl...
GN 2370-NI-50-1,5-MT
50
1,5
18.0
10.0
6
50
30
30
0.0100
73269098
YES
Stainless Steel-Spacer pl...
GN 2370-NI-50-3-MT
50
3
18.0
10.0
6
50
30
30
0.0200
73269098
YES
Stainless Steel-Spacer pl...
GN 2370-NI-50-5-MT
50
5
18.0
10.0
6
50
30
30
0.0308
73269098
YES
Stainless Steel-Spacer pl...
GN 2370-NI-60-1-MT
60
1
21.5
12.5
8
60
36
36
0.0090
73269098
YES
Stainless Steel-Spacer pl...
GN 2370-NI-60-1,5-MT
60
1,5
21.5
12.5
8
60
36
36
0.0137
73269098
YES
Stainless Steel-Spacer pl...
GN 2370-NI-60-3-MT
60
3
21.5
12.5
8
60
36
36
0.0273
73269098
YES
Stainless Steel-Spacer pl...
GN 2370-NI-60-5-MT
60
5
21.5
12.5
8
60
36
36
0.0436
73269098
YES
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
이 사용자는 또한에 관심이있는 사용자를 보았습니다.
CFE. - ELESA-Hinges
Elesa
06.06.2024
CFG. - ELESA-Hinges
Elesa
06.06.2024
GN 1366 - Hinges, Steel Profile, for Welding, Type A, without bores
Elesa+Ganter
28.03.2024
GN 138 - Hinges, Type A, 2x2 threaded blind bores
Elesa+Ganter
28.03.2024
CFI. - ELESA-Double Hinges
Elesa
06.06.2024
GN 1362 - Stainless Steel-Sheet metal hinges for welding, Type A, without b...
Ganter
12.04.2024
GN 136 C - Sheet metal hinges, Type C, with countersunk holes
Ganter
12.04.2024
GN 136 B - Sheet metal hinges, Type B, with through-holes
Ganter
12.04.2024
GN 136 B - Stainless Steel-Sheet metal hinges, Type B, with through-holes
Ganter
12.04.2024
GN 136 B - Stainless Steel-Sheet metal hinges, Type B, with through-holes
Ganter
12.04.2024
GN 136 C - Stainless Steel-Sheet metal hinges, Type C, with countersunk hol...
Ganter
12.04.2024
GN 136 C - Stainless Steel-Sheet metal hinges, Type C, with countersunk hol...
Ganter
12.04.2024
GN 136 A - Stainless Steel- Sheet metal hinges, Type A,without bores, for w...
Ganter
12.04.2024
GN 136 A - Stainless Steel- Sheet metal hinges, Type A,without bores, for w...
Ganter
12.04.2024
자세히 보기
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성