目錄: Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Ganter
GN 21b - Central Screws, Steel, for Aluminum Profiles (b-Modular System), Type A without cover cap
Ganter
3.0 Machine parts
3.7 Connecting, assemling with clamping and connecting elements
Aluminum Profiles
GN 21b Central Screws, Steel, for Aluminum Profiles (b-Modular System)
Powered by
CAD模型選擇
{ganter/3_0_maschinenelemente/3_7/aluprofile/gn21b/gn21b.prj},{NB=Zentralschraube, Stahl GN 21b-8S825-A-SZ},{PARTNUMBER=GN 21b-8S825-A-SZ},{NORMNR=GN 21b},{N=8},{D1=S8},{L1=25},{D2=16},{D3=7.8},{L2=4.5},{SW=T40},{AM=25},{MAT=Stahl, verzinkt, blau passiviert},{WEIGHT=0.0120},{CTN=73181595},{ROHS=YES},{INFOGANTER=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
LINA
明細表
PARTNUMBER
GANTER PARTNUMBER
ⁿ/ₐ
N
[mm]
D1
Self-forming thread
ⁿ/ₐ
L1
[mm]
D2
≈
[mm]
D3
[mm]
L2
≈
[mm]
SW
[mm]
AM
Tightening torque
[Nm]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Central Screw, Steel GN 2...
GN 21b-8S825-A-SZ
8
S8
25
16
7.8
4.5
T40
25
73181595
YES
Central Screw, Steel GN 2...
GN 21b-10S1230-A-SZ
10
S12
30
19
9.8
6.0
T50
35
73181595
YES
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表