目錄: JW Winco
Created: 29.01.2018
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
JW Winco
GN 20i - Standard Connectors, Steel, for Aluminum Profiles (i-Modular System), Type D Doubled, Coding C with screw
JW Winco
3.0 Machine parts
3.7 Connecting, assemling with clamping and connecting elements
Aluminum Profiles
GN 20i Steel Standard Connectors, for Aluminum Profiles (i-Modular System)
Powered by
CAD模型選擇
{winco/3_0_machine_parts/3_7/aluminum_profiles/gn20i/gn20i.prj},{NB=Standardverbinder, Stahl GN 20i-6-D-C-SZ-4},{PARTNUMBER=GN 20i-6-D-C-SZ-4},{N=6},{G=4},{B=13},{D1=M6},{D2=5.5},{H1=12},{H2=7.5},{L=28.5},{SW=4},{T=15},{AM=10},{KEN=mit Schraube},{MAT=Stahl, verzinkt, blau passiviert},{WEIGHT=0.0360},{CTN=},{ROHS=YES},{INFOWINCO=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
LINA
明細表
PARTNUMBER
WINCO PARTNUMBER
ⁿ/ₐ
N
[mm]
G
Bundle Pieces
ⁿ/ₐ
B
[mm]
D1
ⁿ/ₐ
D2
≈
[mm]
H1
≈
[mm]
H2
≈
[mm]
L
Length ≈
[mm]
SW
[mm]
T
[mm]
AM
Tightening torque
[Nm]
CTN
US-Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Standard Connector, Steel...
GN 20i-6-D-C-SZ-4
6
4
13
M6
5.5
12
7.5
28.5
4
15
10
YES
Standard Connector, Steel...
GN 20i-8-D-C-SZ-4
8
4
17
M8
7.0
18
10.0
35.0
5
18
25
YES
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表