GB56-88 - Hexagon thick nuts
Chinese Manufacturers
QUNLI
Powered by
CAD모델 선택
{chinese_manufacturers/qunli/gb56-88.prj},{NB=Nuts GB 56 M24},{GUIGE=M24},{D=24.000},{P=2.000},{DA=25.900},{DAMAX=25.900},{DAMIN=24.000},{DW=33.200},{DWMIN=33.200},{E=39.550},{EMIN=39.550},{M=38.000},{MMAX=38.000},{MMIN=36.400},{M1=29.120},{M1MIN=29.120},{S=36.000},{SMAX=36.000},{SMIN=35.000}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
LINA
BOM
GUIGE
Thread specification
[mm]
D
[mm]
P
[mm]
DA
[mm]
DAMAX
[mm]
DAMIN
[mm]
DW
[mm]
DWMIN
[mm]
E
[mm]
EMIN
[mm]
M
[mm]
MMAX
[mm]
MMIN
[mm]
M1
[mm]
M1MIN
[mm]
S
[mm]
SMAX
[mm]
SMIN
[mm]
Nuts GB 56 M16
M16
16.000
1.500
17.300
17.300
16.000
22.500
22.500
26.170
26.170
25.000
25.000
24.160
19.330
19.330
24.000
24.000
23.160
Nuts GB 56 M18
M18
18.000
2.000
19.500
19.500
18.000
24.800
24.800
29.560
29.560
28.000
28.000
27.160
21.730
21.730
27.000
27.000
26.150
Nuts GB 56 M20
M20
20.000
2.000
21.600
21.600
20.000
27.700
27.700
32.950
32.950
32.000
32.000
30.400
24.320
24.320
30.000
30.000
29.160
Nuts GB 56 M22
M22
22.000
2.000
23.700
23.700
22.000
31.400
31.400
37.290
37.290
35.000
35.000
33.400
26.720
26.720
34.000
34.000
33.000
Nuts GB 56 M24
M24
24.000
2.000
25.900
25.900
24.000
33.200
33.200
39.550
39.550
38.000
38.000
36.400
29.120
29.120
36.000
36.000
35.000
Nuts GB 56 M27
M27
27.000
2.000
29.100
29.100
27.000
38.000
38.000
45.200
45.200
42.000
42.000
40.400
32.320
32.320
41.000
41.000
40.000
Nuts GB 56 M30
M30
30.000
2.000
32.400
32.400
30.000
42.700
42.700
50.850
50.850
48.000
48.000
46.400
37.120
37.120
46.000
46.000
45.000
Nuts GB 56 M36
M36
36.000
3.000
38.900
38.900
36.000
51.100
51.100
60.790
60.790
55.000
55.000
53.100
42.480
42.480
55.000
55.000
53.800
Nuts GB 56 M42
M42
42.000
3.000
45.400
45.400
42.000
60.600
60.600
72.090
72.090
65.000
65.000
63.100
50.480
50.480
65.000
65.000
63.800
Nuts GB 56 M48
M48
48.000
3.000
51.800
51.800
48.000
69.400
69.400
82.600
82.600
75.000
75.000
73.100
58.480
58.480
75.000
75.000
73.100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
이 사용자는 또한에 관심이있는 사용자를 보았습니다.
Q199 - End face projection welding stud
Chinese Manufacturers
21.05.2014
GB/T7810-1995-ubpfl - Rolling bearings-Insert bearing units-Boundary dimens...
Chinese Manufacturers
21.05.2014
GB 28-88 - Hexagon fit bolts with split pin hole on shank-Product grade A a...
Chinese Manufacturers
21.05.2014
Q360B - Hwxagon nuts,style 2
Chinese Manufacturers
21.05.2014
P-SOUK65-40 - Aerial Cam Unit
Chinese Manufacturers
21.05.2014
GB/T 819.2-1997-H1 - Cross recessed countersunk flat head screws(common hea...
Chinese Manufacturers
21.05.2014
Q371 - Square weld nuts
Chinese Manufacturers
21.05.2014
C20 K-0 - Double pitch bent conveyor chain
Chinese Manufacturers
21.05.2014
GB/T62.1-2004 - Wing nuts-Round wing
Chinese Manufacturers
21.05.2014
GB 5790-86 A - Hexagon flange bolts-Heavg series-Product grade B
Chinese Manufacturers
21.05.2014
GB/T7810-1995-uck - Rolling bearings-Insert bearing units-Boundary dimensio...
Chinese Manufacturers
21.05.2014
Q198 - Bear face projection welding stud
Chinese Manufacturers
21.05.2014
Z8 - Locking assemblies, type Z8
Chinese Manufacturers
21.05.2014
GB/T7810-1995-uelp - Rolling bearings-Insert bearing units-Boundary dimensi...
Chinese Manufacturers
21.05.2014
자세히 보기
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성