GB 949-88 - 开槽半沉头不脱出螺钉
Chinese Manufacturers
永华紧固件
Powered by
CAD模型選擇
{chinese_manufacturers/huabiao/gb949-88.prj},{NB=Screws GB 949 M6X20},{IDNR=},{GUIGE=M6},{D=6.000},{P=0.750},{DKMAX1=12.600},{DK=11.300},{DKMAX=11.300},{DKMIN=10.900},{F=1.400},{K=3.300},{KMAX=3.300},{N=1.600},{NMIN=1.660},{NMAX=1.910},{RF=12.000},{T=2.800},{TMAX=2.800},{TMIN=2.400},{D1=4.500},{D1MAX=4.500},{D1MIN=3.320},{B=10.000},{R=1.500},{RMAX=1.500},{C=2.000},{L=20.000},{LMIN=19.580},{LMAX=20.420}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
IDNR
Ident number
ⁿ/ₐ
GUIGE
螺纹规格
[mm]
D
[mm]
P
[mm]
DKMAX1
理论值
[mm]
DK
Actual value
[mm]
DKMAX
[mm]
DKMIN
[mm]
F
[mm]
K
[mm]
KMAX
[mm]
N
公称值
[mm]
NMIN
[mm]
NMAX
[mm]
RF
[mm]
T
[mm]
TMAX
[mm]
TMIN
[mm]
D1
[mm]
D1MAX
[mm]
D1MIN
[mm]
B
[mm]
R
[mm]
RMAX
[mm]
C
[mm]
L
公称值
[mm]
LMIN
[mm]
LMAX
[mm]
螺钉 GB 949 BM3X10
M3
3.000
0.350
6.300
5.500
5.500
5.200
0.700
1.650
1.650
0.800
0.850
1.000
6.000
1.450
1.450
1.200
2.000
2.000
1.680
4.000
0.800
0.800
1.000
10.000
9.710
10.290
螺钉 GB 949 BM3X12
M3
3.000
0.350
6.300
5.500
5.500
5.200
0.700
1.650
1.650
0.800
0.850
1.000
6.000
1.450
1.450
1.200
2.000
2.000
1.680
4.000
0.800
0.800
1.000
12.000
11.650
12.350
螺钉 GB 949 BM3X14
M3
3.000
0.350
6.300
5.500
5.500
5.200
0.700
1.650
1.650
0.800
0.850
1.000
6.000
1.450
1.450
1.200
2.000
2.000
1.680
4.000
0.800
0.800
1.000
14.000
13.650
14.350
螺钉 GB 949 BM3X16
M3
3.000
0.350
6.300
5.500
5.500
5.200
0.700
1.650
1.650
0.800
0.850
1.000
6.000
1.450
1.450
1.200
2.000
2.000
1.680
4.000
0.800
0.800
1.000
16.000
15.650
16.350
螺钉 GB 949 BM3X20
M3
3.000
0.350
6.300
5.500
5.500
5.200
0.700
1.650
1.650
0.800
0.850
1.000
6.000
1.450
1.450
1.200
2.000
2.000
1.680
4.000
0.800
0.800
1.000
20.000
19.580
20.420
螺钉 GB 949 BM3X25
M3
3.000
0.350
6.300
5.500
5.500
5.200
0.700
1.650
1.650
0.800
0.850
1.000
6.000
1.450
1.450
1.200
2.000
2.000
1.680
4.000
0.800
0.800
1.000
25.000
24.580
25.420
螺钉 GB 949 BM4X12
M4
4.000
0.500
9.400
8.400
8.400
8.000
1.000
2.700
2.700
1.200
1.260
1.510
9.500
1.900
1.900
1.600
2.800
2.800
2.660
6.000
1.000
1.000
1.200
12.000
11.650
12.350
螺钉 GB 949 BM4X14
M4
4.000
0.500
9.400
8.400
8.400
8.000
1.000
2.700
2.700
1.200
1.260
1.510
9.500
1.900
1.900
1.600
2.800
2.800
2.660
6.000
1.000
1.000
1.200
14.000
13.650
14.350
螺钉 GB 949 BM4X16
M4
4.000
0.500
9.400
8.400
8.400
8.000
1.000
2.700
2.700
1.200
1.260
1.510
9.500
1.900
1.900
1.600
2.800
2.800
2.660
6.000
1.000
1.000
1.200
16.000
15.650
16.350
螺钉 GB 949 BM4X20
M4
4.000
0.500
9.400
8.400
8.400
8.000
1.000
2.700
2.700
1.200
1.260
1.510
9.500
1.900
1.900
1.600
2.800
2.800
2.660
6.000
1.000
1.000
1.200
20.000
19.580
20.420
螺钉 GB 949 BM4X25
M4
4.000
0.500
9.400
8.400
8.400
8.000
1.000
2.700
2.700
1.200
1.260
1.510
9.500
1.900
1.900
1.600
2.800
2.800
2.660
6.000
1.000
1.000
1.200
25.000
24.580
25.420
螺钉 GB 949 BM4X30
M4
4.000
0.500
9.400
8.400
8.400
8.000
1.000
2.700
2.700
1.200
1.260
1.510
9.500
1.900
1.900
1.600
2.800
2.800
2.660
6.000
1.000
1.000
1.200
30.000
29.580
30.420
螺钉 GB 949 BM5X14
M5
5.000
0.500
10.400
9.300
9.300
8.900
1.200
2.700
2.700
1.200
1.260
1.510
9.500
2.400
2.400
2.000
3.500
3.500
3.320
8.000
1.300
1.300
1.600
14.000
13.650
14.350
螺钉 GB 949 BM5X16
M5
5.000
0.500
10.400
9.300
9.300
8.900
1.200
2.700
2.700
1.200
1.260
1.510
9.500
2.400
2.400
2.000
3.500
3.500
3.320
8.000
1.300
1.300
1.600
16.000
15.650
16.350
螺钉 GB 949 BM5X20
M5
5.000
0.500
10.400
9.300
9.300
8.900
1.200
2.700
2.700
1.200
1.260
1.510
9.500
2.400
2.400
2.000
3.500
3.500
3.320
8.000
1.300
1.300
1.600
20.000
19.580
20.420
螺钉 GB 949 BM5X25
M5
5.000
0.500
10.400
9.300
9.300
8.900
1.200
2.700
2.700
1.200
1.260
1.510
9.500
2.400
2.400
2.000
3.500
3.500
3.320
8.000
1.300
1.300
1.600
25.000
24.580
25.420
螺钉 GB 949 BM5X30
M5
5.000
0.500
10.400
9.300
9.300
8.900
1.200
2.700
2.700
1.200
1.260
1.510
9.500
2.400
2.400
2.000
3.500
3.500
3.320
8.000
1.300
1.300
1.600
30.000
29.580
30.420
螺钉 GB 949 BM5X35
M5
5.000
0.500
10.400
9.300
9.300
8.900
1.200
2.700
2.700
1.200
1.260
1.510
9.500
2.400
2.400
2.000
3.500
3.500
3.320
8.000
1.300
1.300
1.600
35.000
34.500
35.500
螺钉 GB 949 BM5X40
M5
5.000
0.500
10.400
9.300
9.300
8.900
1.200
2.700
2.700
1.200
1.260
1.510
9.500
2.400
2.400
2.000
3.500
3.500
3.320
8.000
1.300
1.300
1.600
40.000
39.500
40.500
螺钉 GB 949 BM6X20
M6
6.000
0.750
12.600
11.300
11.300
10.900
1.400
3.300
3.300
1.600
1.660
1.910
12.000
2.800
2.800
2.400
4.500
4.500
3.320
10.000
1.500
1.500
2.000
20.000
19.580
20.420
螺钉 GB 949 BM6X25
M6
6.000
0.750
12.600
11.300
11.300
10.900
1.400
3.300
3.300
1.600
1.660
1.910
12.000
2.800
2.800
2.400
4.500
4.500
3.320
10.000
1.500
1.500
2.000
25.000
24.580
25.420
螺钉 GB 949 BM6X30
M6
6.000
0.750
12.600
11.300
11.300
10.900
1.400
3.300
3.300
1.600
1.660
1.910
12.000
2.800
2.800
2.400
4.500
4.500
3.320
10.000
1.500
1.500
2.000
30.000
29.580
30.420
螺钉 GB 949 BM6X35
M6
6.000
0.750
12.600
11.300
11.300
10.900
1.400
3.300
3.300
1.600
1.660
1.910
12.000
2.800
2.800
2.400
4.500
4.500
3.320
10.000
1.500
1.500
2.000
35.000
34.500
35.500
螺钉 GB 949 BM6X40
M6
6.000
0.750
12.600
11.300
11.300
10.900
1.400
3.300
3.300
1.600
1.660
1.910
12.000
2.800
2.800
2.400
4.500
4.500
3.320
10.000
1.500
1.500
2.000
40.000
39.500
40.500
螺钉 GB 949 BM6X45
M6
6.000
0.750
12.600
11.300
11.300
10.900
1.400
3.300
3.300
1.600
1.660
1.910
12.000
2.800
2.800
2.400
4.500
4.500
3.320
10.000
1.500
1.500
2.000
45.000
44.500
45.500
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
GB 948-88 - 开槽沉头不脱出螺钉
Chinese Manufacturers
21.05.2014
GB/T 819.2-1997-Z1 - 十字槽沉头螺钉 第2部分:钢8.8、不锈钢A2-70和有色金属CU2或CU3
Chinese Manufacturers
21.05.2014
Z20 - Locking assemblies, type Z20
Chinese Manufacturers
21.05.2014
LSPPV - Cam Side Slide Plates-VDI 3357
Chinese Manufacturers
27.05.2014
LHLC-80 - H-Type Lifters
Chinese Manufacturers
21.05.2014
LHLC-100 - H-Type Lifters
Chinese Manufacturers
21.05.2014
LSB - Straight Bushings
Chinese Manufacturers
21.05.2014
GB805-88 - 扣紧螺母
Chinese Manufacturers
21.05.2014
LRPPF - Cam Forced Return Plates
Chinese Manufacturers
21.05.2014
LTB - Thrust Bushings
Chinese Manufacturers
21.05.2014
GB/T 819.2-1997-H1 - 十字槽沉头螺钉 第2部分:钢8.8、不锈钢A2-70和有色金属CU2或CU3
Chinese Manufacturers
21.05.2014
GB/T6185.1-2000 - 2型全金属六角锁紧螺母
Chinese Manufacturers
26.06.2017
LSPM - Mini Slide Plates
Chinese Manufacturers
21.05.2014
GB 5790-86 B - 六角法兰面螺栓—加大系列—细杆—B级
Chinese Manufacturers
21.05.2014
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表