GA
Technische Antriebselemente
03 Maschinenkomponenten
03 Wellen und Gelenke
02 Gelenkwellen
Powered by
CAD模型選擇
{tea/0320maschinenkomponenten/0320wellen20und20gelenke/0220gelenkwellen/ga.prj},{NB=1GA23},{PREVIEW=1ga23.png},{PARTNO=1GA23},{DH7=16},{D=32},{L2=68},{B=40},{C=16},{Q=16},{SW=16},{W=1.14},{LMIN=250},{LMAX=350},{X=100},{AS=5},{AB=18.3},{SS=16 x 20 Z6},{D1=32},{CATALOGUE=TEA_HH},{LEVEL1=03 Maschinenkomponenten},{LEVEL2=03 Wellen und Gelenke},{LEVEL3=02 Gelenkwellen},{NN_CUSTOM=GA},{FILE_NAME=1GA23.stp},{TECHNICAL_VIEW=xGAxxp1.png},{VAR_FILE_PATH=D:/DOME/2023/TEA Hamburg/import data 02_11_2023/03_motorenkomponenten/TEA_HH_ImportEXCL_03_Motorenkomponenten.csv}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
LINA
明細表
PARTNO
Partnumber
ⁿ/ₐ
DH7
[mm]
D
d
[mm]
L2
[mm]
B
b
[mm]
C
[mm]
Q
[mm]
SW
[mm]
W
Weight
[kg]
LMIN
[mm]
LMAX
[mm]
X
Stroke X
[mm]
AS
Small a in drawing xGAxxp2.png
[mm]
AB
Small b in drawing xGAxxp2.png
[mm]
SS
Splined shaft
[mm]
D1
[mm]
05GA1
05GA1
14
28
60
40
14
14
14
0.62
170
200
30
5
16.3
13 x 16 Z6
29
05GA18
05GA18
14
28
60
40
14
14
14
0.72
200
260
60
5
16.3
13 x 16 Z6
29
05GA35
05GA35
14
28
60
40
14
14
14
1.33
400
650
250
5
16.3
13 x 16 Z6
29
04GA1
04GA1
12
25
56
40
13
12
12
0.5
160
190
30
4
13.8
13 x 16 Z6
26
04GA15
04GA15
12
25
56
40
13
12
12
0.56
180
225
45
4
13.8
13 x 16 Z6
26
04GA23
04GA23
12
25
56
40
13
12
12
0.67
220
300
80
4
13.8
13 x 16 Z6
26
04GA26
04GA26
12
25
56
40
13
12
12
0.76
250
355
105
4
13.8
13 x 16 Z6
26
04GA29
04GA29
12
25
56
40
13
12
12
0.84
280
420
140
4
13.8
13 x 16 Z6
26
1GA1
1GA1
16
32
68
40
16
16
16
0.9
190
220
30
5
18.3
16 x 20 Z6
32
1GA2
1GA2
16
32
68
40
16
16
16
1.1
240
320
80
5
18.3
16 x 20 Z6
32
1GA15
1GA15
16
32
68
40
16
16
16
0.98
210
250
40
5
18.3
16 x 20 Z6
32
1GA23
1GA23
16
32
68
40
16
16
16
1.14
250
350
100
5
18.3
16 x 20 Z6
32
03GA1
03GA1
10
22
48
30
12
10
10
0.31
140
170
30
3
11.4
11 x 14 Z6
22
03GA2
03GA2
10
22
48
30
12
10
10
0.38
180
240
60
3
11.4
11 x 14 Z6
22
3GA2
3GA2
20
42
82
45
18
20
20
2.46
320
440
120
6
22.8
21 x 25 Z6
42
3GA15
3GA15
20
42
82
45
18
20
20
2.12
270
340
70
6
22.8
21 x 25 Z6
42
3GA18
3GA18
20
42
82
45
18
20
20
2.25
290
380
90
6
22.8
21 x 25 Z6
42
3GA23
3GA23
20
42
82
45
18
20
20
2.86
380
560
180
6
22.8
21 x 25 Z6
42
3GA26
3GA26
20
42
82
45
18
20
20
3.13
420
640
220
6
22.8
21 x 25 Z6
42
3GA29
3GA29
20
42
82
45
18
20
20
3.66
500
800
300
6
22.8
21 x 25 Z6
42
4GA2
4GA2
22
45
95
45
22
22
22
3
330
430
100
6
24.8
23 x 28 Z6
47
5GA1
5GA1
25
50
108
45
26
25
25
3.39
295
345
50
8
28.3
26 x 32 Z6
52
5GA23
5GA23
25
50
108
45
26
25
25
4.2
380
500
120
8
28.3
26 x 32 Z6
52
5GA26
5GA26
25
50
108
45
26
25
25
4.59
420
590
170
8
28.3
26 x 32 Z6
52
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
HA
Technische Antriebselemente
10.01.2024
GN 808.2 - Universal joint shafts with friction bearing, with longitudinal ...
Elesa+Ganter
21.06.2024
Show more
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表