您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
français
English
QA認證資訊
目錄: HPC
Created: 16.03.2011
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
HPC
GA-1 - Gas spring - Force fixed from 50 to 400N. Simplified drawing
HPC
Conveyor and assembly parts
Housing accessories
Gas springs
Powered by
CAD模型選擇
{hpc/v5/housing_accessories/gas_springs/ga_1.prj},{NB=hpc_GA6200200_200},{REF=GA6200200},{POS=200},{T=Taille 6},{COU=200},{L=440},{L1=240},{D1=15},{D2=6},{T1=M5},{N=6},{P=17},{E=8},{ZAH=20},{F=200},{REP=Représentation simplifiée},{INFO=INFO},{PPATH=ga_1_asmtpl.prj},{HIDDENLINE=V}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
REF
Part number
ⁿ/ₐ
T
Size
ⁿ/ₐ
COU
Stroke
[mm]
L
Max.
[mm]
L1
[mm]
D1
ØD1
[mm]
D2
ØD1
[mm]
T1
ØT
ⁿ/ₐ
N
ØN
[mm]
P
[mm]
E
[mm]
ZAH
Oil zone length
[mm]
F
Force
[N]
REP
View
ⁿ/ₐ
HPC - GA6060050
GA6060050
Size 6
60
160
100
15
6
M5
6
17
8
20
50
Simplified view
HPC - GA6100080
GA6100080
Size 6
100
240
140
15
6
M5
6
17
8
20
80
Simplified view
HPC - GA6150100
GA6150100
Size 6
150
340
190
15
6
M5
6
17
8
20
100
Simplified view
HPC - GA6200200
GA6200200
Size 6
200
440
240
15
6
M5
6
17
8
20
200
Simplified view
HPC - GA8100100
GA8100100
Size 8
100
264
164
18
8
M6
8
21
10
30
100
Simplified view
HPC - GA8150200
GA8150200
Size 8
150
364
214
18
8
M6
8
21
10
30
200
Simplified view
HPC - GA8200300
GA8200300
Size 8
200
464
264
18
8
M6
8
21
10
30
300
Simplified view
HPC - GA8250400
GA8250400
Size 8
250
564
314
18
8
M6
8
21
10
30
400
Simplified view
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
GSI-A - Adjustable gas spring - Stainless steel - Force adjustable up to 10...
HPC
24.05.2023
CLR - Straight clevis - For use with a male clevis - Steel - Simplified vie...
HPC
03.08.2023
GA-2 - Adjustable gas spring - Force adjustable up to 650N. Simplified draw...
HPC
17.02.2022
GSI - Gas spring - Stainless steel - Fixed force from 50 to 400N. Simplifie...
HPC
24.05.2023
Gas springs
Bansbach easylift
21.11.2023
RAS - 90° Ball and socket joint DIN 71802 - Steel / steel or stainless stee...
HPC
03.08.2023
26200 - Gas springs
norelem
30.04.2024
Gas springs
Bansbach easylift
04.05.2022
CNG - Right angled mounting plate - For ball joint - Steel - Simplified vie...
HPC
03.08.2023
BKQHP - Gas spring-SUS
STAMPINGMASTERS
15.04.2024
CNA - Right angled mounting plate - For clevis - Steel - Simplified view
HPC
03.08.2023
GSA19 - Adjustable gas spring Øcylinder 19mm - Simplified view
HPC
10.07.2023
COA - Surface mounting plate - For clevis - Steel - Simplified view
HPC
03.08.2023
COG - Surface mounting plate - For ball joint - Steel - Simplified view
HPC
03.08.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表