magyar
italiano
日本語
한국어
polski
português
русский
slovenčina
slovenščina
Türkçe
中文
中文
QA認證資訊
目錄: Festo
Created: 04.02.2021
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
Weight information included
根据CADENAS设计手册进行建模 (CDM)
包含产品选择助理/配置
Calculator included
定义运动 / 几何依赖关系
Vendor locations included
Coloured parts
Materials included
Consistent variable names
包含全寿命信息
Definition of NOCUT Parts included
Assembling conditions / informations included
Following Classifications are included:
eCl@ss 5.0, 5.1, 6.0, 6.0, 6.1, 6.2, 7.0, 7.1, 8.1, 9.0, 10.01, 10.1
支持以下语言:
german, english, italian, french, spanish, portuguese, slovak, hungarian, slovenian, russian, japanese, korean, chinese, polish, turkish
Festo
G - L型接头
Festo
产品
气动连接系统
接头
螺纹管接头
Powered by
CAD模型選擇
{festo/parts_cat/p_fitting/fittings/threaded/g.prj},{NB=3558 G-M5-A/I},{TNR=3558},{TYP=G-M5-A/I},{INFO=},{DN=M5},{NDR=5.000},{KDR=4.134},{R1=0.000},{D1=0.000},{D2=5.000},{D3=2.400},{D4=3.000},{D5=0.000},{D6=7.800},{F1=0.000},{F2=0.000},{F3=0.000},{F4=0.000},{F5=0.000},{F6=0.000},{H1=10.000},{H2=7.000},{H3=5.000},{H4=0.000},{H5=0.000},{H6=0.000},{B1=10.000},{L1=5.000},{L2=10.000},{L3=15.000},{L4=0.500},{VERS=2},{EOLDATE=},{GTIN=4052568018252}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
TNR
产品代号
ⁿ/ₐ
TYP
型号
ⁿ/ₐ
DN
ⁿ/ₐ
R1
[mm]
D1
[mm]
D2
[mm]
D3
[mm]
D4
[mm]
D5
[mm]
H1
[mm]
H2
[mm]
H3
[mm]
H4
[mm]
H5
[mm]
B1
[mm]
L1
[mm]
L2
[mm]
L3
[mm]
GTIN
ⁿ/ₐ
2092 G-1/2-I/I
2092
G-1/2-I/I
G 1/2
15.000
21.500
30.000
24.600
23.800
24.600
24.500
13.000
1.500
15.000
24.500
0.000
0.000
0.000
0.000
4052568008215
2093 G-3/4-I/I
2093
G-3/4-I/I
G 3/4
24.000
27.000
37.000
30.500
28.300
30.300
30.000
15.000
2.000
17.000
30.000
0.000
0.000
0.000
0.000
4052568017934
3558 G-M5-A/I
3558
G-M5-A/I
M5
0.000
0.000
5.000
2.400
3.000
0.000
10.000
7.000
5.000
0.000
0.000
10.000
5.000
10.000
15.000
4052568018252
3614 G-1/8-A/I
3614
G-1/8-A/I
G 1/8
0.000
20.500
21.000
4.000
7.000
15.500
16.000
10.000
7.000
0.000
0.000
16.000
8.000
16.000
22.800
4052568008420
3615 G-1/4-A/I
3615
G-1/4-A/I
G 1/4
0.000
28.000
13.200
6.500
10.000
21.500
22.000
16.000
10.000
0.000
0.000
22.000
10.000
20.000
28.400
4052568018528
3616 G-3/8-A/I
3616
G-3/8-A/I
G 3/8
0.000
35.200
16.700
9.000
12.000
26.500
27.000
20.000
11.000
0.000
0.000
27.000
11.000
22.000
31.400
4052568018535
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表