您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
italiano
English
QA認證資訊
目錄: RCM
Created: 27.11.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
RCM
G Ø 13 - Extra heavy load
RCM
SPRINGS / GAS SPRINGS - ELASTOMER
DIE SPRINGS
DIE SPRINGS - METRIC
DIE SPRINGS TO ISO 10243
SERIES G
Powered by
CAD模型選擇
{rcm/molle_elastomeri/molle_per_stampi_1/molle_per_stampi_metric/molle_per_stampi_iso10243/g/g_13.prj},{NB=G13-051(0)},{CODE=G13-051},{DH=12.5},{DD=6.3},{LO=51},{RG=26.2},{SX=0.0},{S1=8.7},{F1=228},{S2=10.2},{F2=267},{S3=11.5},{F3=301},{SN=12.8},{FN=335},{SB=17.4},{FB=456},{MAT=Cr-Si},{BXH=2.6 x 2},{H=2.000},{DE=12.2},{DE1=12.200},{B=2.600},{RG1=26.200},{DDNUM=6.300}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
LINA
明細表
CODE
-
ⁿ/ₐ
DH
Hole diameter
[mm]
DD
Rod diameter
[mm]
LO
Free length
[mm]
RG
Rate /±10%
[N/mm]
FX
Force
[N]
LX
Length at compression end
[mm]
S1
Recommended working deflection for long spring life
[mm]
F1
Force
[N]
S2
Recommended working deflection for medium spring life
[mm]
F2
Force
[N]
S3
[mm]
F3
Force
[N]
SN
Maximum operating deflection
[mm]
FN
Force
[N]
SB
Solid deflection
[mm]
BXH
Cross wire section
[mm]
G13-025
G13-025
12.5
6.3
25
58.5
0.000
25.000
4.3
252
5
293
5.6
329
6.3
369
8.1
2.6 x 2
G13-032
G13-032
12.5
6.3
32
43.9
0.000
32.000
5.4
237
6.4
281
7.2
316
8
351
9.9
2.6 x 2
G13-038
G13-038
12.5
6.3
38
36
0.000
38.000
6.5
234
7.6
274
8.6
308
9.5
342
12.9
2.6 x 2
G13-044
G13-044
12.5
6.3
44
30.3
0.000
44.000
7.5
227
8.8
267
9.9
300
11
333
14.1
2.6 x 2
G13-051
G13-051
12.5
6.3
51
26.2
0.000
51.000
8.7
228
10.2
267
11.5
301
12.8
335
17.4
2.6 x 2
G13-064
G13-064
12.5
6.3
64
21.2
0.000
64.000
10.9
231
12.8
271
14.4
305
16
339
21
2.6 x 2
G13-076
G13-076
12.5
6.3
76
17.1
0.000
76.000
12.9
221
15.2
260
17.1
292
19
325
26.4
2.6 x 2
G13-089
G13-089
12.5
6.3
89
14.5
0.000
89.000
15.1
219
17.8
258
20.0
290
22.3
323
31.5
2.6 x 2
G13-102
G13-102
12.5
6.3
102
12.7
0.000
102.000
17.3
220
20.4
259
23.0
291
25.5
324
36
2.6 x 2
G13-305
G13-305
12.5
6.3
305
4.3
0.000
305.000
51.9
223
61
262
68.6
295
76.3
328
111.3
2.6 x 2
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表