FYAM-G3-U - Leveling Adjuster with Socket Head - for use with Anchor Bolt
NBK (锅屋百迪株式会社)
机械要素零件
构造零件
FYAM-G3-U - Leveling Adjuster with Socket Head - for use with Anchor Bolt
Powered by
CAD模型選擇
{nbk/man_machine_elements/structure_components/fyam_g3_u/fyam_g3_u_asmtab.prj},{NB=FYAM-80-M16-75-G3-U},{CN=FYAM-80-M16-75-G3-U},{SH=3},{D=80},{M=M16},{PITCH=2.0},{H=18},{H1=3},{H2=1.3},{SW1=12},{SW2=-},{L1=-},{C=70},{K1=27},{K2=26},{R=10.5},{E=50},{B=8},{LM=75},{PPATH=../fyam_e0_s/parts/fyam_asmtpl.prj},{VER=4ar}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CN
Catalog number
ⁿ/ₐ
SH
Height h
[mm]
D
Diameter D
[mm]
M
螺纹直径
ⁿ/ₐ
PITCH
Pitch
[mm]
H
Height H
[mm]
H1
Height H1
[mm]
H2
Height H2
[mm]
SW1
Width across flats
[mm]
SW2
Width across flats
[mm]
L1
Length L1
[mm]
C
Dimension C
[mm]
K1
Dimension K1
[mm]
K2
Dimension K2
[mm]
R
Dimension R
[mm]
E
Dimension E
[mm]
B
Dimension B
[mm]
LM
Length of thread
[mm]
FYAM-80-M16-75-G3-U
FYAM-80-M16-75-G3-U
3
80
M16
2.0
18
3
1.3
12
-
-
70
27
26
10.5
50
8
75
FYAM-80-M16-100-G3-U
FYAM-80-M16-100-G3-U
3
80
M16
2.0
18
3
1.3
12
-
-
70
27
26
10.5
50
8
100
FYAM-80-M16-125-G3-U
FYAM-80-M16-125-G3-U
3
80
M16
2.0
18
3
1.3
12
-
-
70
27
26
10.5
50
8
125
FYAM-80-M16-150-G3-U
FYAM-80-M16-150-G3-U
3
80
M16
2.0
18
3
1.3
12
-
-
70
27
26
10.5
50
8
150
FYAM-80-M16-200-G3-U
FYAM-80-M16-200-G3-U
3
80
M16
2.0
18
3
1.3
12
-
-
70
27
26
10.5
50
8
200
FYAM-80-M20-75-G3-U
FYAM-80-M20-75-G3-U
3
80
M20
2.5
19
3
1.3
15
-
-
70
27
26
10.5
50
10
75
FYAM-80-M20-100-G3-U
FYAM-80-M20-100-G3-U
3
80
M20
2.5
19
3
1.3
15
-
-
70
27
26
10.5
50
10
100
FYAM-80-M20-125-G3-U
FYAM-80-M20-125-G3-U
3
80
M20
2.5
19
3
1.3
15
-
-
70
27
26
10.5
50
10
125
FYAM-80-M20-150-G3-U
FYAM-80-M20-150-G3-U
3
80
M20
2.5
19
3
1.3
15
-
-
70
27
26
10.5
50
10
150
FYAM-80-M20-200-G3-U
FYAM-80-M20-200-G3-U
3
80
M20
2.5
19
3
1.3
15
-
-
70
27
26
10.5
50
10
200
FYAM-80-M24-100-G3-U
FYAM-80-M24-100-G3-U
3
80
M24
3.0
22
3
1.3
19
-
-
70
27
26
10.5
50
12
100
FYAM-80-M24-125-G3-U
FYAM-80-M24-125-G3-U
3
80
M24
3.0
22
3
1.3
19
-
-
70
27
26
10.5
50
12
125
FYAM-80-M24-150-G3-U
FYAM-80-M24-150-G3-U
3
80
M24
3.0
22
3
1.3
19
-
-
70
27
26
10.5
50
12
150
FYAM-80-M24-200-G3-U
FYAM-80-M24-200-G3-U
3
80
M24
3.0
22
3
1.3
19
-
-
70
27
26
10.5
50
12
200
FYAM-80-M16-75-G3-UK
FYAM-80-M16-75-G3-UK
3
80
M16
2.0
18
3
1.3
12
24
14.8
70
27
26
10.5
50
8
75
FYAM-80-M16-100-G3-UK
FYAM-80-M16-100-G3-UK
3
80
M16
2.0
18
3
1.3
12
24
14.8
70
27
26
10.5
50
8
100
FYAM-80-M16-125-G3-UK
FYAM-80-M16-125-G3-UK
3
80
M16
2.0
18
3
1.3
12
24
14.8
70
27
26
10.5
50
8
125
FYAM-80-M16-150-G3-UK
FYAM-80-M16-150-G3-UK
3
80
M16
2.0
18
3
1.3
12
24
14.8
70
27
26
10.5
50
8
150
FYAM-80-M16-200-G3-UK
FYAM-80-M16-200-G3-UK
3
80
M16
2.0
18
3
1.3
12
24
14.8
70
27
26
10.5
50
8
200
FYAM-80-M20-75-G3-UK
FYAM-80-M20-75-G3-UK
3
80
M20
2.5
19
3
1.3
15
30
18
70
27
26
10.5
50
10
75
FYAM-80-M20-100-G3-UK
FYAM-80-M20-100-G3-UK
3
80
M20
2.5
19
3
1.3
15
30
18
70
27
26
10.5
50
10
100
FYAM-80-M20-125-G3-UK
FYAM-80-M20-125-G3-UK
3
80
M20
2.5
19
3
1.3
15
30
18
70
27
26
10.5
50
10
125
FYAM-80-M20-150-G3-UK
FYAM-80-M20-150-G3-UK
3
80
M20
2.5
19
3
1.3
15
30
18
70
27
26
10.5
50
10
150
FYAM-80-M20-200-G3-UK
FYAM-80-M20-200-G3-UK
3
80
M20
2.5
19
3
1.3
15
30
18
70
27
26
10.5
50
10
200
FYAM-80-M24-100-G3-UK
FYAM-80-M24-100-G3-UK
3
80
M24
3.0
22
3
1.3
19
36
21.5
70
27
26
10.5
50
12
100
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
SSH-EL - 内六角超短头螺栓(钢制/化学镀镍处理)
NBK (锅屋百迪株式会社)
30.05.2024
Bolt Anchor AN BZ plus - Bolt Anchor AN BZ plus
Sikla
08.04.2024
SWUS - 防松动螺帽
NBK (锅屋百迪株式会社)
30.05.2024
UNF - U型拉手
NBK (锅屋百迪株式会社)
30.05.2024
SSHS - 内六角超短头螺栓(不锈钢制)
NBK (锅屋百迪株式会社)
30.05.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表