FUN 907 - Special screws, alternate screw
Special Screws
Special Screws for Machine Construction
Powered by
CAD모델 선택
{special_screws/sonderschrauben_fur_maschinenbau/fun_907.prj},{NB=Sonderschraube FUN 907 M6x50},{IDNR=},{VERSI=16},{D=6.000},{D3=4.773},{P=1.000},{L=50.000},{A=3.000},{BX1=18.000},{BX2=0.000},{BX3=0.000},{X=2.500},{S=10.000},{R=0.600},{E=10.890},{K=4.000}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
IDNR
Ident number
ⁿ/ₐ
D
Nominal thread diameter
[mm]
D3
Nominal core diameter
[mm]
P
Pitch
[mm]
L
Nominal length
[mm]
B
Thread length
[mm]
X
Length of thread run-out
[mm]
S
Width across flat
[mm]
R
Transition radius under head
[mm]
E
Width across corners min.
[mm]
K
Head height
[mm]
Special screw FUN 907 M5x...
5.000
4.019
0.800
45.000
16.000
2.000
8.000
0.400
8.630
3.500
Special screw FUN 907 M5x...
5.000
4.019
0.800
50.000
16.000
2.000
8.000
0.400
8.630
3.500
Special screw FUN 907 M6x...
6.000
4.773
1.000
50.000
18.000
2.500
10.000
0.600
10.890
4.000
Special screw FUN 907 M6x...
6.000
4.773
1.000
55.000
18.000
2.500
10.000
0.600
10.890
4.000
Special screw FUN 907 M6x...
6.000
4.773
1.000
60.000
18.000
2.500
10.000
0.600
10.890
4.000
Special screw FUN 907 M6x...
6.000
4.773
1.000
65.000
18.000
2.500
10.000
0.600
10.890
4.000
Special screw FUN 907 M6x...
6.000
4.773
1.000
70.000
18.000
2.500
10.000
0.600
10.890
4.000
Special screw FUN 907 M6x...
6.000
4.773
1.000
75.000
18.000
2.500
10.000
0.600
10.890
4.000
Special screw FUN 907 M6x...
6.000
4.773
1.000
80.000
18.000
2.500
10.000
0.600
10.890
4.000
Special screw FUN 907 M8x...
8.000
6.466
1.250
65.000
22.000
3.200
13.000
0.600
14.200
5.500
Special screw FUN 907 M8x...
8.000
6.466
1.250
70.000
22.000
3.200
13.000
0.600
14.200
5.500
Special screw FUN 907 M8x...
8.000
6.466
1.250
75.000
22.000
3.200
13.000
0.600
14.200
5.500
Special screw FUN 907 M8x...
8.000
6.466
1.250
80.000
22.000
3.200
13.000
0.600
14.200
5.500
Special screw FUN 907 M8x...
8.000
6.466
1.250
90.000
22.000
3.200
13.000
0.600
14.200
5.500
Special screw FUN 907 M8x...
8.000
6.466
1.250
100.000
22.000
3.200
13.000
0.600
14.200
5.500
Special screw FUN 907 M8x...
8.000
6.466
1.250
130.000
28.000
3.200
13.000
0.600
14.200
5.500
Special screw FUN 907 M10...
10.000
8.160
1.500
75.000
26.000
3.800
17.000
0.800
18.720
7.000
Special screw FUN 907 M10...
10.000
8.160
1.500
80.000
26.000
3.800
17.000
0.800
18.720
7.000
Special screw FUN 907 M10...
10.000
8.160
1.500
90.000
26.000
3.800
17.000
0.800
18.720
7.000
Special screw FUN 907 M10...
10.000
8.160
1.500
100.000
26.000
3.800
17.000
0.800
18.720
7.000
Special screw FUN 907 M10...
10.000
8.160
1.500
110.000
26.000
3.800
17.000
0.800
18.720
7.000
Special screw FUN 907 M10...
10.000
8.160
1.500
120.000
26.000
3.800
17.000
0.800
18.720
7.000
Special screw FUN 907 M10...
10.000
8.160
1.500
130.000
32.000
3.800
17.000
0.800
18.720
7.000
Special screw FUN 907 M12...
12.000
9.853
1.750
90.000
30.000
4.300
19.000
1.000
20.880
8.000
Special screw FUN 907 M12...
12.000
9.853
1.750
100.000
30.000
4.300
19.000
1.000
20.880
8.000
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
이 사용자는 또한에 관심이있는 사용자를 보았습니다.
FUN 896 - Special screws, sticking screw head for the fast pretense of a sc...
Special Screws
02.08.2018
FUN 879 - Special screws, for holes on the wrong side were counterbored
Special Screws
02.08.2018
FUN 911 - Special screws,smooth head screw with hexagon with lack of space ...
Special Screws
28.04.2010
Bulk Bag Unloader - BBU
Hapman
30.01.2023
FUN 888 - Special screws, for M5-M10, including customs and rare-between
Special Screws
02.08.2018
FUN 897 - Special screws, sticking screw head for the fast pretense of a sc...
Special Screws
02.08.2018
FUN 891 - Special screws, magnet screw head for the fast pretense of a scre...
Special Screws
02.08.2018
FUN 875 - Special screws, for transferred holes
Special Screws
04.09.2013
FUN 877 - Special screws, for too largely lowered holes
Special Screws
04.09.2013
FUN 900 - Special screws, torque screw
Special Screws
27.04.2010
Pneumatic Conveyor - PC
Hapman
30.01.2023
FUN 882 - Special screws, assembly screw for too deeply lowered drillings
Special Screws
02.08.2018
FUN 893 - Special screws, with preparation for an emergency breakup
Special Screws
02.08.2018
FUN 899 - Special screws, wing cork screw
Special Screws
27.04.2010
자세히 보기
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성