카탈로그: FAR
생성됨: 05.05.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
FAR
FTR-Z-INX-A2 - STAINLESS STEEL A2 KNURLED THREADED INSERTS REDUCED HEAD
FAR
BLIND RIVET NUTS
CYLINDRICAL SHANK BLIND RIVET NUTS
Powered by
CAD모델 선택
{far/blind_rivet_nuts/cyl_sh_brn/ftr_z_inx_a2.prj},{NB=61505001(1-0)},{CODE=61505001},{DESC=INS.INOX A2 M5FTR SF},{MAT=Inox A2},{DD=M5x0,8},{A=5.60},{B=8.00},{C=0},{D=6.9},{H=4.5},{L=12.0},{L1=0},{M=0.0},{M2=0.0},{M3=0.0},{S=0.6},{SPMIN=0.5},{SPMAX=2.0},{VERSION=1},{SP=0.0},{PDF=FTR.pdf},{NDM=5},{PITCH=0.80},{SI=0.30}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
LINA
BOM
CODE
Code
ⁿ/ₐ
DESC
Description
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
DD
Format
ⁿ/ₐ
B
Head dimension
[mm]
D
Head dimension
[mm]
L
Insert enght
[mm]
M
hexagon size
[mm]
SPMIN
Grip range MIN
[mm]
SPMAX
Grip range MAX
[mm]
61504001
61504001
INS.STAINLESS STEEL A2 M4...
A2 stainless steel
M4x0,7
6.75
5.9
10.0
0.0
0.5
1.5
61505001
61505001
INS.STAINLESS STEEL A2 M5...
A2 stainless steel
M5x0,8
8.00
6.9
12.0
0.0
0.5
2.0
61506001
61506001
INS.STAINLESS STEEL A2 M6...
A2 stainless steel
M6x1
10.00
8.9
13.5
0.0
0.5
2.0
61508001
61508001
INS.STAINLESS STEEL A2 M8...
A2 stainless steel
M8x1,25
12.00
10.9
16.5
0.0
1.0
2.5
61510001
61510001
INS.STAINLESS STEEL A2 M1...
A2 stainless steel
M10x1,5
14.50
12.9
20.0
0.0
1.0
3.5
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
이 사용자는 또한에 관심이있는 사용자를 보았습니다.
FTR-Z - KNURLED THREADED INSERTS REDUCED HEAD
FAR
05.05.2021
FTR-Z-INX-A4 - STAINLESS STEEL A4 KNURLED THREADED INSERTS REDUCED HEAD
FAR
05.05.2021
FTS-INX-A2 - STAINLESS STEEL A2 THREADED INSERTS COUNTERSUNK HEAD
FAR
05.05.2021
PR-Z - STEEL THREADED INSERTS REDUCED HEAD
FAR
05.05.2021
FTR-L-INX-A2 - STAINLESS STEEL A2 THREADED INSERTS REDUCED HEAD
FAR
05.05.2021
FTT-Z - KNURLED THREADED INSERTS CYLINDRICAL HEAD
FAR
05.05.2021
GB/T 17880.2-99 - Countersunk head riveted nuts
Chinese Manufacturers
21.05.2014
ISO 7380 - FN 299 - 8.8, verzinkt blau - Flachkopfschrauben mit Innensechsr...
SFS Group Schweiz AG
24.05.2024
PR-L-INX-A2 - STAINLESS STEEL A2 THREADED INSERTS REDUCED HEAD
FAR
05.05.2021
FTS - COUNTERSUNK HEAD THREADED INSERTS
FAR
05.05.2021
FTT-Z-INX-A4 - STAINLESS STEEL A4 KNURLED THREADED INSERTS CYLINDRICAL HEAD
FAR
05.05.2021
FLATSERT-R Steel Small Countersunk Head open end - Blind Rivet Nut FLATSERT...
Honsel-Group
10.06.2024
FTR-L - STEEL THREADED INSERTS REDUCED HEAD
FAR
05.05.2021
Aluminium Small Countersunk Head open - Blind Rivet Nut ASM-KLSK
Honsel-Group
10.06.2024
자세히 보기
미리보기
3D
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성