FPNMA, FPNMD, FPNMA-R, GFPNMA, GFPNMD, GFPNMA-R, BFPNMA, BFPNMD, SFPNMA, SFPNMD, HFPNMA, HFPNMD, HFPNMA-R, HFPNMD-R, CFPNMA, CFPNMD, CFPNMA-R, TFPNMA, TFPNMD - 定位销-大头锥角型-外螺纹-P尺寸L尺寸B尺寸指定型+M选择型
Misumi
FA工厂自动化
14_定位销/夹具衬套
Powered by
CAD模型選擇
{misumi/metric/14_locating_pins/fpnma.prj},{NB=FPNMA8-P9.00-L5-B2.0-M4},{SHP=A},{TYS=},{MAT=1},{ST=1},{HARD=1},{D=8},{P1=[9.00-13.00/0.01]},{P=9.00},{L=5},{L1=[5:10/1]},{B=2.0},{B1=[2.0:15.0/0.1]},{M=4},{M1='4','5','6'},{MM=4},{W=3.5},{ALPHA=60°},{R1=0.5},{R2=2.0},{ALT1=}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
PN
型号
ⁿ/ₐ
D
[mm]
DTOL
D容差
[mm]
MM
m
[mm]
W
[mm]
FPNMA4-P4.50-L2-B2.0-M3
FPNMA4-P4.50-L2-B2.0-M3
4
-0.004/-0.012
3
1.8
FPNMA5-P5.50-L3-B2.0-M3
FPNMA5-P5.50-L3-B2.0-M3
5
-0.004/-0.012
3
2.2
FPNMA6-P6.50-L3-B2.0-M4
FPNMA6-P6.50-L3-B2.0-M4
6
-0.004/-0.012
3
3.0
FPNMA8-P9.00-L5-B2.0-M4
FPNMA8-P9.00-L5-B2.0-M4
8
-0.005/-0.014
4
3.5
FPNMA10-P11.00-L5-B3.0-M5
FPNMA10-P11.00-L5-B3.0-M5
10
-0.005/-0.014
4
4.0
FPNMA12-P13.00-L8-B3.0-M6
FPNMA12-P13.00-L8-B3.0-M6
12
-0.006/-0.017
4
5.0
FPNMA16-P17.00-L8-B5.0-M8
FPNMA16-P17.00-L8-B5.0-M8
16
-0.006/-0.017
5
7.0
FPNMA20-P22.00-L10-B5.0-M...
FPNMA20-P22.00-L10-B5.0-M...
20
-0.007/-0.020
5
9.0
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表