FPAX45-BT-F-UNEF - 45° brass conduit fitting, internal UNEF thread for connection onto circular connectors
Flexicon
Non-metallic conduits and fittings
FPAX
45 Degree
Powered by
CAD모델 선택
{flexicon/1_non_metallic_conduit_and_fittings/fpax/45_degree/fpax_45_elbow_unef.prj},{NB=FPAX21-BU138-45B},{CLR=Black as standard},{CT=FPAX},{NW=-},{CS=21},{T1=BU138},{NDM=34.9250},{KDM=33.3985},{A=1 3/8\"-18 UNEF},{B=6},{C=86},{D=32},{E=14.0},{F=40},{R=30.425},{W=3.000},{L=21.900},{TFL2=1.500},{TFL3=1.400},{X=30.000},{Y=6.500},{C2=22.750},{CNSMAT=PA66 & Nickel Plated Brass},{INFO=HTML (online)},{HEXAC=32.000},{HEXL=5.000},{TFL=3.000},{BD=18.000},{BAF=17.000},{NCL=8.000},{MCL=10.000},{WCL=10.000},{BL=34.000},{NCD=25.000},{MCD=34.000},{VER=1.000},{SW=30.000},{CNL=24.400},{RL=27.000},{RD=21.200}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
LINA
BOM
CNSORDERNO
Order number
ⁿ/ₐ
CLR
Colour
ⁿ/ₐ
NW
European size
[mm]
CS
Conduit Size
ⁿ/ₐ
A
Thread
ⁿ/ₐ
B
Length
[mm]
C
Height
[mm]
D
Diameter
[mm]
E
Diameter
[mm]
F
Diameter
[mm]
CNSMAT
Material
ⁿ/ₐ
FPAX16-BU088-45B
FPAX16-BU088-45B
Black as standard
12
16
7/8"-20 UNEF
6
65
29
14.0
27
PA66 & Nickel Plated Bras...
FPAX16-BU100-45B
FPAX16-BU100-45B
Black as standard
12
16
1"-20 UNEF
6
75
29
14.0
29
PA66 & Nickel Plated Bras...
FPAX16-BU119-45B
FPAX16-BU119-45B
Black as standard
12
16
1 3/16"-18 UNEF
6
72
29
14.0
35
PA66 & Nickel Plated Bras...
FPAX16-BU138-45B
FPAX16-BU138-45B
Black as standard
12
16
1 3/8"-18 UNEF
6
79
29
14.0
40
PA66 & Nickel Plated Bras...
FPAX21-BU088-45B
FPAX21-BU088-45B
Black as standard
17
21
7/8"-20 UNEF
6
72
32
14.0
27
PA66 & Nickel Plated Bras...
FPAX21-BU100-45B
FPAX21-BU100-45B
Black as standard
17
21
1"-20 UNEF
6
82
32
14.0
29
PA66 & Nickel Plated Bras...
FPAX21-BU119-45B
FPAX21-BU119-45B
Black as standard
-
21
1 3/16"-18 UNEF
6
77
32
14.0
35
PA66 & Nickel Plated Bras...
FPAX21-BU138-45B
FPAX21-BU138-45B
Black as standard
-
21
1 3/8"-18 UNEF
6
86
32
14.0
40
PA66 & Nickel Plated Bras...
FPAX28-BU119-45B
FPAX28-BU119-45B
Black as standard
23
28
1 3/16"-18 UNEF
6
88
44
19.0
35
PA66 & Nickel Plated Bras...
FPAX28-BU138-45B
FPAX28-BU138-45B
Black as standard
-
28
1 3/8"-18 UNEF
6
100
44
19.0
40
PA66 & Nickel Plated Bras...
FPAX28-BU144-45B
FPAX28-BU144-45B
Black as standard
23
28
1 7/16"-18 UNEF
6
91
44
19.0
41
PA66 & Nickel Plated Bras...
FPAX34-BU144-45B
FPAX34-BU144-45B
Black as standard
29
34
1 7/16"-18 UNEF
6
100
51
24.5
41
PA66 & Nickel Plated Bras...
FPAX34-BU175-45B
FPAX34-BU175-45B
Black as standard
29
34
1 3/4"-18 UNS
8
74
51
24.5
50
PA66 & Nickel Plated Bras...
FPAX42-BU200-45B
FPAX42-BU200-45B
Black as standard
36
42
2"-18 UNS
8
119
63
39.0
56
PA66 & Nickel Plated Bras...
FPAX42-BU225-45B
FPAX42-BU225-45B
Black as standard
36
42
2 1/4"-18 UNS
8
126
63
39.0
62
PA66 & Nickel Plated Bras...
FPAX54-BU200-45B
FPAX54-BU200-45B
Black as standard
48
54
2"-18 UNS
8
139
76
39.0
56
PA66 & Nickel Plated Bras...
FPAX54-BU225-45B
FPAX54-BU225-45B
Black as standard
48
54
2 1/4"-18 UNS
8
146
76
39.0
62
PA66 & Nickel Plated Bras...
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성