FPAX-BT-F-UNEF - Straight brass conduit fitting, internal UNEF thread for connection onto circular connectors
Flexicon
Non-metallic conduits and fittings
FPAX
straight
Powered by
CAD模型選擇
{flexicon/1_non_metallic_conduit_and_fittings/fpax/straight/fpax_unef.prj},{NB=FPAX28-BU119B},{CLR=Black as standard},{CT=FPAX},{NW=-},{CS=28},{A=1 3/16\"-18 UNEF},{THRVER=1.000},{T1=BU119},{NDM=30.1625},{KDM=28.6360},{B=6},{C=61},{D=44},{E=19.5},{F=35},{CNSMAT=PA66 & Nickel Plated Brass},{INFO=HTML (online)},{HEXAC=39.000},{HEXL=5.000},{TFL=3.000},{BD=25.000},{BAF=23.000},{NCL=11.000},{MCL=0.000},{WCL=10.000},{BL=22.000},{NCD=31.000},{MCD=0.000},{VER=1.000},{SW=42.000},{CNL=29.350},{RL=31.000},{RD=28.500}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CNSORDERNO
Order number
ⁿ/ₐ
CLR
Colour
ⁿ/ₐ
NW
European size
ⁿ/ₐ
CS
Conduit Size
ⁿ/ₐ
A
Thread
ⁿ/ₐ
THRVER
[mm]
B
Length
[mm]
C
Height
[mm]
D
Diameter
[mm]
E
Diameter
[mm]
F
Diameter
[mm]
CNSMAT
Material
ⁿ/ₐ
FPAX16-BU088B
FPAX16-BU088B
Black as standard
12
16
7/8"-20 UNEF
1.000
6
47
29
14.5
27
PA66 & Nickel Plated Bras...
FPAX16-BU100B
FPAX16-BU100B
Black as standard
12
16
1"-20 UNEF
1.000
6
58
29
14.5
29
PA66 & Nickel Plated Bras...
FPAX16-BU119B
FPAX16-BU119B
Black as standard
12
16
1 3/16"-18 UNEF
1.000
6
52
29
14.5
35
PA66 & Nickel Plated Bras...
FPAX16-BU138B
FPAX16-BU138B
Black as standard
12
16
1 3/8"-18 UNEF
1.000
6
62
29
14.5
40
PA66 & Nickel Plated Bras...
FPAX21-BU088B
FPAX21-BU088B
Black as standard
17
21
7/8"-20 UNEF
1.000
6
53
32
14.5
27
PA66 & Nickel Plated Bras...
FPAX21-BU100B
FPAX21-BU100B
Black as standard
17
21
1"-20 UNEF
1.000
6
64
32
14.5
29
PA66 & Nickel Plated Bras...
FPAX21-BU119B
FPAX21-BU119B
Black as standard
-
21
1 3/16"-18 UNEF
1.000
6
58
32
19.5
35
PA66 & Nickel Plated Bras...
FPAX21-BU138B
FPAX21-BU138B
Black as standard
-
21
1 3/8"-18 UNEF
1.000
6
68
32
19.5
40
PA66 & Nickel Plated Bras...
FPAX21-BU144B
FPAX21-BU144B
Black as standard
-
21
1 7/16"-18 UNEF
1.000
6
61
32
19.5
40
PA66 & Nickel Plated Bras...
FPAX21-BU175B
FPAX21-BU175B
Black as standard
-
21
1 3/4"-18 UNS
2.000
6
67
32
19.5
49
PA66 & Nickel Plated Bras...
FPAX28-BU100B
FPAX28-BU100B
Black as standard
-
28
1"-20 UNEF
1.000
6
69
44
14.5
29
PA66 & Nickel Plated Bras...
FPAX28-BU119B
FPAX28-BU119B
Black as standard
-
28
1 3/16"-18 UNEF
1.000
6
61
44
19.5
35
PA66 & Nickel Plated Bras...
FPAX28-BU144B
FPAX28-BU144B
Black as standard
23
28
1 7/16"-18 UNEF
1.000
6
63
44
26.5
41
PA66 & Nickel Plated Bras...
FPAX28-BU175B
FPAX28-BU175B
Black as standard
-
28
1 3/4"-18 UNS
2.000
8
72
44
26.5
49
PA66 & Nickel Plated Bras...
FPAX28-BU200B
FPAX28-BU200B
Black as standard
29
28
2"-18 UNS
2.000
8
82
44
26.5
54
PA66 & Nickel Plated Bras...
FPAX28-BU225B
FPAX28-BU225B
Black as standard
-
28
2 1/4"-18 UNS
2.000
8
84
44
26.5
61
PA66 & Nickel Plated Bras...
FPAX34-BU119B
FPAX34-BU119B
Black as standard
-
34
1 3/16"-18 UNEF
1.000
6
64
51
19.5
35
PA66 & Nickel Plated Bras...
FPAX34-BU144B
FPAX34-BU144B
Black as standard
-
34
1 7/16"-18 UNEF
1.000
6
66
51
26.5
41
PA66 & Nickel Plated Bras...
FPAX34-BU175B
FPAX34-BU175B
Black as standard
29
34
1 3/4"-18 UNS
2.000
8
74
51
26.5
50
PA66 & Nickel Plated Bras...
FPAX34-BU200B
FPAX34-BU200B
Black as standard
-
34
2"-18 UNS
2.000
8
85
51
26.5
54
PA66 & Nickel Plated Bras...
FPAX34-BU225B
FPAX34-BU225B
Black as standard
-
34
2 1/4"-18 UNS
2.000
8
87
51
26.5
61
PA66 & Nickel Plated Bras...
FPAX42-BU200B
FPAX42-BU200B
Black as standard
36
42
2"-18 UNS
2.000
8
83
63
42.0
56
PA66 & Nickel Plated Bras...
FPAX42-BU225B
FPAX42-BU225B
Black as standard
36
42
2 1/4"-18 UNS
2.000
8
90
63
42.0
62
PA66 & Nickel Plated Bras...
FPAX54-BU200B
FPAX54-BU200B
Black as standard
48
54
2"-18 UNS
2.000
8
89
76
42.0
56
PA66 & Nickel Plated Bras...
FPAX54-BU225B
FPAX54-BU225B
Black as standard
48
54
2 1/4"-18 UNS
2.000
8
96
76
42.0
62
PA66 & Nickel Plated Bras...
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
FPAX-BT - Straight, swivel brass conduit fitting, external thread
Flexicon
11.11.2020
FPAU - Ultra - Straight brass conduit fitting, internal UNEF thread for con...
Flexicon
11.11.2020
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表