FPAH - Heavy weight nylon corrugated flexible conduit
Flexicon
Non-metallic conduits and fittings
Conduits
Corrugated conduits
Powered by
CAD모델 선택
{flexicon/1_non_metallic_conduit_and_fittings/conduits/corrugated_conduits/fpah.prj},{NB=FPAH21B},{T1=FPAH},{CLR=Black},{NW=17},{NS=21},{P=C},{OD=21.2},{ID=15.5},{R=55},{CNSMAT=Nylon PA6},{INFO=HTML (online)}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
LINA
BOM
CNSORDERNO
Order number
ⁿ/ₐ
CLR
Colour
ⁿ/ₐ
NW
European size
ⁿ/ₐ
NS
Nominal Size
[mm]
P
Pitch
ⁿ/ₐ
OD
Outside diameter
[mm]
ID
Inside diameter
[mm]
R
Min Inside Bend Radius
[mm]
CNSMAT
Material
ⁿ/ₐ
FPAH13B
FPAH13B
Black
10
13
F
13.0
9.0
35
Nylon PA6
FPAH16B
FPAH16B
Black
12
16
F
15.8
11.5
45
Nylon PA6
FPAH21B
FPAH21B
Black
17
21
C
21.2
15.5
55
Nylon PA6
FPAH28B
FPAH28B
Black
-
28
C
28.5
21.3
60
Nylon PA6
FPAH34B
FPAH34B
Black
29
34
C
34.5
27.6
70
Nylon PA6
FPAH42B
FPAH42B
Black
36
42
C
42.5
34.6
80
Nylon PA6
FPAH54B
FPAH54B
Black
48
54
C
54.5
46.0
90
Nylon PA6
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
이 사용자는 또한에 관심이있는 사용자를 보았습니다.
FPA-T - Nylon T-Piece fitting
Flexicon
11.11.2020
NPB - Metric Locknut
Flexicon
11.11.2020
FCL - Nylon conduit fixing clip for corrugated conduit
Flexicon
11.11.2020
FPADS - Standard weight nylon double slit corrugated flexible pliable condu...
Flexicon
11.11.2020
FPY - Standard weight nylon corrugated flexible conduit
Flexicon
11.11.2020
FU - Galvanised steel helically wound flexible conduit
Flexicon
11.11.2020
FPAL - Light weight nylon corrugated flexible conduit
Flexicon
11.11.2020
FPAS - Standard weight nylon corrugated flexible conduit
Flexicon
11.11.2020
FPR - Standard weight nylon corrugated flexible conduit
Flexicon
11.11.2020
FPIH - Heavy weight nylon corrugated flexible conduit
Flexicon
11.11.2020
FUSSB - Galvanised steel helically wound flexible conduit with stainless st...
Flexicon
11.11.2020
LTPLFH - Galvanised steel helically wound flexible conduit with smooth, oil...
Flexicon
11.11.2020
FLK90 - 90° degree elbow nylon thread conduit fitting
Flexicon
11.11.2020
FPI - Standard weight nylon corrugated flexible conduit
Flexicon
11.11.2020
자세히 보기
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성