目錄: Metalwork
Created: 15.02.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Metalwork
FORK - MODEL GK-M
Metalwork
Actuators
Compact cylinder series CMPC
Accessories for compact cylinders series CMPC
Joints, flanges, articulated joints, forks
Powered by
CAD模型選擇
{metalwork/actuators/comp_cyl_ser_cmpc/accessories/joints/fork.prj},{NB=W0950322020-20},{IDNR=},{CODE=W0950322020},{VER=4},{DI=20},{DIX=20,25,32,40},{A=20},{B=10},{C=20},{D=M10x1.25},{F=40},{L=52},{M=10},{N=26},{WG=92},{ND=10.000},{P=1.250},{BD=18.000},{BL=15.000},{FW=20.000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
CODE
Code
ⁿ/ₐ
A
[mm]
B
[mm]
C
[mm]
D
Thread
ⁿ/ₐ
F
[mm]
L
[mm]
M
ØM
[mm]
N
[mm]
WG
Weight
[g]
W0950120020
W0950120020
12
6
12
M6
24
31
6
16
20
W0950200020
W0950200020
16
8
16
M8
32
42
8
22
48
W0950322020
W0950322020
20
10
20
M10x1.25
40
52
10
26
92
W0950402020
W0950402020
24
12
24
M12x1.25
48
62
12
32
148
W0950502020
W0950502020
32
16
32
M16x1.5
64
83
16
40
340
W0950802020
W0950802020
40
20
40
M20x1.5
80
105
20
48
690
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
刷新預覽
模型參數已修改,與當前預覽不符.
You have to generate a new preview.
下載CAD模型
生成CAD模型
生成PDF資料表