您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
English
QA認證資訊
目錄: HellermannTyton
Created: 28.10.2013
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
HellermannTyton
For round holes, with disc
HellermannTyton
Cable ties and fixings
2-Piece Fixing Ties
with arrowhead
Powered by
CAD模型選擇
{hellermann_tyton/11/2_piece_fixing_ties/with_arrowhead/2p_ah_for_round_holes_w_disc.prj},{NB=156-01697 (1-0)},{IDNR=156-01697},{NO_CU_PER_OU=1.000},{QUANTITY_MIN=500.000},{TAX_N=0.190},{PRICE_QUANT36=100.000},{QUANTITY_IN38=500.000},{PRICE_EUR_N=16.070},{MANUFACTURE19=T50RSFT6.5},{DESCRIPTION14=Befestigungsbinder 200x4,6 schwarz},{LAENGEL=200},{LAENGEL2=11.6},{BREITEW=4.6},{BREITEW2=9},{HOEHEH=1.2},{HOEHEH2=0},{BUENDELMAX=45},{BUENDELMIN=2},{TELLER=22.4},{DURCHMESSER25=6.3 - 6.7},{BLECHDICKEMAX=2},{BLECHDICKEMIN=0.7},{MINDESTHALT60=225},{MATERIAL=Polyamid 6.6 hitzestabilisiert (PA66HS)},{FARBE=Schwarz (BK)},{BETRIEBSTEM46=-40 °C bis +105 °C, kurzfristig bis +145 °C (500 h)},{URL1=Deeplink},{PPATH=../../../assemblies/19_bge_asmtpl.prj},{TIE=T50R},{VERSION=1},{B1=0}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
LINA
明細表
IDNR
Identification
ⁿ/ₐ
MANUFACTURE19
Manufacturer Type Description
ⁿ/ₐ
DESCRIPTION14
Short Description
ⁿ/ₐ
LAENGEL
Length L
[mm]
LAENGEL2
Length (L2)
[mm]
BREITEW
Width (W)
[mm]
BREITEW2
Width (W2)
[mm]
HOEHEH
Height (H)
[mm]
HOEHEH2
Height (H2)
[mm]
BUENDELMAX
Bundle ∅ max.
[mm]
BUENDELMIN
Bundle ∅ min.
[mm]
TELLER
Disc ∅
[mm]
DURCHMESSER25
Fixing hole Ø FH
[mm]
BLECHDICKEMAX
Panel Thickness max.
[mm]
BLECHDICKEMIN
Panel Thickness min.
[mm]
MINDESTHALT60
Minimum retaining strength
[N]
MATERIAL
Material
ⁿ/ₐ
FARBE
Colour
ⁿ/ₐ
BETRIEBSTEM46
Operating Temperature
ⁿ/ₐ
NO_CU_PER_OU
Package Quantity
ⁿ/ₐ
QUANTITY_MIN
Minimum Order Quantity
ⁿ/ₐ
URL1
Deeplink
ⁿ/ₐ
TIE
[mm]
FUSSTEIL
[mm]
PWID
ID-number
ⁿ/ₐ
DESCRIPTION15
Long Description
ⁿ/ₐ
EAN
ⁿ/ₐ
ID_MANUFACT17
Manufacturer part number
ⁿ/ₐ
MANUFACTURE18
Supplier name
ⁿ/ₐ
SPECIAL_TRE20
Special Treatment Class
ⁿ/ₐ
CNSECLASS601
ECLASS 6.01
ⁿ/ₐ
MATERIALKUR24
Material Short Description
ⁿ/ₐ
TAX_N
Tax
ⁿ/ₐ
FARBEKURZBE31
Colour Shortcut
ⁿ/ₐ
GEWICHT
Weight
[kg]
ORDER_UNIT
Order Unit
ⁿ/ₐ
INV_42
ⁿ/ₐ
CONTENT_UNIT
Content Unit
ⁿ/ₐ
PRICE_QUANT36
Price base quantity
ⁿ/ₐ
QUANTITY_IN38
Quantity scale
ⁿ/ₐ
DAILY_PRICE
ⁿ/ₐ
VERARBEITUN50
Application Tools
ⁿ/ₐ
MATERIALFUS70
Material foot part
ⁿ/ₐ
MATERIALKAB71
Material cable tie
ⁿ/ₐ
PRICE_EUR_N
Net Price
[EUR]
PRA
ⁿ/ₐ
HellermannTyton 156-01090
156-01090
PT2AP1SFT6.5-PEEK-BGE
Expansion anchor with cab...
145
0
3.4
0
0
0
35
4
16
6.3 - 6.7 mm
1.3
0.7
230
Polyetheretherketone (PEE...
Beige (BGE)
-55 ° C to +240 ° C
0.000
0.000
0
0
0
0
0
0
0
0
0
0
0
0.000
0
0
0
0
0
0.000
0.000
0
0
0
0
0.000
0
HellermannTyton 156-01091
156-01091
PT2AP2SFT6.5-PEEK-BGE
Expansion anchor with cab...
145
0
3.4
0
0
0
35
4
16
6.3 - 6.7 mm
2.3
1.7
230
Polyetheretherketone (PEE...
Beige (BGE)
-55 ° C to +240 ° C
0.000
0.000
0
0
0
0
0
0
0
0
0
0
0
0.000
0
0
0
0
0
0.000
0.000
0
0
0
0
0.000
0
HellermannTyton 156-01146
156-01146
PT2AP3SFT6.5-PEEK-BGE
Expansion anchor with cab...
145
0
3.4
0
0
0
32
1
16
6.3 - 6.7 mm
1.8
1.2
230
Polyetheretherketone (PEE...
Beige (BGE)
-55 ° C to +240 ° C
0.000
0.000
0
0
0
0
0
0
0
0
0
0
0
0.000
0
0
0
0
0
0.000
0.000
0
0
0
0
0.000
0
HellermannTyton 150-37791
150-37791
T50ROS-SFT6.5 16-3
Fixing tie 200x4,6 black
200
11.6
4.6
9.0
1.3
10
45.0
5.0
16.0
6.3 - 6.7
3.5
2.5
225
Polyamid 6.6 hitzestabili...
Black (BK)
-40 °C to +105 °C
1.000
500.000
Deeplink
T50ROS
SFT6.5 16-3
225
Diese Befestigungsbinder ...
4031026195094
150-37791
HellermannTyton
NONE
27140702
PA66HS;PA66HIRHS
0.190
BK
0.9
C62
http://www.hellermanntyto...
C62
100.000
500.000
false
MK20;MK3PNSP2;MK3SP;MK7P;...
Polyamid 6.6 schlagzäh mo...
Polyamid 6.6 hitzestabili...
14.470
9
HellermannTyton 156-00455
156-00455
T50ROSP1SFT6.5-PA46/PEEK-...
Fixing tie grey-beige
200
8.6
4.6
0
15
0
45
4
16
6.3 - 6.7
1.3
0.7
225
Polyamid 4.6 (PA46);Polye...
Grau (GY);Beige (BGE)
-40 °C to +150 °C for 500...
1.000
100.000
Deeplink
T50ROS
P1SFT6.5
239
PEEK - Befestigungsbinder...
4031026300153
156-00455
HellermannTyton
NONE
27140702
PA46;PEEK
0.190
NA;GY
1.4
C62
http://www.hellermanntyto...
C62
100.000
100.000
FALSE
MK20;MK3PNSP2;MK3SP;MK7P;...
Polyetheretherketon (PEEK...
Polyamid 4.6 (PA46)
0.000
15
HellermannTyton 156-00456
156-00456
T50ROSP2SFT6.5-PA46/PEEK-...
Fixing tie grey-beige
200
8.6
4.6
0
16
0
45
4
16
6.3 - 6.7
2.3
1.7
225
Polyamid 4.6 (PA46);Polye...
Grau (GY);Beige (BGE)
-40 °C to +150 °C, +195 °...
1.000
100.000
Deeplink
T50ROS
P2SFT6.5
240
PEEK - Befestigungsbinder...
4031026300160
156-00456
HellermannTyton
NONE
27140702
PA46;PEEK
0.190
NA;GY
1.4
C62
http://www.hellermanntyto...
C62
100.000
100.000
FALSE
MK20;MK3PNSP2;MK3SP;MK7P;...
Polyetheretherketon (PEEK...
Polyamid 4.6 (PA46)
0.000
16
HellermannTyton 156-01701
156-01701
T50ROSSFT6.5
Fixing tie 200x4,6 black
200
11.6
4.6
9
1.3
0
45
2
22.4
6.5
2
0.7
222
Polyamide 6.6 Heat Stabil...
Black (BK)
-40 °C to +105 °C, (+145 ...
1.000
500.000
Deeplink
T50ROS
SFT6.5
231
Diese Befestigungsbinder ...
4031026208145
150-13599
HellermannTyton
NONE
27140702
PA66HS
0.190
BK
2.7
C62
http://www.hellermanntyto...
C62
100.000
500.000
FALSE
MK20;MK3PNSP2;MK3SP;MK7P;...
Polyamid 6.6 hitzestabili...
Polyamid 6.6 hitzestabili...
16.070
7
HellermannTyton 150-37792
150-37792
T50RSFT6.5 16-3
Fixing tie 200x4,6 black
200
11.6
4.6
9
1.2
10
49
5
16
6.3 - 6.7
3.5
2.5
222
Polyamid 6.6 hitzestabili...
Black (BK)
-40 °C to +105 °C
1.000
500.000
Deeplink
T50R
SFT6.5 16-3
229
Diese Befestigungsbinder ...
4031026203485
150-37792
HellermannTyton
NONE
27140702
PA66HS;PA66HIRHS
0.190
BK
1.8
C62
http://www.hellermanntyto...
C62
100.000
500.000
0
MK3SP;MK3PNSP2;MK7P;MK7;M...
Polyamid 6.6 schlagzäh mo...
Polyamid 6.6 hitzestabili...
16.070
10
HellermannTyton 156-01697
156-01697
T50RSFT6.5
Fixing tie 200x4,6 black
200
11.6
4.6
9
1.2
0
45
2
22.4
6.3 - 6.7
2
0.7
225
Polyamide 6.6 Heat Stabil...
Black (BK)
-40 °C to +105 °C, (+145 ...
1.000
500.000
Deeplink
T50R
SFT6.5
228
Diese Befestigungsbinder ...
4031026119489
150-13591
HellermannTyton
NONE
27140702
PA66HS
0.190
BK
1.5
C62
http://www.hellermanntyto...
C62
100.000
500.000
FALSE
MK3SP;MK3PNSP2;MK7P;MK7;M...
Polyamid 6.6 hitzestabili...
Polyamid 6.6 hitzestabili...
16.070
4
HellermannTyton 150-37691
150-37691
T50RSFT6.5D18
Fixing tie 200x4,6 black
200
11.6
4.6
9
1.2
8
45
1.5
18
6.5 - 6.8
1.6
0.4
200
Polyamid 6.6 hitzestabili...
Black (BK)
-40 °C to +105 °C
1.000
4000.000
Deeplink
T50R
SFT6.5D18
230
Diese Befestigungsbinder ...
4031026120607
150-37691
HellermannTyton
NONE
27140702
PA66HS;PA66HIRHS
0.190
BK
1.5
C62
http://www.hellermanntyto...
C62
100.000
500.000
FALSE
MK3SP;MK3PNSP2;MK7P;MK7;M...
Polyamid 6.6 schlagzäh mo...
Polyamid 6.6 hitzestabili...
16.070
8
HellermannTyton 150-93130
150-93130
T50SOSSFT65162OD
Fixing tie 150x4,6 black
150
0
4.6
0
1.3
0
35
4
16
6.3 - 6.7
2.2
1.5
225
Polyamid 6.6 hitzestabili...
Black (BK)
-40 °C to +105 °C
1.000
500.000
Deeplink
T50SOS
SFT65162OD
234
Diese Befestigungsbinder ...
4031026227771
150-93130
HellermannTyton
NONE
27140702
PA66HS;PA66HIRHS
0.190
BK
1.8
C62
http://www.hellermanntyto...
C62
100.000
500.000
FALSE
0
0
0
20.990
11
HellermannTyton 156-01698
156-01698
T50SSFT6.5
Fixing tie 150x4,6 black
150
11.6
4.6
9
1.2
0
35
2
22.4
6.3 - 6.7
2
0.7
225
Polyamide 6.6 Heat Stabil...
Black (BK)
-40 °C to +105 °C, (+145 ...
1.000
500.000
Deeplink
T50S
SFT6.5
235
Diese Befestigungsbinder ...
4031026119496
150-13593
HellermannTyton
NONE
27140702
PA66HS
0.190
BK
1.4
C62
0
C62
100.000
500.000
FALSE
MK3SP;MK3PNSP2;MK7P;MK7;M...
Polyamid 6.6 hitzestabili...
Polyamid 6.6 hitzestabili...
15.010
5
HellermannTyton 156-01699
156-01699
T80ISFT6.5
Fixing tie 300x4,7 black
300
11.6
4.6
9
1.2
0
81
5
22.4
6.3 - 6.7
2
0.7
355
Polyamide 6.6 Heat Stabil...
Black (BK)
-40 °C to +105 °C, (+145 ...
1.000
500.000
Deeplink
T80I
SFT6.5
236
Diese Befestigungsbinder ...
4031026119526
150-13596
HellermannTyton
NONE
27140702
PA66HS
0.190
BK
1.5
C62
http://www.hellermanntyto...
C62
100.000
500.000
FALSE
MK3SP;MK3PNSP2;MK7P;MK7;M...
Polyamid 6.6 hitzestabili...
Polyamid 6.6 hitzestabili...
15.540
6
HellermannTyton 117-05160
117-05160
T50RDHSFT6.5
Fixing tie 210x4,7 black
210
11.6
4.7
9
1.2
7.7
38
3
22.4
6.4 - 6.6
2
0.7
178
Polyamide 6.6 Heat Stabil...
Black (BK)
-40 °C to +105 °C, (+145 ...
1.000
3000.000
Deeplink
T50RDH
SFT6.5
224
Diese Befestigungsbinder ...
4031026108964
117-05160
HellermannTyton
NONE
27140702
PA66HS
0.190
BK
2.25
C62
http://www.hellermanntyto...
C62
100.000
500.000
FALSE
MK3PNSP2;MK7P;MK7;MK20;MK...
Polyamid 6.6 hitzestabili...
Polyamid 6.6 hitzestabili...
22.370
3
HellermannTyton 150-13599
150-13599
T50ROSSFT6.5
Fixing tie 200x4,6 black
200
0
4.6
0
1.3
0
45
2
22.4
6.3 - 6.7
2
0.7
222
Polyamide 6.6 Heat Stabil...
Black (BK)
-40 °C to +105 °C, (+145 ...
1.000
3000.000
Deeplink
T50ROS
SFT6.5
231
Diese Befestigungsbinder ...
4031026208145
150-13599
HellermannTyton
NONE
27140702
PA66HS
0.190
BK
2.7
C62
http://www.hellermanntyto...
C62
100.000
500.000
FALSE
MK20;MK3PNSP2;MK3SP;MK7P;...
Polyamid 6.6 hitzestabili...
Polyamid 6.6 hitzestabili...
16.070
7
HellermannTyton 150-13591
150-13591
T50RSFT6.5
Fixing tie 200x4,6 black
200
11.6
4.6
9
1.2
0
45
2
22.4
6.3 - 6.7
2
0.7
225
Polyamide 6.6 Heat Stabil...
Black (BK)
-40 °C to +105 °C, (+145 ...
1.000
1000.000
Deeplink
T50R
SFT6.5
228
Diese Befestigungsbinder ...
4031026119489
150-13591
HellermannTyton
NONE
27140702
PA66HS
0.190
BK
1.5
C62
http://www.hellermanntyto...
C62
100.000
500.000
FALSE
MK3SP;MK3PNSP2;MK7P;MK7;M...
Polyamid 6.6 hitzestabili...
Polyamid 6.6 hitzestabili...
16.070
4
HellermannTyton 150-13593
150-13593
T50SSFT6.5
Fixing tie 150x4,6 black
150
11.6
4.6
9
1.2
0
35
2
22.4
6.3 - 6.7
2
0.7
225
Polyamide 6.6 Heat Stabil...
Black (BK)
-40 °C to +105 °C, (+145 ...
1.000
1000.000
Deeplink
T50S
SFT6.5
235
Diese Befestigungsbinder ...
4031026119496
150-13593
HellermannTyton
NONE
27140702
PA66HS
0.190
BK
1.4
C62
0
C62
100.000
500.000
FALSE
MK3SP;MK3PNSP2;MK7P;MK7;M...
Polyamid 6.6 hitzestabili...
Polyamid 6.6 hitzestabili...
15.010
5
HellermannTyton 150-13596
150-13596
T80ISFT6.5
Fixing tie 300x4,7 black
300
11.6
4.6
9
1.2
0
81
5
22.4
6.3 - 6.7
2
0.7
355
Polyamide 6.6 Heat Stabil...
Black (BK)
-40 °C to +105 °C, (+145 ...
1.000
1000.000
Deeplink
T80I
SFT6.5
236
Diese Befestigungsbinder ...
4031026119526
150-13596
HellermannTyton
NONE
27140702
PA66HS
0.190
BK
1.5
C62
http://www.hellermanntyto...
C62
100.000
500.000
FALSE
MK3SP;MK3PNSP2;MK7P;MK7;M...
Polyamid 6.6 hitzestabili...
Polyamid 6.6 hitzestabili...
15.540
6
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
FT6
HellermannTyton
15.01.2024
For round holes, with disc, sealed
HellermannTyton
10.11.2022
EC5A-Series
HellermannTyton
23.02.2023
EC21-Series
HellermannTyton
23.02.2023
EC5B-Series
HellermannTyton
23.02.2023
Mini-Edge-Clip
HellermannTyton
17.08.2023
Mini-Edge-Clip
HellermannTyton
14.02.2023
FT5
HellermannTyton
10.11.2022
EC22-Series
HellermannTyton
10.11.2022
EC4A-Series
HellermannTyton
23.02.2023
EC23-Series
HellermannTyton
17.01.2024
For oval holes
HellermannTyton
10.11.2022
EC19-Series
HellermannTyton
10.11.2022
EC20-Series
HellermannTyton
17.01.2024
Show more
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表