目錄: Metalwork
Created: 15.02.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Metalwork
FOOT ON CYLINDER HEADS
Metalwork
Actuators
Cylinders serie Electro
Electric cylinder serie ELEKTRO ISO 15552
Accessories
Fixings
Powered by
CAD模型選擇
{metalwork/actuators/cylinder_serie_elektro/elektro_iso15552/accessories/fixings/foot_on_cylinder_heads_asmtab.prj},{NB=ELEKTRO_ISO15552_FOOT_ON_CYLINDER_HEADS_0950807042-80},{CODE=0950807042},{DI=80},{AB=11},{AH=93},{AO=19},{AT=22},{AU=35},{TR=120},{E=145},{M=8},{N=26},{P=6},{Q=2},{R=8},{SA=215.0},{WG=770},{D=10.000},{L=25.000},{D1=17.000},{DH=10.500},{T=12.500},{PPATH=foot_on_cylinder_heads_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
LINA
明細表
CODE
Code
ⁿ/ₐ
DI
Diameter
ⁿ/ₐ
AB
[mm]
AH
[mm]
AO
[mm]
AT
[mm]
AU
[mm]
TR
[mm]
E
[mm]
M
[mm]
N
[mm]
P
[mm]
Q
[mm]
R
[mm]
SA
[mm]
WG
Weight
[g]
0950807042
0950807042
80
11
93
19
22
35
120
145
8
26
6
2
8
215.0
770
0951007042
0951007042
100
13
111
19
24
35
140
165
8
27
6
2
8
232.5
945
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表