Foot Mount
NISSEI Corporation
Made in Japan
Induction gearmotor
GTR MID SERIES(0.1kW to 2.2kW)
High efficiency induction gearmotor for Japan (IE3)
Standard gearmotor NEW
Parallel shaft (G3 series)
Powered by
CAD모델 선택
{nissei/products_jp/induction_g_m/gtr_midi_01kw_22kw/high_efficiency_i_gm/standard_gearmotor_new/g3_series_new/g3_ie3_new_asmtab.prj},{NB=G3L32N5-MD15TENTJ4},{OS=32},{KEY=32},{KEY1=0},{GHL=180.5},{MFC=297.5},{TL=478.0},{VT=415/440/480 50/50/60(V/Hz)},{INFO=Infotext},{MCT=1.5kW},{B=Manual release 400V with Brake},{TBT=With terminal box},{INFO1=Infotext},{CNSORDERNO=G3L32N5-MD15TENTJ4},{MS=IE3},{MT=Gearmotor NEW},{TYPE=Foot},{GH=GL32},{SPC=SP032E5},{MR=-},{M=MD-PE150},{FC=MD-PE150J},{TI=MD_T-BOX},{PPATH=../../../../../../new_assemblys/new_g3/g3_new_asmtpl.prj},{SERIES=THREE PHASE INDUCTION MOTOR},{TYP=PARALLEL SHAFT TYPE/LEG MOUNT},{MOS=STEEL (S43C)},{CM=TOTALLY ENCLOSED FAN COOLED},{RA=S1 CONT.},{TC=F},{IPR=IP44},{CUR=3.0/3.0/2.7 A},{RS=1460/1470/1760 r/min},{CS=UL/CE},{MODEL=150-B4},{PTB=},{SPSF=}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
VT
Voltage
ⁿ/ₐ
MCT
Motor capacity
ⁿ/ₐ
B
Brake
ⁿ/ₐ
RT
Ratio
ⁿ/ₐ
OS
Output shaft
ⁿ/ₐ
TBT
Terminal box
ⁿ/ₐ
CNSORDERNO
Order number
ⁿ/ₐ
G3L28N5-MD08TNNTN
200/200/220 50/60/60(V/H...
0.75kW
w/o Brake
1/5
28
T-BOX
G3L28N5-MD08TNNTN
G3L28N5-MD08TNNTB2
200/200/220 50/60/60(V/H...
0.75kW
200V with Brake
1/5
28
T-BOX
G3L28N5-MD08TNNTB2
G3L28N5-MD08TNNTJ2
200/200/220 50/60/60(V/H...
0.75kW
Manual release 200V with ...
1/5
28
T-BOX
G3L28N5-MD08TNNTJ2
G3L28N5-MD08TWNTN
380/400/400/440 50/50/60...
0.75kW
w/o Brake
1/5
28
T-BOX
G3L28N5-MD08TWNTN
G3L28N5-MD08TWNTB4
380/400/400/440 50/50/60...
0.75kW
400V with Brake
1/5
28
T-BOX
G3L28N5-MD08TWNTB4
G3L28N5-MD08TWNTJ4
380/400/400/440 50/50/60...
0.75kW
Manual release 400V with ...
1/5
28
T-BOX
G3L28N5-MD08TWNTJ4
G3L28N5-MD08TKNTN
220/380 60/60(V/Hz)
0.75kW
w/o Brake
1/5
28
T-BOX
G3L28N5-MD08TKNTN
G3L28N5-MD08TKNTB2
220/380 60/60(V/Hz)
0.75kW
200V with Brake
1/5
28
T-BOX
G3L28N5-MD08TKNTB2
G3L28N5-MD08TKNTB4
220/380 60/60(V/Hz)
0.75kW
400V with Brake
1/5
28
T-BOX
G3L28N5-MD08TKNTB4
G3L28N5-MD08TKNTJ2
220/380 60/60(V/Hz)
0.75kW
Manual release 200V with ...
1/5
28
T-BOX
G3L28N5-MD08TKNTJ2
G3L28N5-MD08TKNTJ4
220/380 60/60(V/Hz)
0.75kW
Manual release 400V with ...
1/5
28
T-BOX
G3L28N5-MD08TKNTJ4
G3L28N10-MD08TNNTN
200/200/220 50/60/60(V/H...
0.75kW
w/o Brake
1/10
28
T-BOX
G3L28N10-MD08TNNTN
G3L28N10-MD08TNNTB2
200/200/220 50/60/60(V/H...
0.75kW
200V with Brake
1/10
28
T-BOX
G3L28N10-MD08TNNTB2
G3L28N10-MD08TNNTJ2
200/200/220 50/60/60(V/H...
0.75kW
Manual release 200V with ...
1/10
28
T-BOX
G3L28N10-MD08TNNTJ2
G3L28N10-MD08TWNTN
380/400/400/440 50/50/60...
0.75kW
w/o Brake
1/10
28
T-BOX
G3L28N10-MD08TWNTN
G3L28N10-MD08TWNTB4
380/400/400/440 50/50/60...
0.75kW
400V with Brake
1/10
28
T-BOX
G3L28N10-MD08TWNTB4
G3L28N10-MD08TWNTJ4
380/400/400/440 50/50/60...
0.75kW
Manual release 400V with ...
1/10
28
T-BOX
G3L28N10-MD08TWNTJ4
G3L28N10-MD08TKNTN
220/380 60/60(V/Hz)
0.75kW
w/o Brake
1/10
28
T-BOX
G3L28N10-MD08TKNTN
G3L28N10-MD08TKNTB2
220/380 60/60(V/Hz)
0.75kW
200V with Brake
1/10
28
T-BOX
G3L28N10-MD08TKNTB2
G3L28N10-MD08TKNTB4
220/380 60/60(V/Hz)
0.75kW
400V with Brake
1/10
28
T-BOX
G3L28N10-MD08TKNTB4
G3L28N10-MD08TKNTJ2
220/380 60/60(V/Hz)
0.75kW
Manual release 200V with ...
1/10
28
T-BOX
G3L28N10-MD08TKNTJ2
G3L28N10-MD08TKNTJ4
220/380 60/60(V/Hz)
0.75kW
Manual release 400V with ...
1/10
28
T-BOX
G3L28N10-MD08TKNTJ4
G3L28N15-MD08TNNTN
200/200/220 50/60/60(V/H...
0.75kW
w/o Brake
1/15
28
T-BOX
G3L28N15-MD08TNNTN
G3L28N15-MD08TNNTB2
200/200/220 50/60/60(V/H...
0.75kW
200V with Brake
1/15
28
T-BOX
G3L28N15-MD08TNNTB2
G3L28N15-MD08TNNTJ2
200/200/220 50/60/60(V/H...
0.75kW
Manual release 200V with ...
1/15
28
T-BOX
G3L28N15-MD08TNNTJ2
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
이 사용자는 또한에 관심이있는 사용자를 보았습니다.
Foot Mount
NISSEI Corporation
20.05.2024
F3S type
NISSEI Corporation
20.05.2024
Foot mount
NISSEI Corporation
22.09.2022
Concentric hollow shaft (F3S type)
NISSEI Corporation
20.05.2024
R shaft
NISSEI Corporation
20.05.2024
FBN40B - Finished bore
KANA (Katayama Chain)
20.12.2023
L shaft
NISSEI Corporation
20.05.2024
NK100B/NK100C - Un-finished
KANA (Katayama Chain)
27.06.2023
L shaft
NISSEI Corporation
20.05.2024
Foot Mount
NISSEI Corporation
22.09.2022
FBN80B - Finished bore
KANA (Katayama Chain)
20.12.2023
Concentric hollow shaft (F3S type)
NISSEI Corporation
22.09.2022
L-shaft
NISSEI Corporation
20.05.2024
Hollow shaft (FS type)
NISSEI Corporation
20.05.2024
자세히 보기
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성