Foot mount
NISSEI Corporation
Made in Japan
Induction gearmotor
GTR MID SERIES(0.1kW to 2.2kW)
Standard gearmotor
Clutch/Brake gearmotor (standard type)
Right angle shaft (H2 series)
L shaft
Powered by
CAD模型選擇
{nissei/products_jp/induction_g_m/gtr_midi_01kw_22kw/standard_gm/clutch_brake_gm_standard/right_angle_shaft_h2_series/gmw_l_shaft/h2_gm_wcb_l_l_asmtab.prj},{NB=H2LE-32L-240-T040A},{OSH=32},{TREE=L},{VVIS=3-Phase 200V},{INFO=Infotext},{MCVIS=0.4kW},{MC1='T020','0.2kW','T040','0.4kW','075','0.75kW'},{MC2='S100','100W','200','200W','400','400W'},{B1=E},{RVIS=1/240},{TBVIS=With terminal box},{R1=5,'1/5',10,'1/10',15,'1/15',20,'1/20',25,'1/25',30,'1/30',40,'1/40',50,'1/50',60,'1/60',80,'1/80',100,'1/100',120,'1/120',160,'1/160',200,'1/200',240,'1/240',300,'1/300',375,'1/375',450,'1/450',600,'1/600',750,'1/750',900,'1/900',1200,'1/1200',1500,'1/1500'},{PTB=}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
VT
Voltage
ⁿ/ₐ
MCT
Motor capacity
ⁿ/ₐ
RT
Ratio
ⁿ/ₐ
OSH
Output shaft
ⁿ/ₐ
TBT
Terminal box
ⁿ/ₐ
CNSORDERNO
Order number
ⁿ/ₐ
H2LE-22L-5-T020
3-Phase 200V
0.2kW
1/5
22
Lead wire type
H2LE-22L-5-T020
H2LE-22L-5-T020A
3-Phase 200V
0.2kW
1/5
22
With terminal box
H2LE-22L-5-T020A
H2LE-22L-10-T020
3-Phase 200V
0.2kW
1/10
22
Lead wire type
H2LE-22L-10-T020
H2LE-22L-10-T020A
3-Phase 200V
0.2kW
1/10
22
With terminal box
H2LE-22L-10-T020A
H2LE-22L-15-T020
3-Phase 200V
0.2kW
1/15
22
Lead wire type
H2LE-22L-15-T020
H2LE-22L-15-T020A
3-Phase 200V
0.2kW
1/15
22
With terminal box
H2LE-22L-15-T020A
H2LE-22L-20-T020
3-Phase 200V
0.2kW
1/20
22
Lead wire type
H2LE-22L-20-T020
H2LE-22L-20-T020A
3-Phase 200V
0.2kW
1/20
22
With terminal box
H2LE-22L-20-T020A
H2LE-22L-25-T020
3-Phase 200V
0.2kW
1/25
22
Lead wire type
H2LE-22L-25-T020
H2LE-22L-25-T020A
3-Phase 200V
0.2kW
1/25
22
With terminal box
H2LE-22L-25-T020A
H2LE-22L-30-T020
3-Phase 200V
0.2kW
1/30
22
Lead wire type
H2LE-22L-30-T020
H2LE-22L-30-T020A
3-Phase 200V
0.2kW
1/30
22
With terminal box
H2LE-22L-30-T020A
H2LE-22L-40-T020
3-Phase 200V
0.2kW
1/40
22
Lead wire type
H2LE-22L-40-T020
H2LE-22L-40-T020A
3-Phase 200V
0.2kW
1/40
22
With terminal box
H2LE-22L-40-T020A
H2LE-22L-50-T020
3-Phase 200V
0.2kW
1/50
22
Lead wire type
H2LE-22L-50-T020
H2LE-22L-50-T020A
3-Phase 200V
0.2kW
1/50
22
With terminal box
H2LE-22L-50-T020A
H2LE-22L-60-T020
3-Phase 200V
0.2kW
1/60
22
Lead wire type
H2LE-22L-60-T020
H2LE-22L-60-T020A
3-Phase 200V
0.2kW
1/60
22
With terminal box
H2LE-22L-60-T020A
H2LE-28L-80-T020
3-Phase 200V
0.2kW
1/80
28
Lead wire type
H2LE-28L-80-T020
H2LE-28L-80-T020A
3-Phase 200V
0.2kW
1/80
28
With terminal box
H2LE-28L-80-T020A
H2LE-28L-100-T020
3-Phase 200V
0.2kW
1/100
28
Lead wire type
H2LE-28L-100-T020
H2LE-28L-100-T020A
3-Phase 200V
0.2kW
1/100
28
With terminal box
H2LE-28L-100-T020A
H2LE-28L-120-T020
3-Phase 200V
0.2kW
1/120
28
Lead wire type
H2LE-28L-120-T020
H2LE-28L-120-T020A
3-Phase 200V
0.2kW
1/120
28
With terminal box
H2LE-28L-120-T020A
H2LE-28L-160-T020
3-Phase 200V
0.2kW
1/160
28
Lead wire type
H2LE-28L-160-T020
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表