Foot mount
NISSEI Corporation
Made in Japan
Induction gearmotor
GTR MID SERIES(0.1kW to 2.2kW)
China CCC Certified Gearmotor
Gearmotor
Right angle shaft (H2 series)
R shaft
Powered by
CAD模型選擇
{nissei/products_jp/induction_g_m/gtr_midi_01kw_22kw/china_ccc_cert_gm/gearmotor/right_angle_shaft_h2_series/gm_r_shaft/h2_gm_r_l_asmtab.prj},{NB=H2L50R15X-CTM040NA},{OSH=50},{TREE=L},{VVIS=3-Phase 200V},{INFO=Infotext},{MCVIS=0.4kW},{MC1='T010','0.1kW','T020','0.2kW','T040','0.4kW','075','0.75kW','150','1.5kW','220','2.2kW'},{MC2='S100','100W','200','200W','400','400W'},{BVIS=No},{RVIS=1/1500},{TBVIS=With terminal box},{TOIVIS=-},{R1=5,'1/5',10,'1/10',15,'1/15',20,'1/20',25,'1/25',30,'1/30',40,'1/40',50,'1/50',60,'1/60',80,'1/80',100,'1/100',120,'1/120',160,'1/160',200,'1/200',240,'1/240',300,'1/300',375,'1/375',450,'1/450',600,'1/600',750,'1/750',900,'1/900',1200,'1/1200',1500,'1/1500'},{PTB=}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
VT
Voltage
ⁿ/ₐ
MCT
Motor capacity
ⁿ/ₐ
BT
Brake
ⁿ/ₐ
RT
Ratio
ⁿ/ₐ
OSH
Output shaft
ⁿ/ₐ
TBT
Terminal box
ⁿ/ₐ
TOIT
Type of input
ⁿ/ₐ
CNSORDERNO
Order number
ⁿ/ₐ
H2L22R005-CTM010NN
3-Phase 200V
0.1kW
No
1/5
22
Lead wire type
-
H2L22R005-CTM010NN
H2L22R005-CTM010NA
3-Phase 200V
0.1kW
No
1/5
22
With terminal box
-
H2L22R005-CTM010NA
H2L22R010-CTM010NN
3-Phase 200V
0.1kW
No
1/10
22
Lead wire type
-
H2L22R010-CTM010NN
H2L22R010-CTM010NA
3-Phase 200V
0.1kW
No
1/10
22
With terminal box
-
H2L22R010-CTM010NA
H2L22R015-CTM010NN
3-Phase 200V
0.1kW
No
1/15
22
Lead wire type
-
H2L22R015-CTM010NN
H2L22R015-CTM010NA
3-Phase 200V
0.1kW
No
1/15
22
With terminal box
-
H2L22R015-CTM010NA
H2L22R020-CTM010NN
3-Phase 200V
0.1kW
No
1/20
22
Lead wire type
-
H2L22R020-CTM010NN
H2L22R020-CTM010NA
3-Phase 200V
0.1kW
No
1/20
22
With terminal box
-
H2L22R020-CTM010NA
H2L22R025-CTM010NN
3-Phase 200V
0.1kW
No
1/25
22
Lead wire type
-
H2L22R025-CTM010NN
H2L22R025-CTM010NA
3-Phase 200V
0.1kW
No
1/25
22
With terminal box
-
H2L22R025-CTM010NA
H2L22R030-CTM010NN
3-Phase 200V
0.1kW
No
1/30
22
Lead wire type
-
H2L22R030-CTM010NN
H2L22R030-CTM010NA
3-Phase 200V
0.1kW
No
1/30
22
With terminal box
-
H2L22R030-CTM010NA
H2L22R040-CTM010NN
3-Phase 200V
0.1kW
No
1/40
22
Lead wire type
-
H2L22R040-CTM010NN
H2L22R040-CTM010NA
3-Phase 200V
0.1kW
No
1/40
22
With terminal box
-
H2L22R040-CTM010NA
H2L22R050-CTM010NN
3-Phase 200V
0.1kW
No
1/50
22
Lead wire type
-
H2L22R050-CTM010NN
H2L22R050-CTM010NA
3-Phase 200V
0.1kW
No
1/50
22
With terminal box
-
H2L22R050-CTM010NA
H2L22R060-CTM010NN
3-Phase 200V
0.1kW
No
1/60
22
Lead wire type
-
H2L22R060-CTM010NN
H2L22R060-CTM010NA
3-Phase 200V
0.1kW
No
1/60
22
With terminal box
-
H2L22R060-CTM010NA
H2L22R080-CTM010NN
3-Phase 200V
0.1kW
No
1/80
22
Lead wire type
-
H2L22R080-CTM010NN
H2L22R080-CTM010NA
3-Phase 200V
0.1kW
No
1/80
22
With terminal box
-
H2L22R080-CTM010NA
H2L22R100-CTM010NN
3-Phase 200V
0.1kW
No
1/100
22
Lead wire type
-
H2L22R100-CTM010NN
H2L22R100-CTM010NA
3-Phase 200V
0.1kW
No
1/100
22
With terminal box
-
H2L22R100-CTM010NA
H2L22R120-CTM010NN
3-Phase 200V
0.1kW
No
1/120
22
Lead wire type
-
H2L22R120-CTM010NN
H2L22R120-CTM010NA
3-Phase 200V
0.1kW
No
1/120
22
With terminal box
-
H2L22R120-CTM010NA
H2L22R160-CTM010NN
3-Phase 200V
0.1kW
No
1/160
22
Lead wire type
-
H2L22R160-CTM010NN
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Foot mount
NISSEI Corporation
22.09.2022
Foot mount
NISSEI Corporation
22.09.2022
RCP2CR - RTC
IAI
17.01.2022
LH35EL K1
Line Tech
10.08.2021
LH15FL K1
Line Tech
10.08.2021
LS35JM - LS35JM
Line Tech
10.08.2021
LH25GL
Line Tech
10.08.2021
LE09UL
Line Tech
10.08.2021
LS25AL - LS25AL
Line Tech
10.08.2021
LH25GM
Line Tech
10.08.2021
LU09TR K1
Line Tech
10.08.2021
LU12BL K1
Line Tech
10.08.2021
LH65BN K1
Line Tech
10.08.2021
LA35EL
Line Tech
10.08.2021
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表