Foot mount
NISSEI Corporation
Discontinued product
Standard gearmotor
Clutch/Brake gearmotor (standard type)
Right angle shaft (H2 series)
R shaft
Powered by
CAD模型選擇
{nissei/dstc_products/standard_gm/clutch_brake_gm_standard/right_angle_shaft_h2_series/gmw_r_shaft/h2_gm_wcb_r_l_asmtab.prj},{NB=H2LE-40R-240-075},{OSH=40},{TREE=L},{VVIS=3-Phase 200V},{INFO=Infotext},{MCVIS=0.75kW},{MC1='T020','0.2kW','T040','0.4kW','075','0.75kW'},{MC2='S100','100W','200','200W','400','400W'},{B1=E},{RVIS=1/240},{TBVIS=T-BOX(steel)},{R1=5,'1/5',10,'1/10',15,'1/15',20,'1/20',25,'1/25',30,'1/30',40,'1/40',50,'1/50',60,'1/60',80,'1/80',100,'1/100',120,'1/120',160,'1/160',200,'1/200',240,'1/240',300,'1/300',375,'1/375',450,'1/450',600,'1/600',750,'1/750',900,'1/900',1200,'1/1200',1500,'1/1500'},{R2=5,'1/5',10,'1/10',15,'1/15',20,'1/20',25,'1/25',30,'1/30',40,'1/40',50,'1/50',60,'1/60',80,'1/80',100,'1/100',120,'1/120',160,'1/160',200,'1/200',240,'1/240',300,'1/300',375,'1/375',450,'1/450'},{PTB=}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
VT
Voltage
ⁿ/ₐ
MCT
Motor capacity
ⁿ/ₐ
RT
Ratio
ⁿ/ₐ
OSH
Output shaft
ⁿ/ₐ
TBT
Terminal box
ⁿ/ₐ
CNSORDERNO
Order number
ⁿ/ₐ
H2LE-32R-5-075
3-Phase 200V
0.75kW
1/5
32
T-BOX(steel)
H2LE-32R-5-075
H2LE-32R-10-075
3-Phase 200V
0.75kW
1/10
32
T-BOX(steel)
H2LE-32R-10-075
H2LE-32R-15-075
3-Phase 200V
0.75kW
1/15
32
T-BOX(steel)
H2LE-32R-15-075
H2LE-32R-20-075
3-Phase 200V
0.75kW
1/20
32
T-BOX(steel)
H2LE-32R-20-075
H2LE-32R-25-075
3-Phase 200V
0.75kW
1/25
32
T-BOX(steel)
H2LE-32R-25-075
H2LE-32R-30-075
3-Phase 200V
0.75kW
1/30
32
T-BOX(steel)
H2LE-32R-30-075
H2LE-32R-40-075
3-Phase 200V
0.75kW
1/40
32
T-BOX(steel)
H2LE-32R-40-075
H2LE-32R-50-075
3-Phase 200V
0.75kW
1/50
32
T-BOX(steel)
H2LE-32R-50-075
H2LE-32R-60-075
3-Phase 200V
0.75kW
1/60
32
T-BOX(steel)
H2LE-32R-60-075
H2LE-40R-80-075
3-Phase 200V
0.75kW
1/80
40
T-BOX(steel)
H2LE-40R-80-075
H2LE-40R-100-075
3-Phase 200V
0.75kW
1/100
40
T-BOX(steel)
H2LE-40R-100-075
H2LE-40R-120-075
3-Phase 200V
0.75kW
1/120
40
T-BOX(steel)
H2LE-40R-120-075
H2LE-40R-160-075
3-Phase 200V
0.75kW
1/160
40
T-BOX(steel)
H2LE-40R-160-075
H2LE-40R-200-075
3-Phase 200V
0.75kW
1/200
40
T-BOX(steel)
H2LE-40R-200-075
H2LE-40R-240-075
3-Phase 200V
0.75kW
1/240
40
T-BOX(steel)
H2LE-40R-240-075
H2LE-32R-5-075W
3-Phase 400V
0.75kW
1/5
32
T-BOX(steel)
H2LE-32R-5-075W
H2LE-32R-10-075W
3-Phase 400V
0.75kW
1/10
32
T-BOX(steel)
H2LE-32R-10-075W
H2LE-32R-15-075W
3-Phase 400V
0.75kW
1/15
32
T-BOX(steel)
H2LE-32R-15-075W
H2LE-32R-20-075W
3-Phase 400V
0.75kW
1/20
32
T-BOX(steel)
H2LE-32R-20-075W
H2LE-32R-25-075W
3-Phase 400V
0.75kW
1/25
32
T-BOX(steel)
H2LE-32R-25-075W
H2LE-32R-30-075W
3-Phase 400V
0.75kW
1/30
32
T-BOX(steel)
H2LE-32R-30-075W
H2LE-32R-40-075W
3-Phase 400V
0.75kW
1/40
32
T-BOX(steel)
H2LE-32R-40-075W
H2LE-32R-50-075W
3-Phase 400V
0.75kW
1/50
32
T-BOX(steel)
H2LE-32R-50-075W
H2LE-32R-60-075W
3-Phase 400V
0.75kW
1/60
32
T-BOX(steel)
H2LE-32R-60-075W
H2LE-40R-80-075W
3-Phase 400V
0.75kW
1/80
40
T-BOX(steel)
H2LE-40R-80-075W
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表