您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
FN 3722 - GESIPA PolyGrip Blindniete Flachrundkopf Alu RAL9007/A2
SFS Group Schweiz AG
14 Gesipa Blindniettechnik
Blindniete
PolyGrip®
Powered by
CAD模型選擇
{sfs_unimarket/blindniettechnik/blindniete/polygrip/gesipa_fn_3722.prj},{NB=SFS FN 3722 560372 PolyGrip Blindniet Flachrundkopf Alu RAL9007/A2 4x13 KL 3.5-9.5},{IDNR=},{ARTNR=560372},{NAME=4x13 (6720684) KL 3,5-9,5},{MAT=Aluminium, Dorn: rostfrei A2},{OBERFLAECHE=Niete lackiert RAL 9007 graualuminium},{ONR=6720684},{D1=4.0},{L=13.0},{KL=3.5-9.5},{D2=8.0},{DM=2.30},{K=1.0},{SCHK=1060},{ZK=1680},{VERP=500},{PR=0},{PR2000=0},{CNSAVOID=0},{EOL=}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
LINA
明細表
IDNR
Ident number
ⁿ/ₐ
ARTNR
Order number
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
OBERFLAECHE
Surface
ⁿ/ₐ
ONR
Orig.-Nr.
ⁿ/ₐ
D1
Diameter
[mm]
L
Length
[mm]
KL
Clamping length
[mm]
D2
Diameter
[mm]
DM
Diameter
[mm]
K
Head height
[mm]
VERP
Verpackung (Mengeneinheit 1Pack)
ⁿ/ₐ
SFS FN 3722 560368 PolyGr...
560368
Aluminium, Dorn: rostfrei...
Niete lackiert RAL 9007 g...
6720680
3.2
8.0
0.5-5
6.5
1.80
0.8
1000
SFS FN 3722 560369 PolyGr...
560369
Aluminium, Dorn: rostfrei...
Niete lackiert RAL 9007 g...
6720681
3.2
9.5
1.5-6.5
6.5
1.80
0.8
1000
SFS FN 3722 560370 PolyGr...
560370
Aluminium, Dorn: rostfrei...
Niete lackiert RAL 9007 g...
6720682
3.2
11.0
3-8
6.5
1.80
0.8
1000
SFS FN 3722 560372 PolyGr...
560372
Aluminium, Dorn: rostfrei...
Niete lackiert RAL 9007 g...
6720684
4.0
13.0
3.5-9.5
8.0
2.30
1.0
500
SFS FN 3722 560373 PolyGr...
560373
Aluminium, Dorn: rostfrei...
Niete lackiert RAL 9007 g...
6720685
4.0
17.0
7-13
8.0
2.30
1.0
500
SFS FN 3722 560374 PolyGr...
560374
Aluminium, Dorn: rostfrei...
Niete lackiert RAL 9007 g...
6720686
4.8
10.0
0.5-6.5
9.5
2.70
1.3
500
SFS FN 3722 560375 PolyGr...
560375
Aluminium, Dorn: rostfrei...
Niete lackiert RAL 9007 g...
6720687
4.8
15.0
4.5-11
9.5
2.70
1.3
500
SFS FN 3722 560376 PolyGr...
560376
Aluminium, Dorn: rostfrei...
Niete lackiert RAL 9007 g...
6720688
4.8
17.0
6.5-13
9.5
2.70
1.3
500
SFS FN 3722 560377 PolyGr...
560377
Aluminium, Dorn: rostfrei...
Niete lackiert RAL 9007 g...
6720689
4.8
25.0
11-19.5
9.5
2.70
1.3
250
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表