您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
FN 3549 Minipack - GESIPA Blindnietmuttern flachrund Aluminium
SFS Group Schweiz AG
14 Gesipa Blindniettechnik
Blindnietmuttern
Standard
Powered by
CAD模型選擇
{sfs_unimarket/blindniettechnik/blindnietmuttern/standard/gesipa_fn_3549_mp.prj},{NB=SFS FN 3549 525212 Blindnietmutter flachrund Aluminium M5 7x11.5 KL 0.25-3},{IDNR=},{ARTNR=525212},{NAME=M5 7x11,5 (6414205) KL 0,25-3},{MAT=Aluminium AlMg 3},{ONR=6414205},{D1=7},{L=11.5},{KL=0.25-3},{G=M5},{NDM=5.000},{D2=10},{BOHR=7.1},{K=1.0},{SCHK=1400},{VERP=100},{PR=11.50},{PR2000=8.60},{CNSAVOID=0},{EOL=}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
LINA
明細表
IDNR
Ident number
ⁿ/ₐ
ARTNR
Order number
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
ONR
Orig.-Nr.
ⁿ/ₐ
D1
Diameter
[mm]
L
Length
[mm]
KL
Clamping length
[mm]
G
Thread
ⁿ/ₐ
D2
Diameter
[mm]
BOHR
Bohr-Ø
[mm]
K
Head height
[mm]
VERP
Verpackung (Mengeneinheit 1Pack)
ⁿ/ₐ
SFS FN 3549 525210 Blindn...
525210
Aluminium AlMg 3
6414181
6
11.0
0.25-3
M4
9
6.1
0.8
100
SFS FN 3549 593455 Blindn...
593455
Aluminium AlMg 3
6394000
6
11.0
0.25-3
M4
9
6.1
0.8
20
SFS FN 3549 593456 Blindn...
593456
Aluminium AlMg 3
6394019
6
13.0
2.5-4.5
M4
9
6.1
0.8
20
SFS FN 3549 525212 Blindn...
525212
Aluminium AlMg 3
6414205
7
11.5
0.25-3
M5
10
7.1
1.0
100
SFS FN 3549 593457 Blindn...
593457
Aluminium AlMg 3
6394027
7
11.5
0.25-3
M5
10
7.1
1.0
15
SFS FN 3549 593458 Blindn...
593458
Aluminium AlMg 3
6394035
7
13.5
2.5-5
M5
10
7.1
1.0
15
SFS FN 3549 525211 Blindn...
525211
Aluminium AlMg 3
6414310
9
15.5
0.25-3.5
M6
12
9.1
1.5
50
SFS FN 3549 593459 Blindn...
593459
Aluminium AlMg 3
6394043
9
15.5
0.25-3.5
M6
12
9.1
1.5
8
SFS FN 3549 593460 Blindn...
593460
Aluminium AlMg 3
6394051
9
18.0
3-5.5
M6
12
9.1
1.5
7
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表