目錄: Schmalz
Created: 02.07.2008
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Schmalz
Flat Suction Cups SGON - SGON 15x5 HT1-60 M5-AG
Schmalz
Vacuum Components
Vacuum suction pads
Flat Suction Cups (Oval)
Flat Suction Cups SGON
Powered by
CAD模型選擇
{schmalz/vakuum_komponenten/vakuum_sauggreifer/flachsauggreifer_oval/flachsauggreifer_sgon/10_01_05_00407.prj},{NB=SCHMALZ 10.01.05.00407 SGON 15x5 HT1-60 M5-AG},{NAME=10_01_05_00407},{INAME=10_01_05_00407},{SHA256=cRgLgRY1uuG4kTfVcmELECpY5KjKN9HJSIn0/PxFw+A=},{NNCUSTOM=SGON 15x5 HT1-60 M5-AG},{NTCUSTOM=Flachsauggreifer (oval)},{NBCUSTOM=SGON 15x5 HT1-60 M5-AG},{LINACUSTOM=SGON 15x5 HT1-60 M5-AG},{ARTNR=10.01.05.00407},{C1704=5.5},{C1227=5},{C124=2},{C132=M5-AG},{C117=17},{C133=5},{C1703=15.5},{C1228=15},{C140=8},{C171=0.7},{C556=3.1},{C683=0.175},{C462=4},{C455=2},{C670=15 x 5},{C1432=0},{C444=Hochtemp. Material HT1},{C445=60},{C575=3.4}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
NAME
Name
ⁿ/ₐ
NNCUSTOM
ⁿ/ₐ
NTCUSTOM
ⁿ/ₐ
NBCUSTOM
ⁿ/ₐ
LINACUSTOM
ⁿ/ₐ
ARTNR
Order number
ⁿ/ₐ
C1704
Bmax(S)
[mm]
C1227
Bs
[mm]
C124
dn
[mm]
C132
G1
ⁿ/ₐ
C117
H
[mm]
C133
LG1
[mm]
C1703
Lmax(S)
[mm]
C1228
Ls
[mm]
C140
SW1
[mm]
C171
Z
[mm]
C556
Saugkraft
[N]
C683
Volumen
[cmł]
C462
Werkstückradius (min) (konvex)
[mm]
C455
Schlauchinnendurchmesser (empf.)
[mm]
C670
Abmessung (LxB)
[mm]
C1432
Faltenanzahl
ⁿ/ₐ
C444
Saugerwerkstoff
ⁿ/ₐ
C445
Werkstoffhärte
[°Sh]
C575
Weight
[g]
SCHMALZ 10.01.05.00407 SG...
10_01_05_00407
SGON 15x5 HT1-60 M5-AG
Flachsauggreifer (oval)
SGON 15x5 HT1-60 M5-AG
SGON 15x5 HT1-60 M5-AG
10.01.05.00407
5.5
5
2
M5-AG
17
5
15.5
15
8
0.7
3.1
0.175
4
2
15 x 5
0
Hochtemp. Material HT1
60
3.4
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表