Flange mount
NISSEI Corporation
Made in Japan
Induction gearmotor
GTR MID SERIES(0.1kW to 2.2kW)
China CCC Certified Gearmotor
Waterproof gearmotor
Parallel shaft (G3 series)
Powered by
CAD模型選擇
{nissei/products_jp/induction_g_m/gtr_midi_01kw_22kw/china_ccc_cert_gm/waterproof_gm/parallel_shaft_g3_series/g3_water_resistant_gearmotor_wsus_f_asmtab.prj},{NB=G3F50N12X-CTWB040NE},{OSH=50},{TREE=F},{VVIS=3-Phase 200V},{INFO=Infotext},{MCVIS=0.4kW},{MC1='T010','0.1kW','T020','0.2kW','T040','0.4kW','075','0.75kW','150','1.5kW','220','2.2kW'},{BVIS=Yes},{RVIS=1/1200},{TB=E},{R1=5,'1/5',10,'1/10',15,'1/15',20,'1/20',25,'1/25',30,'1/30',40,'1/40',50,'1/50',60,'1/60',80,'1/80',100,'1/100',120,'1/120',160,'1/160',200,'1/200',300,'1/300',375,'1/375',450,'1/450',600,'1/600',750,'1/750',900,'1/900',1200,'1/1200'},{R2=5,'1/5',10,'1/10',15,'1/15',20,'1/20',25,'1/25',30,'1/30',40,'1/40',50,'1/50',60,'1/60',80,'1/80',100,'1/100',120,'1/120',160,'1/160',200,'1/200',300,'1/300',375,'1/375',450,'1/450'},{PTB=}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
VT
Voltage
ⁿ/ₐ
MCT
Motor capacity
ⁿ/ₐ
BT
Brake
ⁿ/ₐ
RT
Ratio
ⁿ/ₐ
OSH
Output shaft
ⁿ/ₐ
TB
Terminal box
ⁿ/ₐ
CNSORDERNO
Order number
ⁿ/ₐ
G3F18N005-CTWM010NE
3-Phase 200V
0.1kW
No
1/5
18
E
G3F18N005-CTWM010NE
G3F18N010-CTWM010NE
3-Phase 200V
0.1kW
No
1/10
18
E
G3F18N010-CTWM010NE
G3F18N015-CTWM010NE
3-Phase 200V
0.1kW
No
1/15
18
E
G3F18N015-CTWM010NE
G3F18N020-CTWM010NE
3-Phase 200V
0.1kW
No
1/20
18
E
G3F18N020-CTWM010NE
G3F18N025-CTWM010NE
3-Phase 200V
0.1kW
No
1/25
18
E
G3F18N025-CTWM010NE
G3F18N030-CTWM010NE
3-Phase 200V
0.1kW
No
1/30
18
E
G3F18N030-CTWM010NE
G3F18N040-CTWM010NE
3-Phase 200V
0.1kW
No
1/40
18
E
G3F18N040-CTWM010NE
G3F18N050-CTWM010NE
3-Phase 200V
0.1kW
No
1/50
18
E
G3F18N050-CTWM010NE
G3F22N060-CTWM010NE
3-Phase 200V
0.1kW
No
1/60
22
E
G3F22N060-CTWM010NE
G3F22N080-CTWM010NE
3-Phase 200V
0.1kW
No
1/80
22
E
G3F22N080-CTWM010NE
G3F22N100-CTWM010NE
3-Phase 200V
0.1kW
No
1/100
22
E
G3F22N100-CTWM010NE
G3F22N120-CTWM010NE
3-Phase 200V
0.1kW
No
1/120
22
E
G3F22N120-CTWM010NE
G3F22N160-CTWM010NE
3-Phase 200V
0.1kW
No
1/160
22
E
G3F22N160-CTWM010NE
G3F22N200-CTWM010NE
3-Phase 200V
0.1kW
No
1/200
22
E
G3F22N200-CTWM010NE
G3F28N300-CTWM010NE
3-Phase 200V
0.1kW
No
1/300
28
E
G3F28N300-CTWM010NE
G3F28N375-CTWM010NE
3-Phase 200V
0.1kW
No
1/375
28
E
G3F28N375-CTWM010NE
G3F28N450-CTWM010NE
3-Phase 200V
0.1kW
No
1/450
28
E
G3F28N450-CTWM010NE
G3F32N600-CTWM010NE
3-Phase 200V
0.1kW
No
1/600
32
E
G3F32N600-CTWM010NE
G3F32N750-CTWM010NE
3-Phase 200V
0.1kW
No
1/750
32
E
G3F32N750-CTWM010NE
G3F32N900-CTWM010NE
3-Phase 200V
0.1kW
No
1/900
32
E
G3F32N900-CTWM010NE
G3F32N12X-CTWM010NE
3-Phase 200V
0.1kW
No
1/1200
32
E
G3F32N12X-CTWM010NE
G3F18N005-CTWB010NE
3-Phase 200V
0.1kW
Yes
1/5
18
E
G3F18N005-CTWB010NE
G3F18N010-CTWB010NE
3-Phase 200V
0.1kW
Yes
1/10
18
E
G3F18N010-CTWB010NE
G3F18N015-CTWB010NE
3-Phase 200V
0.1kW
Yes
1/15
18
E
G3F18N015-CTWB010NE
G3F18N020-CTWB010NE
3-Phase 200V
0.1kW
Yes
1/20
18
E
G3F18N020-CTWB010NE
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Flange mount
NISSEI Corporation
22.09.2022
Flange mount
NISSEI Corporation
22.09.2022
Flange Mount
NISSEI Corporation
22.09.2022
Flange mount
NISSEI Corporation
22.09.2022
Flange Mount
NISSEI Corporation
20.05.2024
Small flange mount
NISSEI Corporation
22.09.2022
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表