Flange Cartridge Expansion Metric Bore - Type E Piloted Flange Bearing -Metric
Dodge
Mounted Bearings
Tapered Roller Bearings
Type E
Powered by
CAD模型選擇
{dodge/mounted_bearings/tapered_roller_bearings/type_e/fc_pf_m_asmtab.prj},{NB=050702},{SS=60},{BORE=104.650},{PN=050702},{DESCRIPTION=FC-E-060MR},{A=101.6},{B=194.0},{C=84.1},{D=165.1},{E=33.3},{F=M12},{NDM=12.0000},{G=46.0},{H=15.9},{K=139.7},{L=103.2},{M=30.1},{PPATH=fc_pf_hm_templ.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
LINA
明細表
SS
Shaft Size
[Inch]
PN
Part No.
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
A
[mm]
B
[mm]
C
[mm]
D
[mm]
E
[mm]
F
Bolt Diameter
[mm]
G
[mm]
H
[mm]
K
[mm]
L
[mm]
M
[mm]
054671
50
054671
FC-E-050MR
88.9
161.9
73.8
136.5
30.1
M11
39.7
14.3
114.3
87.3
26.2
050702
60
050702
FC-E-060MR
101.6
194.0
84.1
165.1
33.3
M12
46.0
15.9
139.7
103.2
30.1
051751
65
051751
FC-E-065MR
101.6
194.0
84.1
165.1
33.3
M12
46.0
15.9
139.7
103.2
30.1
050985
75
050985
FC-E-075MR
114.3
222.2
93.7
190.5
38.1
M16
50.8
19.1
161.9
119.9
31.7
052549
90
052549
FC-E-090MR
127.0
260.4
106.4
219.1
26.6
M20
61.9
23.8
187.3
140.5
42.8
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表