您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
Flange Cartridge Expansion Inch Bore - Type E Piloted Flange Bearing -Inch
Baldor Reliance
Dodge
Bearings
Type E Tapered Roller Bearings
Powered by
CAD模型選擇
{baldor/dodge/bearings/e_type/fc_pf_i_asmtab.prj},{NB=023133},{SS=2-7/16},{SS1=2.437500},{SS2=1},{PN=023133},{DESCRIPTION=FC-E-207R},{A=4},{A1=4.0000000},{B=7-5/8},{B1=7.6250000},{C=3-5/16},{C1=3.3125000},{D=6-1/2},{D1=6.5000000},{E=1-5/16},{E1=1.312500},{F=1/2},{F1=0.500000},{G=1-13/16},{G1=1.812500},{H=5/8},{H1=0.6250000},{K=5-1/2},{K1=5.500000},{L=4-1/16},{L1=4.0625000},{M=1-3/16},{M1=1.187500},{CS=3/8-16},{NDM=0.3750},{KDM=0.3070},{BORE=4.12},{PPATH=fc_pf_i_templ.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
SS
Shaft Size
[Inch]
PN
Part No.
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
A
[Inch]
B
[Inch]
C
[Inch]
D
[Inch]
E
[Inch]
F
Bolt Diameter
[Inch]
G
[Inch]
H
[Inch]
K
[Inch]
L
[Inch]
M
[Inch]
023120
1-3/16
023120
FC-E-103R
2-3/4
5
2-7/32
4-1/8
3/4
3/8
1-5/16
7/16
3-3/8
2-1/4
27/32
023121
1-1/4
023121
FC-E-104R
2-3/4
5
2-7/32
4-1/8
3/4
3/8
1-5/16
7/16
3-3/8
2-1/4
27/32
023122
1-3/8
023122
FC-E-106R
3
5-1/4
2-15/32
4-3/8
7/8
3/8
1-1/2
1/2
3-5/8
2-3/4
1-1/32
023123
1-7/16
023123
FC-E-107R
3
5-1/4
2-15/32
4-3/8
7/8
3/8
1-1/2
1/2
3-5/8
2-3/4
1-1/32
023124
1-1/2
023124
FC-E-108R
3-3/8
6-1/8
2-25/32
5-1/8
1-1/16
7/16
1-9/16
1/2
4-1/4
3-3/16
1-1/32
023125
1-5/8
023125
FC-E-110R
3-3/8
6-1/8
2-25/32
5-1/8
1-1/16
7/16
1-9/16
1/2
4-1/4
3-3/16
1-1/32
023126
1-11/16
023126
FC-E-111R
3-3/8
6-1/8
2-25/32
5-1/8
1-1/16
7/16
1-9/16
1/2
4-1/4
3-3/16
1-1/32
023127
1-3/4
023127
FC-E-112R
3-1/2
6-3/8
2-29/32
5-3/8
1-3/16
7/16
1-9/16
9/16
4-1/2
3-7/16
1-1/32
023128
1-7/8
023128
FC-E-114R
3-1/2
6-3/8
2-29/32
5-3/8
1-3/16
7/16
1-9/16
9/16
4-1/2
3-7/16
1-1/32
023129
1-15/16
023129
FC-E-115R
3-1/2
6-3/8
2-29/32
5-3/8
1-3/16
7/16
1-9/16
9/16
4-1/2
3-7/16
1-1/32
023130
2
023130
FC-E-200R
3-1/2
6-3/8
2-29/32
5-3/8
1-3/16
7/16
1-9/16
9/16
4-1/2
3-7/16
1-1/32
023131
2-3/16
023131
FC-E-203R
3-3/4
7-1/8
3-3/32
6
1-3/16
1/2
1-11/16
9/16
5
3-3/4
1-3/32
023132
2-1/4
023132
FC-E-204R
4
7-5/8
3-5/16
6-1/2
1-5/16
1/2
1-13/16
5/8
5-1/2
4-1/16
1-3/16
023133
2-7/16
023133
FC-E-207R
4
7-5/8
3-5/16
6-1/2
1-5/16
1/2
1-13/16
5/8
5-1/2
4-1/16
1-3/16
023134
2-1/2
023134
FC-E-208R
4
7-5/8
3-5/16
6-1/2
1-5/16
1/2
1-13/16
5/8
5-1/2
4-1/16
1-3/16
023135
2-11/16
023135
FC-E-211R
4-1/2
8-3/4
3-11/16
7-1/2
1-1/2
5/8
2
3/4
6-3/8
4-23/32
1-1/4
023136
2-3/4
023136
FC-E-212R
4-1/2
8-3/4
3-11/16
7-1/2
1-1/2
5/8
2
3/4
6-3/8
4-23/32
1-1/4
023137
2-15/16
023137
FC-E-215R
4-1/2
8-3/4
3-11/16
7-1/2
1-1/2
5/8
2
3/4
6-3/8
4-23/32
1-1/4
023138
3
023138
FC-E-300R
4-1/2
8-3/4
3-11/16
7-1/2
1-1/2
5/8
2
3/4
6-3/8
4-23/32
1-1/4
023139
3-3/16
023139
FC-E-303R
5
10-1/4
4-3/16
8-5/8
1-1/4
3/4
2-7/16
15/16
7-3/8
5-17/32
1-11/16
023140
3-1/4
023140
FC-E-304R
5
10-1/4
4-3/16
8-5/8
1-1/4
3/4
2-7/16
15/16
7-3/8
5-17/32
1-11/16
023141
3-7/16
023141
FC-E-307R
5
10-1/4
4-3/16
8-5/8
1-1/4
3/4
2-7/16
15/16
7-3/8
5-17/32
1-11/16
023142
3-1/2
023142
FC-E-308R
5
10-1/4
4-3/16
8-5/8
1-1/4
3/4
2-7/16
15/16
7-3/8
5-17/32
1-11/16
023143
3-15/16
023143
FC-E-315R
6-1/4
10-7/8
4-1/2
9-3/8
1-1/2
3/4
2-11/16
1
8-1/8
6-1/8
1-13/16
023144
4
023144
FC-E-400R
6-1/4
10-7/8
4-1/2
9-3/8
1-1/2
3/4
2-11/16
1
8-1/8
6-1/8
1-13/16
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Type E-Xtra TP Take-Up Bearing Inch Bore - Type E-xtra TP Take-Up Bearing -...
Baldor Reliance
09.11.2021
Four-Bolt Flange Expansion - Type E 4-Bolt Flange Bearing -Inch
Baldor Reliance
09.11.2021
Wide Slot Take Up Expansion - Type E Wide Slot Take-Up Bearing -Inch
Baldor Reliance
09.11.2021
Set Screw Four-Bolt Flange Inch Bore - SC 4 Bolt Flange Bearings -(Normal D...
Baldor Reliance
09.11.2021
Set Screw Two-Bolt Flange Inch Bore - SC 2 Bolt Flange Bearings -(Normal Du...
Baldor Reliance
09.11.2021
S-2000 Flange Bearing - Round Trident Seal - S-2000 3 & 4 Bolt Round Flange...
Baldor Reliance
09.11.2021
Set Screw Medium Duty Two-Bolt Pillow Block Inch Bore - SC Pillow Block Bea...
Baldor Reliance
09.11.2021
Type E-Xtra Pillow Block 2-Bolt Base Inch Bore - Type E Pillow Block Bearin...
Baldor Reliance
09.11.2021
Set Screw Medium Duty Flange Cartridge Inch Bore - SC Piloted Flange Bearin...
Baldor Reliance
09.11.2021
Type E-Xtra Pillow Block 4-Bolt Base Inch Bore - Type E Pillow Block Bearin...
Baldor Reliance
09.11.2021
Set Screw Two-Bolt Pillow Block Inch Bore - SC Pillow Block Bearings -(Norm...
Baldor Reliance
09.11.2021
Grip Tight Medium Duty Flange Cartridge Inch Bore - GTM Medium Duty Piloted...
Baldor Reliance
09.11.2021
Grip Tight Medium Duty Four-Bolt Flange Inch Bore - GTM Medium Duty 4 Bolt ...
Baldor Reliance
09.11.2021
Grip Tight Four-Bolt Flange Inch Bore - GT Normal Duty 4 Bolt Flange Bearin...
Baldor Reliance
09.11.2021
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表